DCR601-4 - Drain Cocks | Parker NA

Drain Cocks | #DCR601-4

Click to View CAD Model
DCR601-4

Drain Cocks | #DCR601-4

Parker's economical drain cocks are manufactured in both external and internal seats for low pressure applications.


Technical Specifications

  • Connection 2 Style: na
  • Connection 2 Thread Size (inch): na
  • Handle: Eliptical Brass
  • Connection 1 Hose I.D. (inch): na
  • Connection 1 Thread Size (inch): 1/4
  • Connection 1 Style: Male Pipe
  • Shape: Internal Seal
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Body Material: Brass
Safety Warning

Item Information

Parker's drain cocks are for low pressure applications and have either external or internal seats. Hand tightening provides a metal-to-metal seal.

Markets:
• Industrial
• Factory/Process Automation
• Automotive
• Water

Features/Benefits:
• Economical
• Metal-to-metal seal
• External and internal seats

Applications:
• Drain lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547