Depth-Clear H-Series Lenticular Filters | Product Series

Filter by

    No filters selected

Micron Rating

Formulation

Series

Cells

Gasket

Adapter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Depth-Clear H-Series Lenticular Filters

Depth-Clear H-Series Lenticular Filters

The Depth-Clear H-Series lenticular filters provide reliable particle retention and enhanced throughput for superior performance in food and beverage applications.

Technical Specifications

  • Media: Cellulose
  • Function: Clarification
  • Product Type: Lenticular Filter
  • Application: Liquid Filtration
  • Technology: Filtration
  • Industry: Food & Beverage
  • Specifications Met: FDA, USP-XXII, Class VI plastics at 121°C
  • Filter Construction: Cellulosic Depth
Safety Warning

Full Product Description

The Depth-Clear H-Series lenticular filters provide reliable particle retention and enhanced throughput for superior performance in food and beverage applications. The filters are made of a specially formulated filter media with cellulose and inorganic filter aids and provide a 150 percent increase in media strength. The filter medium uses mechanical and electrokinetic adsorptive capture mechanisms to remove particles, micro-organisms, colloids, and other contaminants from process streams. The lenticular format allows the filtration process to occur in a totally enclosed environment to eliminate the potential for atmospheric contamination and product loss through leakage.

Features/Benefits:
• 150 percent greater strength than standard media
• Depth media and high surface area lenticular filters for superior filtration and long on-stream life cycles
• Particles captured mechanically and through electrokinetic adsorption
• Stringent quality control procedures applied to all raw materials
• Available in dual-layer format
• Broad selection of grades within each media series to meet flow and retention requirements
• Special formulations and custom sheet sizes available for high-volume requirements
• All materials used in food and beverage processing conform to Food and Drug Administration guidelines
• Manufactured in an ISO 9001:2008-certified quality system environment
• Meets requirements of USP-XXII, Class VI plastics at 250°F (121°C)

Applications:
• Beer and wine
• Brines, broths, edible oils
• Chemicals
• Fragrances
• High-fructose corn syrup
• Inks and dyes
• Juices
• Resins
• Varnishes

Related Documents

×
Products Micron Rating Formulation Series Cells Gasket Adapter
NA15KSH C9-01 0.15 K Standard High Strength 9 EPR Flat
NA15KSH C9-03 0.15 K Standard High Strength 9 Silicone Flat
NA15KSH C9-04 0.15 K Standard High Strength 9 Nitrile Flat
NA15KSH C9-08 0.15 K Standard High Strength 9 Viton® Flat
NA15KSH C9-09 0.15 K Standard High Strength 9 Teflon® Flat
NA15KSH C9-15 0.15 K Standard High Strength 9 Expanded Teflon® Flat
NA15KSH C16-01B 0.15 K Standard High Strength 16 EPR Bayonet
NA15KSH C16-01 0.15 K Standard High Strength 16 EPR Flat
NA15KSH C16-03B 0.15 K Standard High Strength 16 Silicone Bayonet
NA15KSH C16-03 0.15 K Standard High Strength 16 Silicone Flat
NA15KSH C16-04B 0.15 K Standard High Strength 16 Nitrile Bayonet
NA15KSH C16-04 0.15 K Standard High Strength 16 Nitrile Flat
NA15KSH C16-08B 0.15 K Standard High Strength 16 Viton® Bayonet
NA15KSH C16-08 0.15 K Standard High Strength 16 Viton® Flat
NA15KSH C16-09B 0.15 K Standard High Strength 16 Teflon® Bayonet
NA15KSH C16-09 0.15 K Standard High Strength 16 Teflon® Flat
NA15KSH C16-15B 0.15 K Standard High Strength 16 Expanded Teflon® Bayonet
NA15KSH C16-15 0.15 K Standard High Strength 16 Expanded Teflon® Flat
NA15KSH D14-01B 0.15 K Standard High Strength 14 EPR Bayonet
NA15KSH D14-01 0.15 K Standard High Strength 14 EPR Flat
NA15KSH D14-03B 0.15 K Standard High Strength 14 Silicone Bayonet
NA15KSH D14-03 0.15 K Standard High Strength 14 Silicone Flat
NA15KSH D14-04B 0.15 K Standard High Strength 14 Nitrile Bayonet
NA15KSH D14-04 0.15 K Standard High Strength 14 Nitrile Flat
NA15KSH D14-08B 0.15 K Standard High Strength 14 Viton® Bayonet
NA15KSH D14-08 0.15 K Standard High Strength 14 Viton® Flat
NA15KSH D14-09B 0.15 K Standard High Strength 14 Teflon® Bayonet
NA15KSH D14-09 0.15 K Standard High Strength 14 Teflon® Flat
NA15KSH D14-15B 0.15 K Standard High Strength 14 Expanded Teflon® Bayonet
NA15KSH D14-15 0.15 K Standard High Strength 14 Expanded Teflon® Flat
NA30KSH C9-01 0.3 K Standard High Strength 9 EPR Flat
NA30KSH C9-03 0.3 K Standard High Strength 9 Silicone Flat
NA30KSH C9-04 0.3 K Standard High Strength 9 Nitrile Flat
NA30KSH C9-08 0.3 K Standard High Strength 9 Viton® Flat
NA30KSH C9-09 0.3 K Standard High Strength 9 Teflon® Flat
NA30KSH C9-15 0.3 K Standard High Strength 9 Expanded Teflon® Flat
NA30KSH C16-01B 0.3 K Standard High Strength 16 EPR Bayonet
NA30KSH C16-01 0.3 K Standard High Strength 16 EPR Flat
NA30KSH C16-03B 0.3 K Standard High Strength 16 Silicone Bayonet
NA30KSH C16-03 0.3 K Standard High Strength 16 Silicone Flat
NA30KSH C16-04B 0.3 K Standard High Strength 16 Nitrile Bayonet
NA30KSH C16-04 0.3 K Standard High Strength 16 Nitrile Flat
NA30KSH C16-08B 0.3 K Standard High Strength 16 Viton® Bayonet
NA30KSH C16-08 0.3 K Standard High Strength 16 Viton® Flat
NA30KSH C16-09B 0.3 K Standard High Strength 16 Teflon® Bayonet
NA30KSH C16-09 0.3 K Standard High Strength 16 Teflon® Flat
NA30KSH C16-15B 0.3 K Standard High Strength 16 Expanded Teflon® Bayonet
NA30KSH C16-15 0.3 K Standard High Strength 16 Expanded Teflon® Flat
NA30KSH D14-01B 0.3 K Standard High Strength 14 EPR Bayonet
NA30KSH D14-01 0.3 K Standard High Strength 14 EPR Flat
NA30KSH D14-03B 0.3 K Standard High Strength 14 Silicone Bayonet
NA30KSH D14-03 0.3 K Standard High Strength 14 Silicone Flat
NA30KSH D14-04B 0.3 K Standard High Strength 14 Nitrile Bayonet
NA30KSH D14-04 0.3 K Standard High Strength 14 Nitrile Flat
NA30KSH D14-08B 0.3 K Standard High Strength 14 Viton® Bayonet
NA30KSH D14-08 0.3 K Standard High Strength 14 Viton® Flat
NA30KSH D14-09B 0.3 K Standard High Strength 14 Teflon® Bayonet
NA30KSH D14-09 0.3 K Standard High Strength 14 Teflon® Flat
NA30KSH D14-15B 0.3 K Standard High Strength 14 Expanded Teflon® Bayonet
NA30KSH D14-15 0.3 K Standard High Strength 14 Expanded Teflon® Flat
NA45KSH C9-01 0.45 K Standard High Strength 9 EPR Flat
NA45KSH C9-03 0.45 K Standard High Strength 9 Silicone Flat
NA45KSH C9-04 0.45 K Standard High Strength 9 Nitrile Flat
NA45KSH C9-08 0.45 K Standard High Strength 9 Viton® Flat
NA45KSH C9-09 0.45 K Standard High Strength 9 Teflon® Flat
NA45KSH C9-15 0.45 K Standard High Strength 9 Expanded Teflon® Flat
NA45KSH C16-01B 0.45 K Standard High Strength 16 EPR Bayonet
NA45KSH C16-01 0.45 K Standard High Strength 16 EPR Flat
NA45KSH C16-03B 0.45 K Standard High Strength 16 Silicone Bayonet
NA45KSH C16-03 0.45 K Standard High Strength 16 Silicone Flat
NA45KSH C16-04B 0.45 K Standard High Strength 16 Nitrile Bayonet
NA45KSH C16-04 0.45 K Standard High Strength 16 Nitrile Flat
NA45KSH C16-08B 0.45 K Standard High Strength 16 Viton® Bayonet
NA45KSH C16-08 0.45 K Standard High Strength 16 Viton® Flat
NA45KSH C16-09B 0.45 K Standard High Strength 16 Teflon® Bayonet
NA45KSH C16-09 0.45 K Standard High Strength 16 Teflon® Flat
NA45KSH C16-15B 0.45 K Standard High Strength 16 Expanded Teflon® Bayonet
NA45KSH C16-15 0.45 K Standard High Strength 16 Expanded Teflon® Flat
NA45KSH D14-01B 0.45 K Standard High Strength 14 EPR Bayonet
NA45KSH D14-01 0.45 K Standard High Strength 14 EPR Flat
NA45KSH D14-03B 0.45 K Standard High Strength 14 Silicone Bayonet
NA45KSH D14-03 0.45 K Standard High Strength 14 Silicone Flat
NA45KSH D14-04B 0.45 K Standard High Strength 14 Nitrile Bayonet
NA45KSH D14-04 0.45 K Standard High Strength 14 Nitrile Flat
NA45KSH D14-08B 0.45 K Standard High Strength 14 Viton® Bayonet
NA45KSH D14-08 0.45 K Standard High Strength 14 Viton® Flat
NA45KSH D14-09B 0.45 K Standard High Strength 14 Teflon® Bayonet
NA45KSH D14-09 0.45 K Standard High Strength 14 Teflon® Flat
NA45KSH D14-15B 0.45 K Standard High Strength 14 Expanded Teflon® Bayonet
NA45KSH D14-15 0.45 K Standard High Strength 14 Expanded Teflon® Flat
NA60KSH C9-01 0.6 K Standard High Strength 9 EPR Flat
NA60KSH C9-03 0.6 K Standard High Strength 9 Silicone Flat
NA60KSH C9-04 0.6 K Standard High Strength 9 Nitrile Flat
NA60KSH C9-08 0.6 K Standard High Strength 9 Viton® Flat
NA60KSH C9-09 0.6 K Standard High Strength 9 Teflon® Flat
NA60KSH C9-15 0.6 K Standard High Strength 9 Expanded Teflon® Flat
NA60KSH C16-01B 0.6 K Standard High Strength 16 EPR Bayonet
NA60KSH C16-01 0.6 K Standard High Strength 16 EPR Flat
NA60KSH C16-03B 0.6 K Standard High Strength 16 Silicone Bayonet
NA60KSH C16-03 0.6 K Standard High Strength 16 Silicone Flat
NA60KSH C16-04B 0.6 K Standard High Strength 16 Nitrile Bayonet
NA60KSH C16-04 0.6 K Standard High Strength 16 Nitrile Flat
NA60KSH C16-08B 0.6 K Standard High Strength 16 Viton® Bayonet
NA60KSH C16-08 0.6 K Standard High Strength 16 Viton® Flat
NA60KSH C16-09B 0.6 K Standard High Strength 16 Teflon® Bayonet
NA60KSH C16-09 0.6 K Standard High Strength 16 Teflon® Flat
NA60KSH C16-15B 0.6 K Standard High Strength 16 Expanded Teflon® Bayonet
NA60KSH C16-15 0.6 K Standard High Strength 16 Expanded Teflon® Flat
NA60KSH D14-01B 0.6 K Standard High Strength 14 EPR Bayonet
NA60KSH D14-01 0.6 K Standard High Strength 14 EPR Flat
NA60KSH D14-03B 0.6 K Standard High Strength 14 Silicone Bayonet
NA60KSH D14-03 0.6 K Standard High Strength 14 Silicone Flat
NA60KSH D14-04B 0.6 K Standard High Strength 14 Nitrile Bayonet
NA60KSH D14-04 0.6 K Standard High Strength 14 Nitrile Flat
NA60KSH D14-08B 0.6 K Standard High Strength 14 Viton® Bayonet
NA60KSH D14-08 0.6 K Standard High Strength 14 Viton® Flat
NA60KSH D14-09B 0.6 K Standard High Strength 14 Teflon® Bayonet
NA60KSH D14-09 0.6 K Standard High Strength 14 Teflon® Flat
NA60KSH D14-15B 0.6 K Standard High Strength 14 Expanded Teflon® Bayonet
NA60KSH D14-15 0.6 K Standard High Strength 14 Expanded Teflon® Flat
NA90KSH C9-01 0.9 K Standard High Strength 9 EPR Flat
NA90KSH C9-03 0.9 K Standard High Strength 9 Silicone Flat
NA90KSH C9-04 0.9 K Standard High Strength 9 Nitrile Flat
NA90KSH C9-08 0.9 K Standard High Strength 9 Viton® Flat
NA90KSH C9-09 0.9 K Standard High Strength 9 Teflon® Flat
NA90KSH C9-15 0.9 K Standard High Strength 9 Expanded Teflon® Flat
NA90KSH C16-01B 0.9 K Standard High Strength 16 EPR Bayonet
NA90KSH C16-01 0.9 K Standard High Strength 16 EPR Flat
NA90KSH C16-03B 0.9 K Standard High Strength 16 Silicone Bayonet
NA90KSH C16-03 0.9 K Standard High Strength 16 Silicone Flat
NA90KSH C16-04B 0.9 K Standard High Strength 16 Nitrile Bayonet
NA90KSH C16-04 0.9 K Standard High Strength 16 Nitrile Flat
NA90KSH C16-08B 0.9 K Standard High Strength 16 Viton® Bayonet
NA90KSH C16-08 0.9 K Standard High Strength 16 Viton® Flat
NA90KSH C16-09B 0.9 K Standard High Strength 16 Teflon® Bayonet
NA90KSH C16-09 0.9 K Standard High Strength 16 Teflon® Flat
NA90KSH C16-15B 0.9 K Standard High Strength 16 Expanded Teflon® Bayonet
NA90KSH C16-15 0.9 K Standard High Strength 16 Expanded Teflon® Flat
NA90KSH D14-01B 0.9 K Standard High Strength 14 EPR Bayonet
NA90KSH D14-01 0.9 K Standard High Strength 14 EPR Flat
NA90KSH D14-03B 0.9 K Standard High Strength 14 Silicone Bayonet
NA90KSH D14-03 0.9 K Standard High Strength 14 Silicone Flat
NA90KSH D14-04B 0.9 K Standard High Strength 14 Nitrile Bayonet
NA90KSH D14-04 0.9 K Standard High Strength 14 Nitrile Flat
NA90KSH D14-08B 0.9 K Standard High Strength 14 Viton® Bayonet
NA90KSH D14-08 0.9 K Standard High Strength 14 Viton® Flat
NA90KSH D14-09B 0.9 K Standard High Strength 14 Teflon® Bayonet
NA90KSH D14-09 0.9 K Standard High Strength 14 Teflon® Flat
NA90KSH D14-15B 0.9 K Standard High Strength 14 Expanded Teflon® Bayonet
NA90KSH D14-15 0.9 K Standard High Strength 14 Expanded Teflon® Flat
NA150KSH C9-01 1.5 K Standard High Strength 9 EPR Flat
NA150KSH C9-03 1.5 K Standard High Strength 9 Silicone Flat
NA150KSH C9-04 1.5 K Standard High Strength 9 Nitrile Flat
NA150KSH C9-08 1.5 K Standard High Strength 9 Viton® Flat
NA150KSH C9-09 1.5 K Standard High Strength 9 Teflon® Flat
NA150KSH C9-15 1.5 K Standard High Strength 9 Expanded Teflon® Flat
NA150KSH C16-01B 1.5 K Standard High Strength 16 EPR Bayonet
NA150KSH C16-01 1.5 K Standard High Strength 16 EPR Flat
NA150KSH C16-03B 1.5 K Standard High Strength 16 Silicone Bayonet
NA150KSH C16-03 1.5 K Standard High Strength 16 Silicone Flat
NA150KSH C16-04B 1.5 K Standard High Strength 16 Nitrile Bayonet
NA150KSH C16-04 1.5 K Standard High Strength 16 Nitrile Flat
NA150KSH C16-08B 1.5 K Standard High Strength 16 Viton® Bayonet
NA150KSH C16-08 1.5 K Standard High Strength 16 Viton® Flat
NA150KSH C16-09B 1.5 K Standard High Strength 16 Teflon® Bayonet
NA150KSH C16-09 1.5 K Standard High Strength 16 Teflon® Flat
NA150KSH C16-15B 1.5 K Standard High Strength 16 Expanded Teflon® Bayonet
NA150KSH C16-15 1.5 K Standard High Strength 16 Expanded Teflon® Flat
NA150KSH D14-01B 1.5 K Standard High Strength 14 EPR Bayonet
NA150KSH D14-01 1.5 K Standard High Strength 14 EPR Flat
NA150KSH D14-03B 1.5 K Standard High Strength 14 Silicone Bayonet
NA150KSH D14-03 1.5 K Standard High Strength 14 Silicone Flat
NA150KSH D14-04B 1.5 K Standard High Strength 14 Nitrile Bayonet
NA150KSH D14-04 1.5 K Standard High Strength 14 Nitrile Flat
NA150KSH D14-08B 1.5 K Standard High Strength 14 Viton® Bayonet
NA150KSH D14-08 1.5 K Standard High Strength 14 Viton® Flat
NA150KSH D14-09B 1.5 K Standard High Strength 14 Teflon® Bayonet
NA150KSH D14-09 1.5 K Standard High Strength 14 Teflon® Flat
NA150KSH D14-15B 1.5 K Standard High Strength 14 Expanded Teflon® Bayonet
NA150KSH D14-15 1.5 K Standard High Strength 14 Expanded Teflon® Flat
NA300KSH C9-01 3 K Standard High Strength 9 EPR Flat
NA300KSH C9-03 3 K Standard High Strength 9 Silicone Flat
NA300KSH C9-04 3 K Standard High Strength 9 Nitrile Flat
NA300KSH C9-08 3 K Standard High Strength 9 Viton® Flat
NA300KSH C9-09 3 K Standard High Strength 9 Teflon® Flat
NA300KSH C9-15 3 K Standard High Strength 9 Expanded Teflon® Flat
NA300KSH C16-01B 3 K Standard High Strength 16 EPR Bayonet
NA300KSH C16-01 3 K Standard High Strength 16 EPR Flat
NA300KSH C16-03B 3 K Standard High Strength 16 Silicone Bayonet
NA300KSH C16-03 3 K Standard High Strength 16 Silicone Flat
NA300KSH C16-04B 3 K Standard High Strength 16 Nitrile Bayonet
NA300KSH C16-04 3 K Standard High Strength 16 Nitrile Flat
NA300KSH C16-08B 3 K Standard High Strength 16 Viton® Bayonet
NA300KSH C16-08 3 K Standard High Strength 16 Viton® Flat
NA300KSH C16-09B 3 K Standard High Strength 16 Teflon® Bayonet
NA300KSH C16-09 3 K Standard High Strength 16 Teflon® Flat
NA300KSH C16-15B 3 K Standard High Strength 16 Expanded Teflon® Bayonet
NA300KSH C16-15 3 K Standard High Strength 16 Expanded Teflon® Flat
NA300KSH D14-01B 3 K Standard High Strength 14 EPR Bayonet
NA300KSH D14-01 3 K Standard High Strength 14 EPR Flat
NA300KSH D14-03B 3 K Standard High Strength 14 Silicone Bayonet
NA300KSH D14-03 3 K Standard High Strength 14 Silicone Flat
NA300KSH D14-04B 3 K Standard High Strength 14 Nitrile Bayonet
NA300KSH D14-04 3 K Standard High Strength 14 Nitrile Flat
NA300KSH D14-08B 3 K Standard High Strength 14 Viton® Bayonet
NA300KSH D14-08 3 K Standard High Strength 14 Viton® Flat
NA300KSH D14-09B 3 K Standard High Strength 14 Teflon® Bayonet
NA300KSH D14-09 3 K Standard High Strength 14 Teflon® Flat
NA300KSH D14-15B 3 K Standard High Strength 14 Expanded Teflon® Bayonet
NA300KSH D14-15 3 K Standard High Strength 14 Expanded Teflon® Flat
NA600KSH C9-01 6 K Standard High Strength 9 EPR Flat
NA600KSH C9-03 6 K Standard High Strength 9 Silicone Flat
NA600KSH C9-04 6 K Standard High Strength 9 Nitrile Flat
NA600KSH C9-08 6 K Standard High Strength 9 Viton® Flat
NA600KSH C9-09 6 K Standard High Strength 9 Teflon® Flat
NA600KSH C9-15 6 K Standard High Strength 9 Expanded Teflon® Flat
NA600KSH C16-01B 6 K Standard High Strength 16 EPR Bayonet
NA600KSH C16-01 6 K Standard High Strength 16 EPR Flat
NA600KSH C16-03B 6 K Standard High Strength 16 Silicone Bayonet
NA600KSH C16-03 6 K Standard High Strength 16 Silicone Flat
NA600KSH C16-04B 6 K Standard High Strength 16 Nitrile Bayonet
NA600KSH C16-04 6 K Standard High Strength 16 Nitrile Flat
NA600KSH C16-08B 6 K Standard High Strength 16 Viton® Bayonet
NA600KSH C16-08 6 K Standard High Strength 16 Viton® Flat
NA600KSH C16-09B 6 K Standard High Strength 16 Teflon® Bayonet
NA600KSH C16-09 6 K Standard High Strength 16 Teflon® Flat
NA600KSH C16-15B 6 K Standard High Strength 16 Expanded Teflon® Bayonet
NA600KSH C16-15 6 K Standard High Strength 16 Expanded Teflon® Flat
NA600KSH D14-01B 6 K Standard High Strength 14 EPR Bayonet
NA600KSH D14-01 6 K Standard High Strength 14 EPR Flat
NA600KSH D14-03B 6 K Standard High Strength 14 Silicone Bayonet
NA600KSH D14-03 6 K Standard High Strength 14 Silicone Flat
NA600KSH D14-04B 6 K Standard High Strength 14 Nitrile Bayonet
NA600KSH D14-04 6 K Standard High Strength 14 Nitrile Flat
NA600KSH D14-08B 6 K Standard High Strength 14 Viton® Bayonet
NA600KSH D14-08 6 K Standard High Strength 14 Viton® Flat
NA600KSH D14-09B 6 K Standard High Strength 14 Teflon® Bayonet
NA600KSH D14-09 6 K Standard High Strength 14 Teflon® Flat
NA600KSH D14-15B 6 K Standard High Strength 14 Expanded Teflon® Bayonet
NA600KSH D14-15 6 K Standard High Strength 14 Expanded Teflon® Flat
NA1000KSH C9-01 10 K Standard High Strength 9 EPR Flat
NA1000KSH C9-03 10 K Standard High Strength 9 Silicone Flat
NA1000KSH C9-04 10 K Standard High Strength 9 Nitrile Flat
NA1000KSH C9-08 10 K Standard High Strength 9 Viton® Flat
NA1000KSH C9-09 10 K Standard High Strength 9 Teflon® Flat
NA1000KSH C9-15 10 K Standard High Strength 9 Expanded Teflon® Flat
NA1000KSH C16-01B 10 K Standard High Strength 16 EPR Bayonet
NA1000KSH C16-01 10 K Standard High Strength 16 EPR Flat
NA1000KSH C16-03B 10 K Standard High Strength 16 Silicone Bayonet
NA1000KSH C16-03 10 K Standard High Strength 16 Silicone Flat
NA1000KSH C16-04B 10 K Standard High Strength 16 Nitrile Bayonet
NA1000KSH C16-04 10 K Standard High Strength 16 Nitrile Flat
NA1000KSH C16-08B 10 K Standard High Strength 16 Viton® Bayonet
NA1000KSH C16-08 10 K Standard High Strength 16 Viton® Flat
NA1000KSH C16-09B 10 K Standard High Strength 16 Teflon® Bayonet
NA1000KSH C16-09 10 K Standard High Strength 16 Teflon® Flat
NA1000KSH C16-15B 10 K Standard High Strength 16 Expanded Teflon® Bayonet
NA1000KSH C16-15 10 K Standard High Strength 16 Expanded Teflon® Flat
NA1000KSH D14-01B 10 K Standard High Strength 14 EPR Bayonet
NA1000KSH D14-01 10 K Standard High Strength 14 EPR Flat
NA1000KSH D14-03B 10 K Standard High Strength 14 Silicone Bayonet
NA1000KSH D14-03 10 K Standard High Strength 14 Silicone Flat
NA1000KSH D14-04B 10 K Standard High Strength 14 Nitrile Bayonet
NA1000KSH D14-04 10 K Standard High Strength 14 Nitrile Flat
NA1000KSH D14-08B 10 K Standard High Strength 14 Viton® Bayonet
NA1000KSH D14-08 10 K Standard High Strength 14 Viton® Flat
NA1000KSH D14-09B 10 K Standard High Strength 14 Teflon® Bayonet
NA1000KSH D14-09 10 K Standard High Strength 14 Teflon® Flat
NA1000KSH D14-15B 10 K Standard High Strength 14 Expanded Teflon® Bayonet
NA1000KSH D14-15 10 K Standard High Strength 14 Expanded Teflon® Flat

687PDC
679945