PSD Sanitary Lenticular Housing Series | Product Series

Filter by

    No filters selected

Cells

Diameter

Inlet/Outlet Size

Connection Type

Gauge Port

Vent Size

Vent Type

Closure Type

Closure Style

Seal Type

Media Support

Surface Finish

Adapter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PSD Sanitary Lenticular Housing Series

PSD Sanitary Lenticular Housing Series

Parker’s PSD sanitary stainless steel lenticular housing series is designed to meet the quality standards of the food & beverage, cosmetics, electronic, pharmaceutical, and chemical industries for depth filtration.

Technical Specifications

  • For Fluid Type: Liquid
  • Operating Pressure: 142 psi, 9.8 bar
  • Filter Efficiency Rating: n/a
  • Brand: Parker
  • Flow Rate: n/a
  • Micron Rating: n/a
  • Product Style: Housing
  • Filter Material: Lenticular
  • Division: Bioscience and Water Filtration Division
  • Product Type: Filter Vessel
  • Application: Liquid Filtration
  • Materials of Construction: Stainless Steel
  • Technology: Filtration
  • Specifications Met: cGMP and FDA compliant
  • Industry: Food & Beverage, Pharmaceutical
  • Filter Construction: Lenticular Filter Housing
Safety Warning

Full Product Description

Parker’s PSD sanitary stainless steel lenticular housing series is designed to meet the quality standards of the food & beverage, cosmetics, electronic, pharmaceutical, and chemical industries for depth filtration.

The highly polished mirror finish of the 316L filter housings inside and out provide superior corrosion resistance and minimize the process fluid from adhering to the internal surfaces, thus enhancing the cleaning operation. The highly corrosive-resistant material is ideal because of its superior strength and chemical compatibility.

PSD housings are designed for complete disassembly, allowing full access to all internal surfaces for easy cleaning, draining, and sampling and are designed with a secure swing away bolt closure. The housings accommodate both 12.0 in. and 16.0 in. diameter lenticular discs in multiple stack heights to offer a wide
choice of filter media area and flow rates.

Features and Benefits
• Sanitary design constructed of 316SS
• Aseptic design
• One-piece flow insert
• Inside and out mirror finish
• User-friendly vertical design
• Center post alignment guides
• Total enclosed depth filtration system
• Multiple filter area selections available
• Quick-release toggle action clamps
• Fully self-draining
• Provides easy venting
• Easy filter change-out
• Maximum product recovery
• Complete access for cleaning
• Reduces bacteria and particle adhesion
• Suitable for small through large batch sizes
• Housings can be steam sterilized in situ or autoclaved
• Flows from 20 to 75 gpm (75 to 300 lpm) per housing

Related Documents

×
Products Cells Diameter Inlet/Outlet Size Connection Type Gauge Port Vent Size Vent Type Closure Type Closure Style Seal Type Media Support Surface Finish Adapter
PSDSM1420TD1TBSESEP 14 16 in. 1-1/2 in. (1 high only) Tri-clamp 1-1/2 in. Tri-clamp 1/2 in. Tri-clamp Bottom Swing away bolt EPDM Sanitary Flange Electropolished Flat
PSDSM4221TD1TMSSSEP 42 16 in. 2 in. (2, 3 & 4 high only) Tri-clamp 1-1/2 in. Tri-clamp 1/2 in. Tri-clamp Middle (12 in. 3 & 4 high/16 in. 2, 3 & 4 high) Swing away bolt Silicone Sanitary Flange Electropolished Flat
PSDSM2821TD1TMSSSEP 28 16 in. 2 in. (2, 3 & 4 high only) Tri-clamp 1-1/2 in. Tri-clamp 1/2 in. Tri-clamp Middle (12 in. 3 & 4 high/16 in. 2, 3 & 4 high) Swing away bolt Silicone Sanitary Flange Electropolished Flat
PSDSM3211TD1TBSSSEP 32 12 in. 2 in. (2, 3 & 4 high only) Tri-clamp 1-1/2 in. Tri-clamp 1/2 in. Tri-clamp Bottom Swing away bolt Silicone Sanitary Flange Electropolished Flat
PSDSM4811TD1TMSSSEP 48 12 in. 2 in. (2, 3 & 4 high only) Tri-clamp 1-1/2 in. Tri-clamp 1/2 in. Tri-clamp Middle (12 in. 3 & 4 high/16 in. 2, 3 & 4 high) Swing away bolt Silicone Sanitary Flange Electropolished Flat

687PDC
679945