Low Pressure In-Line Duplex Filter - DF2145 Series | #DF21452060WVM3KG121


LOADING IMAGES
DF21452060WVM3KG121

Low Pressure In-Line Duplex Filter - DF2145 Series | #DF21452060WVM3KG121

The DF2145 is a series of duplex filters suitable for fuel, lube and hydraulic systems.
Suitable for flows up to 80 l/min and pressures up to 30 bar.


Technical Specifications

  • Flow Rate: 0 to 125 l/min
  • Bypass Valve Pressure Rating: 3.5 bar
  • Connection Type: G3/4"
  • Micron Rating: 60 µm
  • Filter Element Type: 060W Wiremesh
  • Indicator Type: Visual
  • Indicator Pressure Setting: 2.5 bar
  • Seal Material: Fluorelastomer
  • Flow Rate: 80 L/min
  • Seal Material: Fluorelastomer
  • Mounting Type: Inline
  • Pressure Rating: 30 bar
  • Housing Material: Cast iron
  • Operating Temperature: -20 to 160 °C
Safety Warning

Item Information

Items marked with an asterisk * in the drop-down menus are standard choices.

The DF2145 duplex filter is a cast iron duplex filter for fuel, lube and hydraulic systems.
Its duplex operation acounts for security and continuous flow.
Several filtration media options include environmentally friendly Ecoglass III elements and allows wide selection of applications.
The DF2145 has an integrated differential pressure switch connection for mounting a Visual, electrical or electronic indicator.
The sturdy cast iron housing has a pressure rating up to 30 bar. Max. flow is 80 l/min.
Side manifold block mounting connection flange is present.

Applications:
• Diesel engine fuel systems
• Industrial lube oil systems
• Industrial medium pressure hydraulic systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DF2145 - Dimensional Drawing
DF2145 Series Brochure
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472