OBSOLETE: Crimped Thermoplastic Oil & Gas Hose Fittings, E2 Series | #E213JFC4


LOADING IMAGES
E213JFC4
Click to View CAD Model

OBSOLETE: Crimped Thermoplastic Oil & Gas Hose Fittings, E2 Series | #E213JFC4 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (MPa): 69.0 MPa
  • Connection Thread Size: 3/4"-16 UNF
  • Connection Size: 3/4"-16 inch Thread, UNF
  • Length: 85 mm, 3.35 inch
  • Maximum Operating Pressure: 10000 psi, 69 MPa
  • Shape: Straight
  • Fitting Type: 21
  • Product Style: Female JIC Swivel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker E2 Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient.

Markets:
• Oil & Gas
• Marine

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Subsea umbilicals
• Hydraulic controls
• Suitable for hose types with working pressure from 43 up to 69 MPa (5.000 up to 10.000 psi)




Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563