Piston seal Prädifa series E4 | #E44030V3681


LOADING IMAGES
E44030V3681 E44030V3681
Click to View CAD Model

Piston seal Prädifa series E4 | #E44030V3681

Piston seal for pneumatic cylinders, single-acting. U-cup design.


Technical Specifications

  • Outside Diameter (mm): 40
  • Minimum Working Temperature (C): -20
  • Inside Diameter (mm): 30
  • Groove Width: 7.5
  • Maximum Working Temperature (C): 200
  • Seal Material: V3681
  • Element Height (mm): 7
  • Media: Pneumatic
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -5 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: High Temperature
  • Pressure Rating: Pneumatic Pressure (< 16bar)
Safety Warning

Item Information

The E4 piston seal is a lip seal specifically developed for use in pneumatics. The dimensions of the standard series correspond to the cylinder diameters according to ISO 3320, CETOP RP 52 P, RP 43 P and RP 53 P.
The E4 piston seal is available in both Ultrathan® and rubber compounds. The Ultrathan® versions are extremely resistant against wear and pressure peaks.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Suitable for cylinders with dead-center cushioning.
• Good wear resistance.
• Long service life thanks to application-optimized compounds.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Easier installation.
• Suitable for fully automatic installation
• Assembly on one-part piston is possible.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Installation in closed housings.
• Special seal geometry ensures optimal function even in case of flow-controlled exhaust air.

Range of application:
Mainly used for pneumatic cylinders.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424