EBS1D2T - EB Single Bag Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Process Liquid Filtration | Parker NA

EB Single Bag Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Process Liquid Filtration | #EBS1D2T

EBS1D2T

EB Single Bag Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Process Liquid Filtration | #EBS1D2T

EBS1D2T


Technical Specifications

  • Quantity: 1 bag
  • Materials of Construction: 316L Stainless Steel
  • In/Out Connection: 2-inch NPT
  • Length (inch): 32" (Size D)
  • Materials of Construction: 304 Stainless Steel, 316L Stainless Steel
  • Brand: Parker
  • Industry: Industrial / Inks, Paints and Coatings
  • Function: Clarification, Polishing, Prefiltration
  • Filter Construction: Bag Filter Vessel
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 10.3 bar, 150 psi
  • Maximum Operating Temperature: 300 °F
  • Flow Rate: 160 gal/min
  • Seal Material: EPDM (300 F max.)
Safety Warning

Item Information

The EB single bag filter vessels are non ASME code designed to provide economical filtration of a wide variety of liquids in a lightweight, externally polished stainless steel design. Features include a secured swing bolt quick open cover and an internal positive pressure bag hold down device.
EB single bag vessels are available to accommodate common industrial filter bag sizes 1, 2, 3 and 4. These bag filter vessels are manufactured from polished and passivated stainless steel and rated for 150 psi (10.3 bar). For added corrosion resistance all cover bolt and leg mounting hardware is made from stainless steel as well.

Features/Benefits
• Swing bolted O-ring closure seal provides quick & positive seal with easy access to the vessel interior and filter bag
• Both FNPT threaded and flanged connections are available in specific models
• NPT models offers dual 2" outlet ports on bottom and side locations
• EPDM seals are standard with other material options available
• Standard threaded FNPT vent & drains
• Standard stainless steel closure bolt hardware
• Polished exterior & pickle passivate interior/exterior for enhanced corrosion resistance
• Mounting legs are adjustable, providing flexibility for installation height & orientation
• Hinged cover for ease of use

Applications
• Potable Water Filtration
• Cutting Oil Filtration
• Solvent Filtration
• Coolant Filtration
• Process Water Filtration
• Filtration of Coatings
• Lubricant Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945