ED3030-G230 - ED3000 Series Electronic Level Sensing Condensate Drain | Parker NA

ED3000 Series Electronic Level Sensing Condensate Drain | #ED3030-G230

ED3030-G230

ED3000 Series Electronic Level Sensing Condensate Drain | #ED3030-G230

Automatic zero air loss condensate drain for industrial compressed air treatment applications.


Technical Specifications

  • Flow Rate: 18000 m³/h (10594 cfm)
  • Connection Type: BSPP
  • Electrical Requirements: 230V/1PH/50-60Hz
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Condensate Drain
  • Product Style: Electronic Level Sensing Drain
  • Product Series: ED3000
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
  • Operating Pressure: 1 to 16 barg, 15 to 232 psig
  • Operating Temperature: 2 to 60 °C, 35 to 140 °F
  • Ingress Protection Rating: IP65
  • Height: 164.0 mm, 6.5 inch
  • Width: 137.0 mm, 5.4 inch
  • Depth: 67.0 mm, 2.6 inch
  • Weight: 1 kg, 2.2 lb
Safety Warning

Item Information

When the control of a condensate drain is not level controlled but exclusively time-based, it employs preset values for valve operating times and intervals. However, since the amount of condensate in a compressed air system changes constantly (e.g. summer/winter, maximum/part load) this can sometimes cause problems for time-controlled condensate drains. ED3000 Series level sensing condensate drains use internal sensors to determine the exact moment to discharge condensate, this results in a minimised number of switching cycles and thus, to a maximum service life of the drain valve.

 

Features:

• Non-wearing magnetic-core level control for optimised loss free discharge of condensate

 

• Integrated dirt screen between level measurement and drain valve to protect the diaphragm valve (with alarm monitoring)

 

• Diaphragm valve with large cross-section and condensate pilot control for extended service life

 

Benefits:

 • High energy efficiency and reliability

 

• Increased process safety

 

• Easy to install and service

 

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066