Emulsion Mixers - Code 4818 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Emulsion Mixers - Code 4818

Emulsion Mixers - Code 4818

Parker Conflow’s Code 4818 is a unique emulsion mixer which supplies a constant, accurate mix ratio of soluble oil and water to provide fire-resistant hydraulic fluid to power roof supports on the coal face.

Technical Specifications

  • Connection Size: 1/2" BSP, 1" BSP
  • Maximum Operating Pressure: 2002 psi, 138 bar
  • Weight: 23 kg
  • Application: Machine Cooling
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 4818 is a unique emulsion mixer which supplies a constant, accurate mix ratio of soluble oil and water to provide fire-resistant hydraulic fluid to power roof supports on the coal face.

The only emulsion mixer of its type for underground mining available anywhere in the world, Code 4818 requires no electrical power, as it is driven by the inlet water supply.
The incoming water drives a rotary paddle wheel, which is connected through a set of transfer gears to a conventional gear pump mechanism. As the gear pump rotates, soluble oil is pulled into a mixing chamber where it mixes with the incoming water to create an emulsion. By adjusting a regulator valve on the oil inlet, different mix concentrations can be achieved.

When specifying the product, the customer needs to state oil type, whether synthetic or mineral.
To enable efficient use of the oil, Parker Conflow offers the option of a check valve to prevent the oil draining away.

Code 4818 is available as 1/2" water inlet port, 1" emulsion outlet port, 1/2" oil inlet port.
It operates to a maximum working pressure of 138 bar.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Driven by incoming water (No power supply needed).
• Mechanical system no power required.
• Can cater for mix ratios from 93:7 through to 99:1.
• Mix constant for flowrate from 22 to 135 LPM (5 to 30 gpm)
• Suitable for mineral or synthetic oils.
• Wide flow range.
• Cost efficient emulsion method.
• Provides accurate percentage of oil and water mix, constantly.

Applications:
• To provide fire resistant hydraulic fluid to power roof supports on a coal face.
• To provide lubricant coolant for machining tools in any industrial application.

Related Documents

×
Products
CODE-4818-V1

687PDC
687414