Flowmeters - Code 452 | Product Series

Filter by

    No filters selected

Connection Size

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flowmeters - Code 452

Flowmeters - Code 452

Parker Conflow’s Code 452 is a highly accurate flow meter used in mining or quarrying applications, with the ability to cater for systems with varying flows and/or extreme oscillation.

Technical Specifications

  • Flow Rate: 0 to 40 L/min, 0 to 200 L/min, 0 to 350 L/min
  • Connection Size: 1/2, 1, 1 1/4, 1 1/2, 2 inch
  • Maximum Operating Pressure: 315 bar, 4569 psi
  • Weight: 3.81-25.5 kg
  • Application: Fluid Monitoring
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 452 is a highly accurate flow meter that indicates the volume rate of fluid flow in a pipeline or hydraulic system in mining or quarrying applications and is suitable for systems with varying flow and/or extreme oscillation.

With Code 452, readings are accurate throughout the full scale to +/-2% due to factory setting and hand marking of the scale. The flow meter is also glycerine-filled to protect from any bouncing of the needle, enabling reliable readings to be taken.

Code 452 enables flow to be set to specific rates, with a wide range of rates available to suit customer requirements.
Filtration must occur before the meter to prevent inaccurate readings or no response due to a blockage.

Code 452 is available in 1/2" to 3" sizes and operates to a maximum working pressure of 315 bar (1" unit).

Markets:
• Quarrying
• Mining

Features/Benefits:
• Individually calibrated to ±2% of indicated reading.
• Heavy duty construction.
• Glycerine filled to damp needle pulsations and prevent misting of viewing window.
• Units equipped with side ports, for pressure gauge fitting.
• Rugged and compact unit.
• Has a side connection so it can fit a pressure gauge.
• Hand marked to ensure accuracy.
• Readings in single or dual scales, litres or gallons per minute.

Applications:
• Monitoring water or oil flows to the various systems on coal cutting machines, AFC gearboxes and roof bolting machinery.
• Monitoring water lines for dust suppression, motor cooling, ITP systems and fire fighting.

Related Documents

×
Products Connection Size Flow Rate
CODE-452-A-V1 1/2 INCH 0-40 LPM
CODE-452-B-V13 1 INCH 0-200 LPM
CODE-452-C-V4 1 1/4 INCH 0-350 LPM

687PDC
687414