Flow and Pressure Meters- Code 477 | Product Series

Filter by

    No filters selected

Connection Size

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flow and Pressure Meters- Code 477

Flow and Pressure Meters- Code 477

Parker Conflow’s Code 477 is an in-line flowmeter that provides both flow and pressure measurement functions in one compact unit, allowing a diagnostic check on ITP systems on coal cutting machines.

Technical Specifications

  • Connection Size: 1, 1 1/2
  • Flow Rate: 100 to 300 L/min
  • Maximum Operating Pressure: 315 bar, 4569 psi
  • Weight: 7.95-14.1 kg
  • Application: On Board Monitoring
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 477 is an in-line flowmeter that provides both flow and pressure measurement functions in one compact unit, allowing a diagnostic check on ITP systems on coal cutting machines.

The product combines the Parker Conflow Code 452 flowmeter, together with a pressure gauge block built in-line on the outlet. The pressure gauge block encompasses the features of the Code 91 Mine Gauge with the addition of an isolating valve built-in to the block. This isolates the pressure gauge from the system so that the gauge tube is only subject to the system pressure when a reading needs to be taken. The isolating valve is also used to restrict the hydraulic pulsation in certain circumstances so that a steady pointer indication ensues.

Code 477 is available in sizes from 3/4" up to 1 1/2" and to a maximum working pressure of 315 bar (1" unit).

Markets:
• Quarrying
• Mining

Features/Benefits:
• Extremely accurate as individually calibrated to -/±2% of indicated reading.
• Based on the reliable, robust 452 Flowmeter
• Glycerine filled for steady reading.

Applications:
• On board monitoring of ITP systems on coal cutting machines as a diagnostic check to ensure pressure and flow of water circuit is above the required trip levels.

Related Documents

×
Products Connection Size Flow Rate
CODE-477-A-V1 1 INCH 100 LPM
CODE-477-B-V12 1 1/2" INCH 300 LPM

687PDC
687414