Ermeto DIN Port reducers for high pressure hydraulic tube fittings | Product Series

Filter by

    No filters selected

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Body Material

Seal Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ermeto DIN Port reducers for high pressure hydraulic tube fittings Ermeto DIN Port reducers for high pressure hydraulic tube fittings

Ermeto DIN Port reducers for high pressure hydraulic tube fittings

The main function of Ermeto DIN port reducers is to match the sizes of different ports. This range of port reducers is available in steel and stainless steel.

Technical Specifications

  • Brand: Ermeto
  • Application: Automotive Process, Chemical Transfer, Construction Equipment, Fuel Transfer, Hydraulics, Manufacturing Equipment, Marine, Material Handling, Mobile Equipment, Oilfield, Packaging, Transportation, Fuel Transfer, Hydraulics
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Stud Fitting, Reducer
  • Configuration: Port to Port
  • Maximum Operating Pressure: 100 to 630 bar, n/a
  • Shape: Straight
  • Connection 1 Type: Male, BSPP, Metric, NPT
  • Connection 1 Size: View Part Details.
  • Connection 2 Type: Female, BSPP, Metric, NPT, UNF/UN
  • Connection 2 Size: View Part Details.
  • Specifications Met: DIN, ISO 8434, ISO 1179, ISO 9974, ISO 6149, SAE J476
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Brass, Stainless Steel, Steel
  • Seal Type: ED Seal, O-Ring, Sealing Edge
  • Seal Material: FKM, Metal, NBR
  • Maximum Ambient Temperature: 150 to 400 °C, 320 to 752 °F
  • Minimum Ambient Temperature: -40 to -60 °C, -40 to -76 °F
  • Maximum Fluid Temperature: 120 to 400 °C, 248 to 752 °F
  • Minimum Fluid Temperature: -35 to -60 °C, -31 to -76 °F
Safety Warning

Full Product Description

The main function of Ermeto DIN port reducers is to match different ports. These broad range of port reducers, types RI and RI-ED is available in steel and in a stainless steel version.

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
• Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• High pressure: Ermeto DIN port reducers have pressure ratings up to 400 bar, so that the port reducers can be used in a wide range of applications.

Related Documents

×
Products Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Body Material Seal Type
RI2EDX11/271 Male BSPP G 2 A Female BSPP G 1-1/2 Stainless Steel ED Seal
RI11/4EDX171 Male BSPP G 1-1/4 A Female BSPP G 1 Stainless Steel ED Seal
RI11/4EDX11/2CF Male BSPP G 1-1/4 A Female BSPP G 1-1/2 Steel ED Seal
RI11/4EDX11/271 Male BSPP G 1-1/4 A Female BSPP G 1-1/2 Stainless Steel ED Seal
RI11/2EDX1/2CF Male BSPP G 1-1/2 A Female BSPP G 1/2 Steel ED Seal
RI11/2EDX1/271 Male BSPP G 1-1/2 A Female BSPP G 1/2 Stainless Steel ED Seal
RI11/2EDX3/4CF Male BSPP G 1-1/2 A Female BSPP G 3/4 Steel ED Seal
RI11/2EDX3/471 Male BSPP G 1-1/2 A Female BSPP G 3/4 Stainless Steel ED Seal
RI11/2EDX1CF Male BSPP G 1-1/2 A Female BSPP G 1 Steel ED Seal
RI11/2EDX171 Male BSPP G 1-1/2 A Female BSPP G 1 Stainless Steel ED Seal
RI11/2EDX11/4CF Male BSPP G 1-1/2 A Female BSPP G 1-1/4 Steel ED Seal
RI11/2EDX11/471 Male BSPP G 1-1/2 A Female BSPP G 1-1/4 Stainless Steel ED Seal
RI2EDX11/2CF Male BSPP G 2 A Female BSPP G 1-1/2 Steel ED Seal
RI11/2X3/471 Male BSPP G 1-1/2 A Female BSPP G 3/4 Stainless Steel Sealing Edge
RI1/8EDX1/4CF Male BSPP G 1/8 A Female BSPP G 1/4 Steel ED Seal
RI1/8EDX1/471 Male BSPP G 1/8 A Female BSPP G 1/4 Stainless Steel ED Seal
RI1/8EDX3/8CF Male BSPP G 1/8 A Female BSPP G 3/8 Steel ED Seal
RI1/8EDX3/871 Male BSPP G 1/8 A Female BSPP G 3/8 Stainless Steel ED Seal
RI1/4EDX1/8CF Male BSPP G 1/4 A Female BSPP G 1/8 Steel ED Seal
RI1/4EDX1/871 Male BSPP G 1/4 A Female BSPP G 1/8 Stainless Steel ED Seal
RI1/4EDX3/8CF Male BSPP G 1/4 A Female BSPP G 3/8 Steel ED Seal
RI1/4EDX3/871 Male BSPP G 1/4 A Female BSPP G 3/8 Stainless Steel ED Seal
RI1/4EDX1/2CF Male BSPP G 1/4 A Female BSPP G 1/2 Steel ED Seal
RI1/4EDX1/271 Male BSPP G 1/4 A Female BSPP G 1/2 Stainless Steel ED Seal
RI1/4EDX3/4CF Male BSPP G 1/4 A Female BSPP G 3/4 Steel ED Seal
RI1/4EDX3/471 Male BSPP G 1/4 A Female BSPP G 3/4 Stainless Steel ED Seal
RI3/8EDX1/8CF Male BSPP G 3/8 A Female BSPP G 1/8 Steel ED Seal
RI3/8EDX1/871 Male BSPP G 3/8 A Female BSPP G 1/8 Stainless Steel ED Seal
RI3/8EDX1/4CF Male BSPP G 3/8 A Female BSPP G 1/4 Steel ED Seal
RI3/8EDX1/471 Male BSPP G 3/8 A Female BSPP G 1/4 Stainless Steel ED Seal
RI3/8EDX1/2CF Male BSPP G 3/8 A Female BSPP G 1/2 Steel ED Seal
RI3/8EDX1/271 Male BSPP G 3/8 A Female BSPP G 1/2 Stainless Steel ED Seal
RI3/8EDX3/4CF Male BSPP G 3/8 A Female BSPP G 3/4 Steel ED Seal
RI3/8EDX3/471 Male BSPP G 3/8 A Female BSPP G 3/4 Stainless Steel ED Seal
RI1/2EDX1/8CF Male BSPP G 1/2 A Female BSPP G 1/8 Steel ED Seal
RI1/2EDX1/871 Male BSPP G 1/2 A Female BSPP G 1/8 Stainless Steel ED Seal
RI1/2EDX1/4CF Male BSPP G 1/2 A Female BSPP G 1/4 Steel ED Seal
RI1/2EDX1/471 Male BSPP G 1/2 A Female BSPP G 1/4 Stainless Steel ED Seal
RI1/2EDX3/8CF Male BSPP G 1/2 A Female BSPP G 3/8 Steel ED Seal
RI1/2EDX3/871 Male BSPP G 1/2 A Female BSPP G 3/8 Stainless Steel ED Seal
RI1/2EDX3/4CF Male BSPP G 1/2 A Female BSPP G 3/4 Steel ED Seal
RI1/2EDX3/471 Male BSPP G 1/2 A Female BSPP G 3/4 Stainless Steel ED Seal
RI1/2EDX1CF Male BSPP G 1/2 A Female BSPP G 1 Steel ED Seal
RI1/2EDX171 Male BSPP G 1/2 A Female BSPP G 1 Stainless Steel ED Seal
RI1/2EDX11/4CF Male BSPP G 1/2 A Female BSPP G 1-1/4 Steel ED Seal
RI1/2EDX11/471 Male BSPP G 1/2 A Female BSPP G 1-1/4 Stainless Steel ED Seal
RI3/4EDX1/4CF Male BSPP G 3/4 A Female BSPP G 1/4 Steel ED Seal
RI3/4EDX1/471 Male BSPP G 3/4 A Female BSPP G 1/4 Stainless Steel ED Seal
RI3/4EDX3/8CF Male BSPP G 3/4 A Female BSPP G 3/8 Steel ED Seal
RI3/4EDX3/871 Male BSPP G 3/4 A Female BSPP G 3/8 Stainless Steel ED Seal
RI3/4EDX1/2CF Male BSPP G 3/4 A Female BSPP G 1/2 Steel ED Seal
RI3/4EDX1/271 Male BSPP G 3/4 A Female BSPP G 1/2 Stainless Steel ED Seal
RI3/4EDX1CF Male BSPP G 3/4 A Female BSPP G 1 Steel ED Seal
RI3/4EDX171 Male BSPP G 3/4 A Female BSPP G 1 Stainless Steel ED Seal
RI3/4EDX11/4CF Male BSPP G 3/4 A Female BSPP G 1-1/4 Steel ED Seal
RI3/4EDX11/471 Male BSPP G 3/4 A Female BSPP G 1-1/4 Stainless Steel ED Seal
RI3/4EDX11/2CF Male BSPP G 3/4 A Female BSPP G 1-1/2 Steel ED Seal
RI3/4EDX11/271 Male BSPP G 3/4 A Female BSPP G 1-1/2 Stainless Steel ED Seal
RI1EDX1/4CF Male BSPP G 1 A Female BSPP G 1/4 Steel ED Seal
RI1EDX1/471 Male BSPP G 1 A Female BSPP G 1/4 Stainless Steel ED Seal
RI1EDX3/8CF Male BSPP G 1 A Female BSPP G 3/8 Steel ED Seal
RI1EDX3/871 Male BSPP G 1 A Female BSPP G 3/8 Stainless Steel ED Seal
RI1EDX1/2CF Male BSPP G 1 A Female BSPP G 1/2 Steel ED Seal
RI1EDX1/271 Male BSPP G 1 A Female BSPP G 1/2 Stainless Steel ED Seal
RI1EDX3/4CF Male BSPP G 1 A Female BSPP G 3/4 Steel ED Seal
RI1EDX3/471 Male BSPP G 1 A Female BSPP G 3/4 Stainless Steel ED Seal
RI1EDX11/4CF Male BSPP G 1 A Female BSPP G 1-1/4 Steel ED Seal
RI1EDX11/471 Male BSPP G 1 A Female BSPP G 1-1/4 Stainless Steel ED Seal
RI1EDX11/2CF Male BSPP G 1 A Female BSPP G 1-1/2 Steel ED Seal
RI1EDX11/271 Male BSPP G 1 A Female BSPP G 1-1/2 Stainless Steel ED Seal
RI11/4EDX1/2CF Male BSPP G 1-1/4 A Female BSPP G 1/2 Steel ED Seal
RI11/4EDX1/271 Male BSPP G 1-1/4 A Female BSPP G 1/2 Stainless Steel ED Seal
RI11/4EDX3/4CF Male BSPP G 1-1/4 A Female BSPP G 3/4 Steel ED Seal
RI11/4EDX3/471 Male BSPP G 1-1/4 A Female BSPP G 3/4 Stainless Steel ED Seal
RI11/4EDX1CF Male BSPP G 1-1/4 A Female BSPP G 1 Steel ED Seal
RI1/2EDX1/271 Male BSPP G 1/2 A Female BSPP G 1/2 Stainless Steel ED Seal
RI1/2EDX1/2CF Male BSPP G 1/2 A Female BSPP G 1/2 Steel ED Seal
RI1/2EDX1/4MS Male BSPP G 1/2 A Female BSPP G 1/4 Brass ED Seal
RI1/2NPTX14X1.5CFX Male NPT 1/2"-14 Female Metric M14x1.5 Steel Sealing Edge
RI1/2X1/471X Male BSPP G 1/2 A Female BSPP G 1/4 Stainless Steel Sealing Edge
RI1/2X1/4CFX Male BSPP G 1/2 A Female BSPP G 1/4 Steel Sealing Edge
RI1/2X1/4MSX Male BSPP G 1/2 A Female BSPP G 1/4 Brass Sealing Edge
RI1/2X1/871X Male BSPP G 1/2 A Female BSPP G 1/8 Stainless Steel Sealing Edge
RI1/2X1/8CFX Male BSPP G 1/2 A Female BSPP G 1/8 Steel Sealing Edge
RI1/2X1/8MSX Male BSPP G 1/2 A Female BSPP G 1/8 Brass Sealing Edge
RI1/2X11/471X Male BSPP G 1/2 A Female BSPP G 1-1/4 Stainless Steel Sealing Edge
RI1/2X171X Male BSPP G 1/2 A Female BSPP G 1 Stainless Steel Sealing Edge
RI1/2X18X1.5CFX Male BSPP G 1/2 A Female BSPP M18x1.5 Steel Sealing Edge
RI1/2X1CFX Male BSPP G 1/2 A Female BSPP G 1 Steel Sealing Edge
RI1/2X3/471X Male BSPP G 1/2 A Female BSPP G 3/4 Stainless Steel Sealing Edge
RI1/2X3/4CFX Male BSPP G 1/2 A Female BSPP G 3/4 Steel Sealing Edge
RI1/2X3/4MSX Male BSPP G 1/2 A Female BSPP G 3/4 Brass Sealing Edge
RI1/2X3/871X Male BSPP G 1/2 A Female BSPP G 3/8 Stainless Steel Sealing Edge
RI1/2X3/8CFX Male BSPP G 1/2 A Female BSPP G 3/8 Steel Sealing Edge
RI1/2X3/8MSX Male BSPP G 1/2 A Female BSPP G 3/8 Brass Sealing Edge
RI1/4EDX1/471 Male BSPP G 1/4 A Female BSPP G 1/4 Stainless Steel ED Seal
RI1/4EDX1/4CF Male BSPP G 1/4 A Female BSPP G 1/4 Steel ED Seal
RI1/4NPTX1/8NPTCFX Male NPT 1/4"-18 Female NPT 1/8"-27 Steel Sealing Edge
RI1/4X1/271X Male BSPP G 1/4 A Female BSPP G 1/2 Stainless Steel Sealing Edge
RI1/4X1/2CFX Male BSPP G 1/4 A Female BSPP G 1/2 Steel Sealing Edge
RI1/4X1/2MSX Male BSPP G 1/4 A Female BSPP G 1/2 Brass Sealing Edge
RI1/4X1/871X Male BSPP G 1/4 A Female BSPP G 1/8 Stainless Steel Sealing Edge
RI1/4X1/8CFX Male BSPP G 1/4 A Female BSPP G 1/8 Steel Sealing Edge
RI1/4X1/8MSX Male BSPP G 1/4 A Female BSPP G 1/8 Brass Sealing Edge
RI1/4X3/471X Male BSPP G 1/4 A Female BSPP G 3/4 Stainless Steel Sealing Edge
RI1/4X3/4CFX Male BSPP G 1/4 A Female BSPP G 3/4 Steel Sealing Edge
RI1/4X3/871X Male BSPP G 1/4 A Female BSPP G 3/8 Stainless Steel Sealing Edge
RI1/4X3/8CFX Male BSPP G 1/4 A Female BSPP G 3/8 Steel Sealing Edge
RI1/4X3/8MSX Male BSPP G 1/4 A Female BSPP G 3/8 Brass Sealing Edge
RI1/8EDX1/871 Male BSPP G 1/8 A Female BSPP G 1/8 Stainless Steel ED Seal
RI1/8X1/471X Male BSPP G 1/8 A Female BSPP G 1/4 Stainless Steel Sealing Edge
RI1/8X1/4CFX Male BSPP G 1/8 A Female BSPP G 1/4 Steel Sealing Edge
RI1/8X1/4MSX Male BSPP G 1/8 A Female BSPP G 1/4 Brass Sealing Edge
RI1/8X3/871X Male BSPP G 1/8 A Female BSPP G 3/8 Stainless Steel Sealing Edge
RI1/8X3/8CFX Male BSPP G 1/8 A Female BSPP G 3/8 Steel Sealing Edge
RI11/2AX1CFX Male BSPP G 1-1/2 A Female BSPP G 1 Steel Sealing Edge
RI11/2EDX1/4CF Male BSPP G 1-1/2 A Female BSPP G 1/4 Steel ED Seal
RI11/2EDX15/16UNCF Male BSPP G 1-1/2 A Female UNF/UN G 1-5/16 Steel ED Seal
RI11/2EDX1MS Male BSPP G 1-1/2 A Female BSPP G 1 Brass ED Seal
RI11/2X1/271X Male BSPP G 1-1/2 A Female BSPP G 1/2 Stainless Steel Sealing Edge
RI11/2X1/2CFX Male BSPP G 1-1/2 A Female BSPP G 1/2 Steel Sealing Edge
RI11/2X1/2MSX Male BSPP G 1-1/2 A Female BSPP G 1/2 Brass Sealing Edge
RI11/2X11/471X Male BSPP G 1-1/2 A Female BSPP G 1-1/4 Stainless Steel Sealing Edge
RI11/2X11/4CFX Male BSPP G 1-1/2 A Female BSPP G 1-1/4 Steel Sealing Edge
RI11/2X171X Male BSPP G 1-1/2 A Female BSPP G 1 Stainless Steel Sealing Edge
RI11/2X1CFX Male BSPP G 1-1/2 A Female BSPP G 1 Steel Sealing Edge
RI11/2X3/471X Male BSPP G 1-1/2 A Female BSPP G 3/4 Stainless Steel Sealing Edge
RI11/2X3/4CFX Male BSPP G 1-1/2 A Female BSPP G 3/4 Steel Sealing Edge
RI11/4EDX3/8CF Male BSPP G 1-1/4 A Female BSPP G 3/8 Steel ED Seal
RI11/4X1/271X Male BSPP G 1-1/4 A Female BSPP G 1/2 Stainless Steel Sealing Edge
RI11/4X1/2CFX Male BSPP G 1-1/4 A Female BSPP G 1/2 Steel Sealing Edge
RI11/4X1/2MSX Male BSPP G 1-1/4 A Female BSPP G 1/2 Brass Sealing Edge
RI11/4X1/4CFX Male BSPP G 1-1/4 A Female BSPP G 1/4 Steel Sealing Edge
RI11/4X11/271X Male BSPP G 1-1/4 A Female BSPP G 1/2 Stainless Steel Sealing Edge
RI11/4X11/2CFX Male BSPP G 1-1/4 A Female BSPP G 1/2 Steel Sealing Edge
RI11/4X171X Male BSPP G 1-1/4 A Female BSPP G 1 Stainless Steel Sealing Edge
RI11/4X1CFX Male BSPP G 1-1/4 A Female BSPP G 1 Steel Sealing Edge
RI11/4X3/471X Male BSPP G 1-1/4 A Female BSPP G 3/4 Stainless Steel Sealing Edge
RI11/4X3/4CFX Male BSPP G 1-1/4 A Female BSPP G 3/4 Steel Sealing Edge
RI12X1.5/R1/4CFX Male Metric M12x1.5 Female BSPP G 1/4 Steel Sealing Edge
RI12X1.5EDX1/4CF Male Metric M12x1.5 Female BSPP G 1/4 Steel ED Seal
RI14X1.5EDX1/4CF Male Metric M14x1.5 Female BSPP G 1/4 Steel ED Seal
RI14X1.5EDX14X1.5CF Male Metric M14x1.5 Female Metric M14x1.5 Steel ED Seal
RI16X1.5EDX1/4CF Male Metric M16x1.5 Female BSPP G 1/4 Steel ED Seal
RI18X1.5EDX1/2CF Male Metric M18x1.5 Female BSPP G 1/2 Steel ED Seal
RI18X1.5EDX1/4CF Male Metric M18x1.5 Female BSPP G 1/4 Steel ED Seal
RI1EDX22X1.5CF Male BSPP G 1 A Female Metric M22x1.5 Steel ED Seal
RI1X1/271X Male BSPP G 1 A Female BSPP G 1/2 Stainless Steel Sealing Edge
RI1X1/2CFX Male BSPP G 1 A Female BSPP G 1/2 Steel Sealing Edge
RI1X1/2MSX Male BSPP G 1 A Female BSPP G 1/2 Brass Sealing Edge
RI1X1/471X Male BSPP G 1 A Female BSPP G 1/4 Stainless Steel Sealing Edge
RI1X1/4CFX Male BSPP G 1 A Female BSPP G 1/4 Steel Sealing Edge
RI1X11/271X Male BSPP G 1 A Female BSPP G 1-1/2 Stainless Steel Sealing Edge
RI1X11/2CFX Male BSPP G 1 A Female BSPP G 1-1/2 Steel Sealing Edge
RI1X11/471X Male BSPP G 1 A Female BSPP G 1-1/4 Stainless Steel Sealing Edge
RI1X11/4CFX Male BSPP G 1 A Female BSPP G 1-1/4 Steel Sealing Edge
RI1X11/4MSX Male BSPP G 1 A Female BSPP G 1-1/4 Brass Sealing Edge
RI1X3/471X Male BSPP G 1 A Female BSPP G 3/4 Stainless Steel Sealing Edge
RI1X3/4CFX Male BSPP G 1 A Female BSPP G 3/4 Steel Sealing Edge
RI1X3/4MSX Male BSPP G 1 A Female BSPP G 3/4 Brass Sealing Edge
RI1X3/871X Male BSPP G 1 A Female BSPP G 3/8 Stainless Steel Sealing Edge
RI1X3/8CFX Male BSPP G 1 A Female BSPP G 3/8 Steel Sealing Edge
RI22X1.5/1/471X Male Metric M22x1.5 Female BSPP G 1/4 Stainless Steel Sealing Edge
RI22X1.5/1/4CFX Male Metric M22x1.5 Female BSPP G 1/4 Steel Sealing Edge
RI22X1.5EDX1/2CF Male Metric M22x1.5 Female BSPP G 1/2 Steel ED Seal
RI22X1.5EDX1/4CF Male Metric M22x1.5 Female BSPP G 1/4 Steel ED Seal
RI26X1.5ED/22X1.5CF Male Metric M26x1.5 Female BSPP M22x1.5 Steel ED Seal
RI27X2ORX18X1.5CF Male Metric M27x2.0 Female BSPP M18x1.5 Steel O-Ring
RI2EDX1/2CF Male BSPP G 2 A Female BSPP G 1/2 Steel ED Seal
RI2EDX11/471 Male BSPP G 2 A Female BSPP G 1-1/4 Stainless Steel ED Seal
RI2EDX11/4CF Male BSPP G 2 A Female BSPP G 1-1/4 Steel ED Seal
RI2EDX171 Male BSPP G 2 A Female BSPP G 1 Stainless Steel ED Seal
RI2EDX1CF Male BSPP G 2 A Female BSPP G 1 Steel ED Seal
RI2EDX3/471 Male BSPP G 2 A Female BSPP G 3/4 Stainless Steel ED Seal
RI2EDX3/4CF Male BSPP G 2 A Female BSPP G 3/4 Steel ED Seal
RI2X11/271X Male BSPP G 2 A Female BSPP G 1-1/2 Stainless Steel Sealing Edge
RI2X11/2CFX Male BSPP G 2 A Female BSPP G 1-1/2 Steel Sealing Edge
RI2X11/4CFX Male BSPP G 2 A Female BSPP G 1-1/4 Steel Sealing Edge
RI2X1CFX Male BSPP G 2 A Female BSPP G 1 Steel Sealing Edge
RI3/4EDX18X1.571 Male BSPP G 3/4 A Female Metric M18x1.5 Stainless Steel ED Seal
RI3/4EDX22X1.5CF Male BSPP G 3/4 A Female Metric M22x1.5 Steel ED Seal
RI3/4NPTX1/2NPTCFX Male NPT 3/4"-14 Female NPT 1/2"-14 Steel Sealing Edge
RI3/4X1/271X Male BSPP G 3/4 A Female BSPP G 1/2 Stainless Steel Sealing Edge
RI3/4X1/2CFX Male BSPP G 3/4 A Female BSPP G 1/2 Steel Sealing Edge
RI3/4X1/2MSX Male BSPP G 3/4 A Female BSPP G 1/2 Brass Sealing Edge
RI3/4X1/471X Male BSPP G 3/4 A Female BSPP G 1/4 Stainless Steel Sealing Edge
RI3/4X1/4CFX Male BSPP G 3/4 A Female BSPP G 1/4 Steel Sealing Edge
RI3/4X11/271X Male BSPP G 3/4 A Female BSPP G 1-1/2 Stainless Steel Sealing Edge
RI3/4X11/2CFX Male BSPP G 3/4 A Female BSPP G 1-1/2 Steel Sealing Edge
RI3/4X11/471X Male BSPP G 3/4 A Female BSPP G 1-1/4 Stainless Steel Sealing Edge
RI3/4X11/4CFX Male BSPP G 3/4 A Female BSPP G 1-1/4 Steel Sealing Edge
RI3/4X11/4MSX Male BSPP G 3/4 A Female BSPP G 1-1/4 Brass Sealing Edge
RI3/4X171X Male BSPP G 3/4 A Female BSPP G 1 Stainless Steel Sealing Edge
RI3/4X1CFX Male BSPP G 3/4 A Female BSPP G 1 Steel Sealing Edge
RI3/4X1MSX Male BSPP G 3/4 A Female BSPP G 1 Brass Sealing Edge
RI3/4X3/871X Male BSPP G 3/4 A Female BSPP G 3/8 Stainless Steel Sealing Edge
RI3/4X3/8CFX Male BSPP G 3/4 A Female BSPP G 3/8 Steel Sealing Edge
RI3/8EDX171 Male BSPP G 3/8 A Female BSPP G 1 Stainless Steel ED Seal
RI3/8X1/271X Male BSPP G 3/8 A Female BSPP G 1/2 Stainless Steel Sealing Edge
RI3/8X1/2CFX Male BSPP G 3/8 A Female BSPP G 1/2 Steel Sealing Edge
RI3/8X1/2MSX Male BSPP G 3/8 A Female BSPP G 1/2 Brass Sealing Edge
RI3/8X1/471X Male BSPP G 3/8 A Female BSPP G 1/4 Stainless Steel Sealing Edge
RI3/8X1/4CFX Male BSPP G 3/8 A Female BSPP G 1/4 Steel Sealing Edge
RI3/8X1/4MSX Male BSPP G 3/8 A Female BSPP G 1/4 Brass Sealing Edge
RI3/8X1/8CFX Male BSPP G 3/8 A Female BSPP G 1/8 Steel Sealing Edge
RI3/8X3/471X Male BSPP G 3/8 A Female BSPP G 3/4 Stainless Steel Sealing Edge
RI3/8X3/4CFX Male BSPP G 3/8 A Female BSPP G 3/4 Steel Sealing Edge

687PDC
687614