ES937-20000 - Elephant Trunk Large Diameter Custom Made Material Handling Hose, Series ES937 | Parker NA

Elephant Trunk Large Diameter Custom Made Material Handling Hose, Series ES937 | #ES937-20000

ES937-20000

Elephant Trunk Large Diameter Custom Made Material Handling Hose, Series ES937 | #ES937-20000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 20
  • Minimum Bend Radius: n/a
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR) 1/8", 1/8", Black
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Dry Abrasive Powders (Cement), Dry Abrasive Powders (Light Abrasives)
  • Package Type: Straight Length
  • Inside Diameter: 20 inch, 508 mm
  • Outside Diameter: 20.531 inch, 521.5 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 Plies of Tire Cord
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 9.6 lb, 4.35 kg
  • Maximum Operating Pressure: 25 psi, 1.7 bar
  • Maximum Length: 50 ft
Safety Warning

Item Information

Parker's Series ES937 Elephant Trunk Large Diameter Custom Made Material Handling Hose provides excellent service across multiple light duty, gravity drop bulk transfer applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose and the cover provides resistance to abrasion and weathering for maximum performance. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and plain or enlarged ends. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black 1/8” thick natural rubber for exceptional abrasion resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
• Light abrasive materials
• Powders

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583