Transair® Installation Tools | #EW02 L1 00


LOADING IMAGES
EW02 L1 00

Transair® Installation Tools | #EW02 L1 00

Lugging Jaw for 3" (76mm) Transair Aluminum Pipe


Technical Specifications

  • Drill hole size (inch): N/A
  • Pipe O.D. (mm): 76
  • Pipe O.D. (inch): 3
  • Type: Lugging Jaw
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Industry: General Industrial
  • Application: In Plant Pneumatic
  • Product Type: Compressed Air Piping
  • Body Material: Treated Steel
  • Weight: 2603 kg, 5.73 lb
  • Quantity per Box: 1
  • Power Source: None
  • Product Style: Lugging Jaw
  • Assembly Time: 0 Hours

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair’s offering of installation tools are designed with ease of use in mind. These tools make modifying and installing compressed air, vacuum, industrial/inert gas, process water, or chemical transfer systems quicker and easier. With our line of pipe cutters, drill bits, deburring tools and lugging tools allow all diameters (1/2” to 8”) of aluminum and stainless steel pipe to be installed four times faster. Our tools are easy to operate and built to provide years of dependable service.

For installation instructions, download our installation manual or watch our installation videos.

Markets
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features & Benefits: 
• Easy to use
• Faster installation
• Lower installation costs
• Lightweight

Applications
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547