EW08SMEDCF - Ermeto DIN Swivel adjustable high pressure tube fittings | Parker NA

Ermeto DIN Swivel adjustable high pressure tube fittings | #EW08SMEDCF

Click to View CAD Model
EW08SMEDCF

Ermeto DIN Swivel adjustable high pressure tube fittings | #EW08SMEDCF

EO-PSR fittings produce high pressure, leak-free tube connections and components in hydraulic systems. The main feature of EO-PSR (acc. DIN 3861, DIN 2353) is the controlled progressive bite into the tube, due to a unique geometry.


Technical Specifications

  • Connection 1 Type: Male 24° Cone
  • Product Series: EO Heavy
  • Connection 2 Size: M14x1.5
  • Body Material: Steel
  • Seal Type: ED Seal
  • Connection 1 Size: 8 mm (O.D.)
  • Accessories Included: Pre-assembled with Nut and EO-PSR Cutting Ring
  • Connection 2 Type: Male Metric
  • Shape: Elbow 90°
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Processing, Chemicals Processing, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer
  • Product Type: Hydraulic Fittings
  • Product Style: Adjustable Position
  • Product Series: EO Heavy
  • Configuration: Tube to Swivel
  • Maximum Operating Pressure: 800 bar
  • Shape: Elbow 90°
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 8 mm Tube O.D.
  • Connection 2 Type: Male, Metric
  • Connection 2 Size: M14x1.5 mm Thread
  • Specifications Met: ISO 8343, ISO 9974
  • For Fluid Type: Hydraulic Fluids
  • Accessories Included: Pre-assembled with Nut and EO-PSR Cutting Ring
  • Body Material: Steel
  • Seal Type: ED Seal
  • Seal Material: NBR
  • Maximum Ambient Temperature: 150 °C, 320 °F
  • Minimum Ambient Temperature: -50 °C, -58 °F
  • Maximum Fluid Temperature: 120 °C, 248 °F
  • Minimum Fluid Temperature: -50 °C, -58 °F
Safety Warning

Item Information

EO-PSR - Ermeto Original Progressive Stop Ring fittings (acc. DIN 3861, DIN 2353) produce the high pressure, leak-free connections of tubes, components in hydraulic systems for reliable, trouble-free functioning of the entire units. With its basic function, the controlled progressive bite of EO-PSR into the tube, due to its unique internal geometry, is perfect for a broad range of applications, markets.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Material Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Features/benefits of the EO-PSR fitting range:
• High pressure: EO-PSR can be used in applications of up to 800 bar (S series) and 500 bar (L series). Stretches the range of applications.
• EO-LUB: Due to the special treatment of larger sized nuts (25S/28L and larger), the tightening torques of EO-PSR fittings have been reduced by 25%. Eases and speeds up assembly. Prevents under-assembly.
• Over-tightening protection: The special geometry of the EO-PSR prevents the over-assembly of EO-PSR fittings. Helps to avoid cost and time-consuming repair.
• Spring effect: Cost reduction because of the spring effect; re-tightening of the fitting is not necessary.
• Safe assembly: Maximum safety of assembly - two distinctive cutting edges provide a progressive increase of the tightening torque of the EO-PSR. The noticeable end point of the assembly process contributes to maximum safety of assembly.
• Multifunctional ring geometry - prevents over-tightening and additional costs for repair.
• Procurement is easy and fast. EO-PSR is available worldwide.
• Fast, easy and safe assembly - meets the requirements of the applicable standards for 24° cutting ring fittings.

Applications:
• Mobile hydraulics – hydraulic drive units, working hydraulic systems
• Power Generation – compressor stations in gas pipelines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614