Transair® Installation Tools | #EW09 00 51


LOADING IMAGES
EW09 00 51

Transair® Installation Tools | #EW09 00 51

Drill Bit for 1-1/2" Female Threaded NPT 6" (168mm) Drop Bracket


Technical Specifications

  • Drill hole size (inch): 1-1/2
  • Pipe O.D. (mm): 168, 3
  • Pipe O.D. (inch): 6
  • Type: Drill Bit w/ Pilot Bit
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Industry: General Industrial
  • Application: In Plant Pneumatic
  • Product Type: Compressed Air Piping
  • Body Material: Treated Steel
  • Weight: 0.325 kg, 0.73 lb
  • Quantity per Box: 1
  • Power Source: Drill W/ 1/2" Chuck
  • Product Style: Drill Bit w/ Pilot Bit
  • Assembly Time: 0 Hours
Safety Warning

Item Information

Transair’s offering of installation tools are designed with ease of use in mind. These tools make modifying and installing compressed air, vacuum, industrial/inert gas, process water, or chemical transfer systems quicker and easier. With our line of pipe cutters, drill bits, deburring tools and lugging tools allow all diameters (1/2” to 8”) of aluminum and stainless steel pipe to be installed four times faster. Our tools are easy to operate and built to provide years of dependable service.

For installation instructions, download our installation manual or watch our installation videos.

Markets
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features & Benefits: 
• Easy to use
• Faster installation
• Lower installation costs
• Lightweight

Applications
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547