Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #F4TMC4


LOADING IMAGES
F4TMC4
Click to View CAD Model

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #F4TMC4 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Connection 2 Size: 1/4"
  • Connection 1 Type: Tube Stem
  • Color: n/a
  • Connection 1 Size: 1/4"
  • Configuration: Tube Stem to Pipe
  • Connection 2 Type: Male NPT
  • Body Material: Kynar®
  • Product Style: Connector
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Specifications Met: FDA, NSF/ANSI 51
  • Maximum Operating Temperature: 275 °F, 135 °C
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Seal Material: Fluorocarbon (O-Ring)
  • Body Material: Kynar
Safety Warning

Item Information

Parker’s TrueSeal thermoplastic push fit fittings are lightweight, field attachable and quickly connect to tubing without the use of tools. TrueSeal is a robust push-to-connect fitting ideal for water treatment and harsh chemical environments. Available in Acetal, Polypropylene and Kynar, TrueSeal fittings offer FDA and NSF 51 compliance; NSF 61 compliance in gray Acetal. TrueSeal in Acetal and Polypropylene has an EPDM seal, Kynar has a fluorocarbon seal. The gripping ring in TrueSeal is available with either a stainless-steel bite edge or an engineered thermoplastic bite edge.

Use with Parker Parflex Division tubing:

• Polyethylene
• Polypropylene
• Nylon
• Vinyl
• Fluoropolymer
• Polyurethane
• Kynar

Markets:
• Food
• Potable water
• Chemical
• Filtration
• Beverage

Features and Benefits:
• Gripping teeth available in stainless steel or with and engineered thermoplastic bite edge
• Acetal, Polypropylene and Kynar body material
• Engineered O-ring increases seal compression on tube
• EPDM seal in Acetal and Polypropylene, fluorocarbon in Kynar material
• FDA Compliant
• All fittings are NSF-51 listed
• Gray Acetal fittings are NSF-61
• 1/4" - 1/2" tube size
• NPT threads
• Push button release
• Use with Polyethylene, Polypropylene, Nylon, Vinyl, Fluoropolymer, Polyurethane, Kynar

Applications:
• Air
• Water
• Reverse Osmosis
• Beer & wine
• Dispensing systems

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547