FA21-6 - Fire Resistant Blow Out Preventer (BOP) Hoses – 3000 PSI – FA21 hose | Parker NA

Fire Resistant Blow Out Preventer (BOP) Hoses – 3000 PSI – FA21 hose | #FA21-6

FA21-6

Fire Resistant Blow Out Preventer (BOP) Hoses – 3000 PSI – FA21 hose | #FA21-6

Parker's BOP hoses are designed for hydraulic use and certified to withstand fire, high heat and pressures in safety critical applications.


Technical Specifications

  • Hose I.D. (size): -6
  • Weight: 0.8 kg/m, 0.54 lb/ft
  • Maximum Operating Pressure: 206.84 bar, 21 MPa, 3000 psi
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: PKR® Rubber
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: API 16D, Lloyd 1000/499 Fire Test
  • Compatible Fitting: 43 Series
  • Inside Diameter: 3/8 inch, 10 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: Wire
  • Nominal Hose Inside Diameter: 10 mm
  • Outside Diameter: 0.770 inch, 20 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Color: Red
  • Minimum Bend Radius: 2.5 inch, 65 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
Safety Warning

Item Information

Parker’s complete line of Blow Out Preventer hoses (BOP) is developed to meet the most rigorous demands in exploration and deep drilling. Our high-performance BOP hoses are designed for hydraulic use and certified to withstand fire, high heat and pressures in safety critical applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583