Flange to Tube Fitting, ANSI Flange Series | #FCKM12A24T1500


LOADING IMAGES
FCKM12A24T1500 FCKM12A24T1500

Flange to Tube Fitting, ANSI Flange Series | #FCKM12A24T1500

Parker's one piece integral connectors allow the user to switch from piping flange standards to instrument compression with minimum cost and added safety. This system eliminates the need for additional connections.


Technical Specifications

  • Flange Size: 1-1/2"
  • Materials of Construction: 6Mo
  • Flange Face: Ring Type Joint
  • Connection Size: 12 mm
  • Connection Type: Compression, Twin Ferrule (A-LOK®)
  • ANSI Flange Class: 1500
  • Materials of Construction: 6Mo
  • Connection Size: 12 mm
  • Connection Type: Compression Two Ferrule (A-LOK®)
  • Flange Size: 1-1/2 inch
  • Flange Face Type: Ring Type Joint
  • ANSI Flange Class: 1500
Safety Warning

Item Information

Parker’s Flange to Tube Fitting Adapter is designed as a one piece, leak free connection for process, power, and instrumentation applications where both flanges and tube fittings are used. These adapters utilize a ANSI Flange connection on one side and a tube fitting connection on the other side. These offer easy make-up and excellent performance in tight, multi-connection applications.
These Flange Adapters are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276. The tube fittings are gaugeable and manufactured to the highest industry quality standards.

Markets:
• Chemical
• Petro-Chemical
• Power
• Nuclear
• Oil and Gas
• Pulp and Paper

Features/Benefits:
• Single Adapter for easy, close fit applications
• Both CPI™ and ALOK® Tube Fittings are available
• Standard ANSI Flange sizes available

Applications:
• Process Lines
• Instrumentation Systems
• Skids

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516