Ferulok 24° Flareless Fittings | Product Series

Filter by

    No filters selected

Shape

Connection 3 Thread Size (inch)

O-ring

Body Material

Connection Style

Connection 1 Style

Connection 1 Tube O.D. (inch)

Connection 2 Style

Connection 2 Tube O.D. (inch)

Connection 2 Thread Size (inch)

Connection 3 Style

Connection 3 Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ferulok 24° Flareless Fittings

Ferulok 24° Flareless Fittings

Parker's Ferulok 24° Flareless fittings create a visible heavy bite allowing easy inspection and a rear compression grip which firmly holds the nut and tubing, dampening the effects of vibration.

Technical Specifications

  • Maximum Operating Pressure: 6000 (Dynamic Pressure) psi, 41 (Dynamic Pressure) MPa, 414 (Dynamic Pressure) bar
  • Application: Various
  • Shape: 45°, 90°, Straight, Cross, and Tee
  • Connection Type: Flareless
  • Specifications Met: SAE J514
  • Connection 4 Size: Male Flareless Bite Type
  • Connection 4 Tube Outside Diameter: 1/4 to 3/4 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 24° Flareless tube fittings, Ferulok, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems in hydraulic connections. The rear compression grip of the ferrule firmly holds the nut and tubing, dampening the effects of vibration and extending the life of the joint. Exceeding the requirements of SAE J514, Ferulok Flareless fittings are especially suitable for use with applications requiring tube wall thicknesses ranging from medium to extra heavy.

Markets:
• Machine Tool
• Military Ground Systems
• Compressor
• Off-Shore Oil & Gas
• Power Plants
• Lubrication                                                                                                                                                                                                   
• R & D    

Features/Benefits:
• Hardened ferrule creates a visible heavy bite so no inspecting gauges are required.
• Compression grip at rear of ferrule dampens the effects of vibration which extends the life of the joint in rigorous applications.
• Especially suitable for use with tube wall thickness ranging from medium to heavy
• Metal-to-metal sealing makes it suitable for a broad range of temperature and media types.
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof. This feature improves customer internal efficiencies and reduces rework costs resulting from backup washer damage commonly seen with traditional SAE adjustable port ends in the market.
• Steel fittings come standard with ToughShield Plus plating which substantially exceeds the SAE corrosion hour requirements for red rust, lasting up to 3,000 hours without red rust as found by an independent test facility (tested to ASTM B117/ISO 9227). This enhanced performance provides customers with a competitive advantage through less downtime and extended equipment life, leading to increased revenues and reduced warranty costs.
• No special tooling is required for smaller sizes of Ferulok which can be assembled by wrench for sizes up to 3/4".
• Stainless Steel nuts have a coating to prevent galling.
• Offered in steel and stainless steel in sizes: 1/8" through 2" with working pressures up to 6000 psi.

Applications:
• Hydraulic fluid and gas handling connections

Related Documents

×
Products Shape Connection 3 Thread Size (inch) O-ring Body Material Connection Style Connection 1 Style Connection 1 Tube O.D. (inch) Connection 2 Style Connection 2 Tube O.D. (inch) Connection 2 Thread Size (inch) Connection 3 Style Connection 3 Tube O.D. (inch)
10 BU-S Nut na na Steel na Female Flareless Bite Type 5/8 na na na na na
10 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 5/8 na na na na na
12 BU-S Nut na na Steel na Female Flareless Bite Type 3/4 na na na na na
12 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 3/4 na na na na na
14 BU-S Nut na na Steel na Female Flareless Bite Type 7/8 na na na na na
14 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 7/8 na na na na na
16 BU-S Nut na na Steel na Female Flareless Bite Type 1 na na na na na
16 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 1 na na na na na
2 BU-S Nut na na Steel na Female Flareless Bite Type 1/8 na na na na na
2 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 1/8 na na na na na
20 BU-S Nut na na Steel na Female Flareless Bite Type 1 1/4 na na na na na
20 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 1 1/4 na na na na na
24 BU-S Nut na na Steel na Female Flareless Bite Type 1 1/2 na na na na na
24 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 1 1/2 na na na na na
3 BU-S Nut na na Steel na Female Flareless Bite Type 3/16 na na na na na
3 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 3/16 na na na na na
32 BU-S Nut na na Steel na Female Flareless Bite Type 2 na na na na na
32 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 2 na na na na na
4 BU-S Nut na na Steel na Female Flareless Bite Type 1/4 na na na na na
4 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 1/4 na na na na na
5 BU-S Nut na na Steel na Female Flareless Bite Type 5/16 na na na na na
5 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 5/16 na na na na na
6 BU-S Nut na na Steel na Female Flareless Bite Type 3/8 na na na na na
6 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 3/8 na na na na na
8 BU-S Nut na na Steel na Female Flareless Bite Type 1/2 na na na na na
8 BU-SS Nut na na Stainless Steel na Female Flareless Bite Type 1/2 na na na na na
10 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/8 Male SAE-ORB na 7/8-14 na na
10 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/8 Male SAE-ORB na 7/8-14 na na
10 C5BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/8 Male SAE-ORB na 7/8-14 na na
12 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
12 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
12 C5BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
12 C5BU-SS FKM 90° Elbow na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
12-10 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 7/8-14 na na
12-8 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 3/4-16 na na
16 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
16 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
16 C5BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
16 C5BU-SS FKM 90° Elbow na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
16-12 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 1/16-12 na na
16-12 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 1/16-12 na na
20 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/4 Male SAE-ORB na 1 5/8-12 na na
20 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/4 Male SAE-ORB na 1 5/8-12 na na
24 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/2 Male SAE-ORB na 1 7/8-12 na na
24 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/2 Male SAE-ORB na 1 7/8-12 na na
24 C5BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/2 Male SAE-ORB na 1 7/8-12 na na
3 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/16 Male SAE-ORB na 3/8-24 na na
6-8 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 3/4-16 na na
6-8 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 3/4-16 na na
8 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
8 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
8 C5BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
8 C5BU-SS FKM 90° Elbow na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
8-10 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 7/8-14 na na
8-12 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 1 1/16-12 na na
8-6 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 9/16-18 na na
8-6 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 9/16-18 na na
10 C6BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to Tube Male Flareless Bite Type 5/8 Female Flareless Bite Type Swivel 5/8 na na na
12 C6BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to Tube Male Flareless Bite Type 3/4 Female Flareless Bite Type Swivel 3/4 na na na
12 C6BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to Tube Male Flareless Bite Type 3/4 Female Flareless Bite Type Swivel 3/4 na na na
16 C6BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to Tube Male Flareless Bite Type 1 Female Flareless Bite Type Swivel 1 na na na
8 V5BU-S 45° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
10 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 1/2-14 na na
10 VBU-SS 45° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 1/2-14 na na
12 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 3/4-14 na na
14 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 7/8 Male NPTF na 3/4-14 na na
16 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 1-11 1/2 na na
20 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 1/4 Male NPTF na 1 1/4-11 1/2 na na
3 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/16 Male NPTF na 1/8-27 na na
4 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/8-27 na na
4 VBU-SS 45° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/8-27 na na
4-4 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/4-18 na na
4-4 VBU-SS 45° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/4-18 na na
5 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/8-27 na na
6 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/4-18 na na
6 VBU-SS 45° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/4-18 na na
8 VBU-S 45° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/8-18 na na
8 VBU-SS 45° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/8-18 na na
10 WBU-S Straight na na Steel Bulkhead Union Male Flareless Bite Type 5/8 Male Flareless Bite Type Bulkhead 5/8 na na na
12 WBU-S Straight na na Steel Bulkhead Union Male Flareless Bite Type 3/4 Male Flareless Bite Type Bulkhead 3/4 na na na
12 WBU-SS Straight na na Stainless Steel Bulkhead Union Male Flareless Bite Type 3/4 Male Flareless Bite Type Bulkhead 3/4 na na na
14 WBU-S Straight na na Steel Bulkhead Union Male Flareless Bite Type 7/8 Male Flareless Bite Type Bulkhead 7/8 na na na
16 WBU-S Straight na na Steel Bulkhead Union Male Flareless Bite Type 1 Male Flareless Bite Type Bulkhead 1 na na na
32 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 2 Male SAE-ORB na 2 1/2-12 na na
32 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 2 Male SAE-ORB na 2 1/2-12 na na
4 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
4 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
4 C5BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
4 C5BU-SS FKM 90° Elbow na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
5 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/16 Male SAE-ORB na 1/2-20 na na
5 C5BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/16 Male SAE-ORB na 1/2-20 na na
6 C5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9-16-18 na na
6 C5BU-S FKM 90° Elbow na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9-16-18 na na
6 C5BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9-16-18 na na
6 C5BU-SS FKM 90° Elbow na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9-16-18 na na
4 WBU-S Straight na na Steel Bulkhead Union Male Flareless Bite Type 1/4 Male Flareless Bite Type Bulkhead 1/4 na na na
4 WBU-SS Straight na na Stainless Steel Bulkhead Union Male Flareless Bite Type 1/4 Male Flareless Bite Type Bulkhead 1/4 na na na
6 WBU-S Straight na na Steel Bulkhead Union Male Flareless Bite Type 3/8 Male Flareless Bite Type Bulkhead 3/8 na na na
6 WBU-SS Straight na na Stainless Steel Bulkhead Union Male Flareless Bite Type 3/8 Male Flareless Bite Type Bulkhead 3/8 na na na
8 WBU-S Straight na na Steel Bulkhead Union Male Flareless Bite Type 1/2 Male Flareless Bite Type Bulkhead 1/2 na na na
8 WBU-SS Straight na na Stainless Steel Bulkhead Union Male Flareless Bite Type 1/2 Male Flareless Bite Type Bulkhead 1/2 na na na
6 WEBU-S 90° Elbow na na Steel Bulkhead Union Elbow Male Flareless Bite Type 3/8 Male Flareless Bite Type Bulkhead 3/8 na na na
8 WEBU-S 90° Elbow na na Steel Bulkhead Union Elbow Male Flareless Bite Type 1/2 Male Flareless Bite Type Bulkhead 1/2 na na na
20 C6BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to Tube Male Flareless Bite Type 1 1/4 Female Flareless Bite Type Swivel 1 1/4 na na na
4 C6BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to Tube Male Flareless Bite Type 1/4 Female Flareless Bite Type Swivel 1/4 na na na
4 C6BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to Tube Male Flareless Bite Type 1/4 Female Flareless Bite Type Swivel 1/4 na na na
6 C6BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to Tube Male Flareless Bite Type 3/8 Female Flareless Bite Type Swivel 3/8 na na na
6 C6BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to Tube Male Flareless Bite Type 3/8 Female Flareless Bite Type Swivel 3/8 na na na
8 C6BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to Tube Male Flareless Bite Type 1/2 Female Flareless Bite Type Swivel 1/2 na na na
8 C6BU-SS 90° Elbow na 90 Durometer Nitrile Stainless Steel Tube to Tube Male Flareless Bite Type 1/2 Female Flareless Bite Type Swivel 1/2 na na na
10 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 1/2-14 na na
10 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 1/2-14 na na
10-6 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 3/8-18 na na
12 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 3/4-14 na na
12 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 3/4-14 na na
12-8 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 1/2-14 na na
12-8 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 1/2-14 na na
14 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 7/8 Male NPTF na 3/4-14 na na
16 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 1-11 1/2 na na
16 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 1-11 1/2 na na
16-12 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 3/4-14 na na
16-12 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 3/4-14 na na
2 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/8 Male NPTF na 1/8-27 na na
2 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/8 Male NPTF na 1/8-27 na na
20 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 1/4 Male NPTF na 1 1/4-11 1/2 na na
20 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 1/4 Male NPTF na 1 1/4-11 1/2 na na
24 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 1/2 Male NPTF na 1 1/2-11 1/2 na na
24 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 1/2 Male NPTF na 1 1/2-11 1/2 na na
3 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/16 Male NPTF na 1/8-27 na na
32 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 2 Male NPTF na 2-11 1/2 na na
32 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 2 Male NPTF na 2-11 1/2 na na
4 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/8-27 na na
4 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/8-27 na na
4-4 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/4-18 na na
4-4 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/4-18 na na
4-6 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 3/8-18 na na
4-6 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 3/8-18 na na
5 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/8-27 na na
5 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/8-27 na na
5-4 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/4-18 na na
5-4 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/4-18 na na
6 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/4-18 na na
6 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/4-18 na na
6-2 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/8-27 na na
6-2 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/8-27 na na
6-6 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 3/8-18 na na
6-6 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 3/8-18 na na
6-8 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/2-14 na na
6-8 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/2-14 na na
8 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/8-18 na na
8 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/8-18 na na
8-12 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/4-14 na na
8-4 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 1/4-18 na na
8-4 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 1/4-18 na na
8-8 CBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 1/2-14 na na
8-8 CBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 1/2-14 na na
10 CC5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Long Male Flareless Bite Type 5/8 Male SAE-ORB na 7/8-14 na na
12 CC5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Long Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
16 CC5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Long Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
4 CC5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Long Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
6 CC5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Long Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 na na
8 CC5BU-S 90° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Long Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
10 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 5/8 Female NPTF na 1/2-14 na na
10 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/8 Female NPTF na 1/2-14 na na
12 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/4 Female NPTF na 3/4-14 na na
12 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/4 Female NPTF na 3/4-14 na na
14 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 7/8 Female NPTF na 3/4-14 na na
16 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 Female NPTF na 1-11 1/2 na na
20 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 1/4 Female NPTF na 1 1/4-11 1/2 na na
24 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1 1/2 Female NPTF na 1 1/2-11 1/2 na na
4 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/4 Female NPTF na 1/8-27 na na
4 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Female NPTF na 1/8-27 na na
4-4 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/4 Female NPTF na 1/4-18 na na
4-4 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Female NPTF na 1/4-18 na na
5 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 5/16 Female NPTF na 1/8-27 na na
6 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 1/4-18 na na
6 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 1/4-18 na na
6-6 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 3/8-18 na na
6-6 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 3/8-18 na na
8 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 3/8-18 na na
8 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 3/8-18 na na
8-4 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 1/4-18 na na
8-4 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 1/4-18 na na
8-8 DBU-S 90° Elbow na na Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 1/2-14 na na
8-8 DBU-SS 90° Elbow na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 1/2-14 na na
10 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 5/8 Male Flareless Bite Type 5/8 na na na
10 EBU-SS 90° Elbow na na Stainless Steel Tube to Tube Male Flareless Bite Type 5/8 Male Flareless Bite Type 5/8 na na na
12 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na na na
12 EBU-SS 90° Elbow na na Stainless Steel Tube to Tube Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na na na
14 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 7/8 Male Flareless Bite Type 7/8 na na na
16 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 1 Male Flareless Bite Type 1 na na na
16 EBU-SS 90° Elbow na na Stainless Steel Tube to Tube Male Flareless Bite Type 1 Male Flareless Bite Type 1 na na na
2 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 1/8 Male Flareless Bite Type 1/8 na na na
20 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 1 1/4 Male Flareless Bite Type 1 1/4 na na na
20 EBU-SS 90° Elbow na na Stainless Steel Tube to Tube Male Flareless Bite Type 1 1/4 Male Flareless Bite Type 1 1/4 na na na
24 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 1 1/2 Male Flareless Bite Type 1 1/2 na na na
24 EBU-SS 90° Elbow na na Stainless Steel Tube to Tube Male Flareless Bite Type 1 1/2 Male Flareless Bite Type 1 1/2 na na na
32 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 2 Male Flareless Bite Type 2 na na na
4 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na na na
4 EBU-SS 90° Elbow na na Stainless Steel Tube to Tube Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na na na
5 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 5/16 Male Flareless Bite Type 5/16 na na na
6 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na na na
6 EBU-SS 90° Elbow na na Stainless Steel Tube to Tube Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na na na
8 EBU-S 90° Elbow na na Steel Tube to Tube Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na na na
8 EBU-SS 90° Elbow na na Stainless Steel Tube to Tube Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na na na
10 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/8 Male SAE-ORB na 7/8-14 na na
10 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/8 Male SAE-ORB na 7/8-14 na na
10 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/8 Male SAE-ORB na 7/8-14 na na
12 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
12 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
12 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
12-16 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 5/16-12 na na
12-16 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 5/16-12 na na
12-8 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 3/4-16 na na
12-8 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 3/4-16 na na
12-8 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 3/4-16 na na
16 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
16 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
16 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
16 F5BU-SS FKM Straight na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
16-12 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 1/16-12 na na
16-12 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 1/16-12 na na
16-20 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/8-12 na na
16-20 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/8-12 na na
2 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/8 Male SAE-ORB na 5/16-24 na na
20 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/4 Male SAE-ORB na 1 5/8-12 na na
20 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/4 Male SAE-ORB na 1 5/8-12 na na
20 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/4 Male SAE-ORB na 1 5/8-12 na na
24 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/2 Male SAE-ORB na 1 7/8-12 na na
24 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/2 Male SAE-ORB na 1 7/8-12 na na
24 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 1/2 Male SAE-ORB na 1 7/8-12 na na
3 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/16 Male SAE-ORB na 3/8-24 na na
3 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/16 Male SAE-ORB na 3/8-24 na na
3 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/16 Male SAE-ORB na 3/8-24 na na
3 F5BU-SS FKM Straight na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/16 Male SAE-ORB na 3/8-24 na na
32 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 2 Male SAE-ORB na 2 1/2-12 na na
32 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 2 Male SAE-ORB na 2 1/2-12 na na
4 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
4 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
4 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
4 F5BU-SS FKM Straight na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
4-5 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 1/2-20 na na
4-5 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 1/2-20 na na
4-6 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 9/16 - 18 na na
4-6 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 9/16 - 18 na na
4-6 F5BU-SS FKM Straight na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 9/16 - 18 na na
5 F5BU-S Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 5/16 Male SAE-ORB na 1/2-20 na na
6 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 na na
6 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 na na
6 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 na na
6 F5BU-SS FKM Straight na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 na na
6-4 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 7/16-20 na na
6-8 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 3/4-16 na na
6-8 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 3/4-16 na na
8 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
8 F5BU-S FKM Straight na 90 Durometer Fluorocarbon Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
8 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
8 F5BU-SS FKM Straight na 90 Durometer Fluorocarbon Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 na na
8-10 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 7/8-14 na na
8-10 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 7/8-14 na na
8-12 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 1 1/16-12 na na
8-12 F5BU-SS Straight na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 1 1/16-12 na na
8-6 F5BU-S Straight na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/2 Male SAE-ORB na 9/16-18 na na
10 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 1/2-14 na na
10 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 1/2-14 na na
10-12 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 3/4-14 na na
10-6 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 3/8-18 na na
10-6 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/8 Male NPTF na 3/8-18 na na
12 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 3/4-14 na na
12 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 3/4-14 na na
12-8 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 1/2-14 na na
12-8 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/4 Male NPTF na 1/2-14 na na
14 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 7/8 Male NPTF na 3/4-14 na na
16 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 1-11 1/2 na na
16 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 1-11 1/2 na na
16-12 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 3/4-14 na na
16-12 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 Male NPTF na 3/4-14 na na
2 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/8 Male NPTF na 1/8-27 na na
2 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/8 Male NPTF na 1/8-27 na na
20 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1 1/4 Male NPTF na 1 1/4-11 1/2 na na
20 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 1/4 Male NPTF na 1 1/4-11 1/2 na na
24 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1 1/2 Male NPTF na 1 1/2-11 1/2 na na
2-4 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/8 Male NPTF na 1/4-18 na na
24 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 1/2 Male NPTF na 1 1/2-11 1/2 na na
2-4 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/8 Male NPTF na 1/4-18 na na
3 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/16 Male NPTF na 1/8-27 na na
3 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/16 Male NPTF na 1/8-27 na na
32 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 2 Male NPTF na 2-11 1/2 na na
32 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 2 Male NPTF na 2-11 1/2 na na
4 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/8-27 na na
4 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/8-27 na na
4-4 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/4-18 na na
4-4 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/4-18 na na
4-6 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 3/8-18 na na
4-6 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 3/8-18 na na
4-8 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/2-14 na na
4-8 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Male NPTF na 1/2-14 na na
5 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/8-27 na na
5 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/8-27 na na
5-4 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/4-18 na na
5-4 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/16 Male NPTF na 1/4-18 na na
6 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/4-18 na na
6 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/4-18 na na
6-2 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/8-27 na na
6-2 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/8-27 na na
6-6 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 3/8-18 na na
6-6 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 3/8-18 na na
6-8 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/2-14 na na
6-8 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Male NPTF na 1/2-14 na na
8 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/8-18 na na
8 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/8-18 na na
8-12 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/4-14 na na
8-12 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 3/4-14 na na
8-4 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 1/4-18 na na
8-4 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 1/4-18 na na
8-8 FBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 1/2-14 na na
8-8 FBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Male NPTF na 1/2-14 na na
10 FNU-S Cap na na Steel na Female Flareless Bite Type Swivel 5/8 na na na na na
10 FNU-SS Cap na na Stainless Steel na Female Flareless Bite Type Swivel 5/8 na na na na na
12 FNU-S Cap na na Steel na Female Flareless Bite Type Swivel 3/4 na na na na na
12 FNU-SS Cap na na Stainless Steel na Female Flareless Bite Type Swivel 3/4 na na na na na
16 FNU-S Cap na na Steel na Female Flareless Bite Type Swivel 1 na na na na na
16 FNU-SS Cap na na Stainless Steel na Female Flareless Bite Type Swivel 1 na na na na na
2 FNU-SS Cap na na Stainless Steel na Female Flareless Bite Type Swivel 1/8 na na na na na
20 FNU-S Cap na na Steel na Female Flareless Bite Type Swivel 1 1/4 na na na na na
4 FNU-S Cap na na Steel na Female Flareless Bite Type Swivel 1/4 na na na na na
4 FNU-SS Cap na na Stainless Steel na Female Flareless Bite Type Swivel 1/4 na na na na na
5 FNU-S Cap na na Steel na Female Flareless Bite Type Swivel 5/16 na na na na na
6 FNU-S Cap na na Steel na Female Flareless Bite Type Swivel 3/8 na na na na na
6 FNU-SS Cap na na Stainless Steel na Female Flareless Bite Type Swivel 3/8 na na na na na
8 FNU-S Cap na na Steel na Female Flareless Bite Type Swivel 1/2 na na na na na
8 FNU-SS Cap na na Stainless Steel na Female Flareless Bite Type Swivel 1/2 na na na na na
10 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 5/8 Female NPTF na 1/2-14 na na
10 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 5/8 Female NPTF na 1/2-14 na na
12 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/4 Female NPTF na 3/4-14 na na
12 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/4 Female NPTF na 3/4-14 na na
14 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 7/8 Female NPTF na 3/4-14 na na
16 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1 Female NPTF na 1/11 1/2 na na
16 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1 Female NPTF na 1/11 1/2 na na
2 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/8 Female NPTF na 1/8-27 na na
20 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1 1/4 Female NPTF na 1 1/4-11 1/2 na na
24 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1 1/2 Female NPTF na 1 1/2-11 1/2 na na
4 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/4 Female NPTF na 1/8-27 na na
4 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Female NPTF na 1/8-27 na na
4-4 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/4 Female NPTF na 1/4-18 na na
4-4 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/4 Female NPTF na 1/4-18 na na
5 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 5/16 Female NPTF na 1/8-27 na na
6 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 1/4-18 na na
6 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 1/4-18 na na
6-6 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 3/8-18 na na
6-6 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 3/8-18 na na
6-8 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 1/2-14 na na
6-8 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 3/8 Female NPTF na 1/2-14 na na
8 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 3/8-18 na na
8 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 3/8-18 na na
8-4 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 1/4-18 na na
8-4 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 1/4-18 na na
8-8 GBU-S Straight na na Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 1/2-14 na na
8-8 GBU-SS Straight na na Stainless Steel Tube to NPT Male Flareless Bite Type 1/2 Female NPTF na 1/2-14 na na
10 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 5/8 Male Flareless Bite Type 5/8 na na na
10 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 5/8 Male Flareless Bite Type 5/8 na na na
12 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na na na
12 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na na na
14 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 7/8 Male Flareless Bite Type 7/8 na na na
16 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 1 Male Flareless Bite Type 1 na na na
16 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 1 Male Flareless Bite Type 1 na na na
2 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 1/8 Male Flareless Bite Type 1/8 na na na
2 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 1/8 Male Flareless Bite Type 1/8 na na na
20 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 1 1/4 Male Flareless Bite Type 1 1/4 na na na
20 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 1 1/4 Male Flareless Bite Type 1 1/4 na na na
24 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 1 1/2 Male Flareless Bite Type 1 1/2 na na na
24 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 1 1/2 Male Flareless Bite Type 1 1/2 na na na
3 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 3/16 Male Flareless Bite Type 3/16 na na na
32 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 2 Male Flareless Bite Type 2 na na na
32 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 2 Male Flareless Bite Type 2 na na na
4 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na na na
4 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na na na
5 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 5/16 Male Flareless Bite Type 5/16 na na na
5 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 5/16 Male Flareless Bite Type 5/16 na na na
6 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na na na
6 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na na na
6-4 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 3/8 Male Flareless Bite Type 1/4 na na na
6-4 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 3/8 Male Flareless Bite Type 1/4 na na na
8 HBU-S Straight na na Steel Tube to Tube Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na na na
8 HBU-SS Straight na na Stainless Steel Tube to Tube Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na na na
10 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 5/8 Male Flareless Bite Type 5/8 na Male Flareless Bite Type 5/8
10 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 5/8 Male Flareless Bite Type 5/8 na Male Flareless Bite Type 5/8
12 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Male Flareless Bite Type 3/4
12 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Male Flareless Bite Type 3/4
14 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 7/8 Male Flareless Bite Type 7/8 na Male Flareless Bite Type 7/8
16 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 1 Male Flareless Bite Type 1 na Male Flareless Bite Type 1
16 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 1 Male Flareless Bite Type 1 na Male Flareless Bite Type 1
2 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 1/8 Male Flareless Bite Type 1/8 na Male Flareless Bite Type 1/8
20 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 1 1/4 Male Flareless Bite Type 1 1/4 na Male Flareless Bite Type 1 1/4
20 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 1 1/4 Male Flareless Bite Type 1 1/4 na Male Flareless Bite Type 1 1/4
24 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 1 1/2 Male Flareless Bite Type 1 1/2 na Male Flareless Bite Type 1 1/2
24 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 1 1/2 Male Flareless Bite Type 1 1/2 na Male Flareless Bite Type 1 1/2
3 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 3/16 Male Flareless Bite Type 3/16 na Male Flareless Bite Type 3/16
4 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Male Flareless Bite Type 1/4
4 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Male Flareless Bite Type 1/4
5 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 5/16 Male Flareless Bite Type 5/16 na Male Flareless Bite Type 5/16
5 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 5/16 Male Flareless Bite Type 5/16 na Male Flareless Bite Type 5/16
6 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Male Flareless Bite Type 3/8
6 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Male Flareless Bite Type 3/8
8 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male Flareless Bite Type 1/2
8 JBU-SS Tee na na Stainless Steel Union Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male Flareless Bite Type 1/2
8-8-6 JBU-S Tee na na Steel Union Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male Flareless Bite Type 3/8
12 KBU-S Cross na na Steel Union Cross Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Male Flareless Bite Type 3/4
4 KBU-S Cross na na Steel Union Cross Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Male Flareless Bite Type 1/4
4 KBU-SS Cross na na Stainless Steel Union Cross Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Male Flareless Bite Type 1/4
6 KBU-S Cross na na Steel Union Cross Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Male Flareless Bite Type 3/8
6 KBU-SS Cross na na Stainless Steel Union Cross Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Male Flareless Bite Type 3/8
8 KBU-S Cross na na Steel Union Cross Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male Flareless Bite Type 1/2
8 KBU-SS Cross na na Stainless Steel Union Cross Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male Flareless Bite Type 1/2
10 MBU-S Tee na na Steel Run Tee Male Flareless Bite Type 5/8 Female NPTF na 1/2-14 Male Flareless Bite Type 5/8
12 MBU-S Tee na na Steel Run Tee Male Flareless Bite Type 3/4 Female NPTF na 3/4-14 Male Flareless Bite Type 3/4
14 MBU-S Tee na na Steel Run Tee Male Flareless Bite Type 7/8 Female NPTF na 3/4-14 Male Flareless Bite Type 7/8
16 MBU-S Tee na na Steel Run Tee Male Flareless Bite Type 1 Female NPTF na 1-11 1/2 Male Flareless Bite Type 1
4 MBU-S Tee na na Steel Run Tee Male Flareless Bite Type 1/4 Female NPTF na 1/8-27 Male Flareless Bite Type 1/4
4 MBU-SS Tee na na Stainless Steel Run Tee Male Flareless Bite Type 1/4 Female NPTF na 1/8-27 Male Flareless Bite Type 1/4
6 MBU-S Tee na na Steel Run Tee Male Flareless Bite Type 3/8 Female NPTF na 1/4-18 Male Flareless Bite Type 3/8
8 MBU-S Tee na na Steel Run Tee Male Flareless Bite Type 1/2 Female NPTF na 3/8-18 Male Flareless Bite Type 1/2
8 MBU-SS Tee na na Stainless Steel Run Tee Male Flareless Bite Type 1/2 Female NPTF na 3/8-18 Male Flareless Bite Type 1/2
10 OBU-S Tee 1/2-14 na Steel Branch Tee Male Flareless Bite Type 5/8 Male Flareless Bite Type 5/8 na Female NPT na
12 OBU-S Tee 3/4-14 na Steel Branch Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Female NPT na
12 OBU-SS Tee 3/4-14 na Stainless Steel Branch Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Female NPT na
14 OBU-S Tee 3/4-14 na Steel Branch Tee Male Flareless Bite Type 7/8 Male Flareless Bite Type 7/8 na Female NPT na
16 OBU-S Tee 1-11 1/2 na Steel Branch Tee Male Flareless Bite Type 1 Male Flareless Bite Type 1 na Female NPT na
20 OBU-S Tee 1 1/4-11 1/2 na Steel Branch Tee Male Flareless Bite Type 1 1/4 Male Flareless Bite Type 1 1/4 na Female NPT na
4 OBU-S Tee 1/8-27 na Steel Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Female NPT na
4 OBU-SS Tee 1/8-27 na Stainless Steel Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Female NPT na
4-4-4 OBU-S Tee 1/4-18 na Steel Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Female NPT na
4-4-4 OBU-SS Tee 1/4-18 na Stainless Steel Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Female NPT na
6 OBU-S Tee 1/4-18 na Steel Branch Tee Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Female NPT na
6 OBU-SS Tee 1/4-18 na Stainless Steel Branch Tee Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Female NPT na
8 OBU-S Tee 3/8-18 na Steel Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Female NPT na
8 OBU-SS Tee 3/8-18 na Stainless Steel Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Female NPT na
8-8-8 OBU-S Tee 1/2-14 na Steel Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Female NPT na
10 PNU-S Plug na na Steel na Male Flareless Bite Type 5/8 na na na na na
12 PNU-S Plug na na Steel na Male Flareless Bite Type 3/4 na na na na na
12 PNU-SS Plug na na Stainless Steel na Male Flareless Bite Type 3/4 na na na na na
16 PNU-S Plug na na Steel na Male Flareless Bite Type 1 na na na na na
2 PNU-S Plug na na Steel na Male Flareless Bite Type 1/8 na na na na na
4 PNU-S Plug na na Steel na Male Flareless Bite Type 1/4 na na na na na
4 PNU-SS Plug na na Stainless Steel na Male Flareless Bite Type 1/4 na na na na na
5 PNU-S Plug na na Steel na Male Flareless Bite Type 5/16 na na na na na
6 PNU-S Plug na na Steel na Male Flareless Bite Type 3/8 na na na na na
6 PNU-SS Plug na na Stainless Steel na Male Flareless Bite Type 3/8 na na na na na
8 PNU-S Plug na na Steel na Male Flareless Bite Type 1/2 na na na na na
8 PNU-SS Plug na na Stainless Steel na Male Flareless Bite Type 1/2 na na na na na
10 R5BU-S Tee na 90 Durometer Nitrile Steel Straight Thread Run Tee Male Flareless Bite Type 5/8 Male SAE-ORB na 7/8-14 Male Flareless Bite Type 5/8
12 R5BU-S Tee na 90 Durometer Nitrile Steel Straight Thread Run Tee Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 Male Flareless Bite Type 3/4
12 R5BU-S FKM Tee na 90 Durometer Fluorocarbon Steel Straight Thread Run Tee Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 Male Flareless Bite Type 3/4
12 R5BU-SS Tee na 90 Durometer Nitrile Stainless Steel Straight Thread Run Tee Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 Male Flareless Bite Type 3/4
16 R5BU-S Tee na 90 Durometer Nitrile Steel Straight Thread Run Tee Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 Male Flareless Bite Type 1
4 R5BU-S Tee na 90 Durometer Nitrile Steel Straight Thread Run Tee Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 Male Flareless Bite Type 1/4
4 R5BU-S FKM Tee na 90 Durometer Fluorocarbon Steel Straight Thread Run Tee Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 Male Flareless Bite Type 1/4
4 R5BU-SS Tee na 90 Durometer Nitrile Stainless Steel Straight Thread Run Tee Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 Male Flareless Bite Type 1/4
6 R5BU-S Tee na 90 Durometer Nitrile Steel Straight Thread Run Tee Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 Male Flareless Bite Type 3/8
6 R5BU-SS Tee na 90 Durometer Nitrile Stainless Steel Straight Thread Run Tee Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 Male Flareless Bite Type 3/8
8 R5BU-S Tee na 90 Durometer Nitrile Steel Straight Thread Run Tee Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 Male Flareless Bite Type 1/2
8 R5BU-SS Tee na 90 Durometer Nitrile Stainless Steel Straight Thread Run Tee Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 Male Flareless Bite Type 1/2
8 R5BU-SS FKM Tee na 90 Durometer Fluorocarbon Stainless Steel Straight Thread Run Tee Male Flareless Bite Type 1/2 Male SAE-ORB na 3/4-16 Male Flareless Bite Type 1/2
12 R6BU-S Tee na na Steel Swivel Nut Run Tee Male Flareless Bite Type 3/4 Female Flareless Swivel 3/4 na Male Flareless Bite Type 3/4
12 R6BU-SS Tee na na Stainless Steel Swivel Nut Run Tee Male Flareless Bite Type 3/4 Female Flareless Swivel 3/4 na Male Flareless Bite Type 3/4
16 R6BU-S Tee na na Steel Swivel Nut Run Tee Male Flareless Bite Type 1 Female Flareless Swivel 1 na Male Flareless Bite Type 1
4 R6BU-S Tee na na Steel Swivel Nut Run Tee Male Flareless Bite Type 1/4 Female Flareless Swivel 1/4 na Male Flareless Bite Type 1/4
4 R6BU-SS Tee na na Stainless Steel Swivel Nut Run Tee Male Flareless Bite Type 1/4 Female Flareless Swivel 1/4 na Male Flareless Bite Type 1/4
6 R6BU-S Tee na na Steel Swivel Nut Run Tee Male Flareless Bite Type 3/8 Female Flareless Swivel 3/8 na Male Flareless Bite Type 3/8
6 R6BU-SS Tee na na Stainless Steel Swivel Nut Run Tee Male Flareless Bite Type 3/8 Female Flareless Swivel 3/8 na Male Flareless Bite Type 3/8
8 R6BU-S Tee na na Steel Swivel Nut Run Tee Male Flareless Bite Type 1/2 Female Flareless Swivel 1/2 na Male Flareless Bite Type 1/2
8 R6BU-SS Tee na na Stainless Steel Swivel Nut Run Tee Male Flareless Bite Type 1/2 Female Flareless Swivel 1/2 na Male Flareless Bite Type 1/2
10 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 5/8 Male NPTF na 1/2-14 Male Flareless Bite Type 5/8
12 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 3/4 Male NPTF na 3/4-14 Male Flareless Bite Type 3/4
12 RBU-SS Tee na na Stainless Steel Run Tee Male Flareless Bite Type 3/4 Male NPTF na 3/4-14 Male Flareless Bite Type 3/4
14 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 7/8 Male NPTF na 3/4-14 Male Flareless Bite Type 7/8
16 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 1 Male NPTF na 1-11 1/2 Male Flareless Bite Type 1
4 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 1/4 Male NPTF na 1/8-27 Male Flareless Bite Type 1/4
4 RBU-SS Tee na na Stainless Steel Run Tee Male Flareless Bite Type 1/4 Male NPTF na 1/8-27 Male Flareless Bite Type 1/4
4-4-4 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 1/4 Male NPTF na 1/4-18 Male Flareless Bite Type 1/4
4-4-4 RBU-SS Tee na na Stainless Steel Run Tee Male Flareless Bite Type 1/4 Male NPTF na 1/4-18 Male Flareless Bite Type 1/4
5 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 5/16 Male NPTF na 1/8-27 Male Flareless Bite Type 5/16
6 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 3/8 Male NPTF na 1/4-18 Male Flareless Bite Type 3/8
6 RBU-SS Tee na na Stainless Steel Run Tee Male Flareless Bite Type 3/8 Male NPTF na 1/4-18 Male Flareless Bite Type 3/8
8 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 1/2 Male NPTF na 3/8-18 Male Flareless Bite Type 1/2
8-8-8 RBU-S Tee na na Steel Run Tee Male Flareless Bite Type 1/2 Male NPTF na 1/2-14 Male Flareless Bite Type 1/2
8-8-8 RBU-SS Tee na na Stainless Steel Run Tee Male Flareless Bite Type 1/2 Male NPTF na 1/2-14 Male Flareless Bite Type 1/2
12 S5BU-S Tee 1 1/16-12 90 Durometer Nitrile Steel Straight Thread Branch Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Male SAE-ORB na
12 S5BU-S FKM Tee 1 1/16-12 90 Durometer Fluorocarbon Steel Straight Thread Branch Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Male SAE-ORB na
12 S5BU-SS Tee 1 1/16-12 90 Durometer Nitrile Stainless Steel Straight Thread Branch Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Male SAE-ORB na
16 S5BU-S Tee 1 5/16-12 90 Durometer Nitrile Steel Straight Thread Branch Tee Male Flareless Bite Type 1 Male Flareless Bite Type 1 na Male SAE-ORB na
16 S5BU-S FKM Tee 1 5/16-12 90 Durometer Fluorocarbon Steel Straight Thread Branch Tee Male Flareless Bite Type 1 Male Flareless Bite Type 1 na Male SAE-ORB na
4 S5BU-S Tee 7/16-20 90 Durometer Nitrile Steel Straight Thread Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Male SAE-ORB na
4 S5BU-S FKM Tee 7/16-20 90 Durometer Fluorocarbon Steel Straight Thread Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Male SAE-ORB na
4 S5BU-SS Tee 7/16-20 90 Durometer Nitrile Stainless Steel Straight Thread Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Male SAE-ORB na
6 S5BU-S Tee 9/16-18 90 Durometer Nitrile Steel Straight Thread Branch Tee Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Male SAE-ORB na
6 S5BU-SS Tee 9/16-18 90 Durometer Nitrile Stainless Steel Straight Thread Branch Tee Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Male SAE-ORB na
8 S5BU-S Tee 3/4-16 90 Durometer Nitrile Steel Straight Thread Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male SAE-ORB na
8 S5BU-S FKM Tee 3/4-16 90 Durometer Fluorocarbon Steel Straight Thread Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male SAE-ORB na
8 S5BU-SS Tee 3/4-16 90 Durometer Nitrile Stainless Steel Straight Thread Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male SAE-ORB na
12 S6BU-S Tee na na Steel Swivel Nut Branch Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Female Flareless Swivel 3/4
12 S6BU-SS Tee na na Stainless Steel Swivel Nut Branch Tee Male Flareless Bite Type 3/4 Male Flareless Bite Type 3/4 na Female Flareless Swivel 3/4
4 S6BU-S Tee na na Steel Swivel Nut Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Female Flareless Swivel 1/4
4 S6BU-SS Tee na na Stainless Steel Swivel Nut Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Female Flareless Swivel 1/4
6 S6BU-S Tee na na Steel Swivel Nut Branch Tee Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Female Flareless Swivel 3/8
6 S6BU-SS Tee na na Stainless Steel Swivel Nut Branch Tee Male Flareless Bite Type 3/8 Male Flareless Bite Type 3/8 na Female Flareless Swivel 3/8
8 S6BU-S Tee na na Steel Swivel Nut Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Female Flareless Swivel 1/2
8 S6BU-SS Tee na na Stainless Steel Swivel Nut Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Female Flareless Swivel 1/2
8-8-8 SBU-S Tee 1/2-14 na Steel Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male NPT na
8-8-8 SBU-SS Tee 1/2-14 na Stainless Steel Branch Tee Male Flareless Bite Type 1/2 Male Flareless Bite Type 1/2 na Male NPT na
10-6 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 5/8 Female Flareless Swivel 3/8 na na na
10-8 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 5/8 Female Flareless Swivel 1/2 na na na
10-8 TRBU-SS Straight na na Stainless Steel Tube End Reducer Male Flareless Bite Type 5/8 Female Flareless Swivel 1/2 na na na
12-10 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 3/4 Female Flareless Swivel 5/8 na na na
12-6 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 3/4 Female Flareless Swivel 3/8 na na na
12-6 TRBU-SS Straight na na Stainless Steel Tube End Reducer Male Flareless Bite Type 3/4 Female Flareless Swivel 3/8 na na na
12-8 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 3/4 Female Flareless Swivel 1/2 na na na
12-8 TRBU-SS Straight na na Stainless Steel Tube End Reducer Male Flareless Bite Type 3/4 Female Flareless Swivel 1/2 na na na
16-10 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1 Female Flareless Swivel 5/8 na na na
16-12 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1 Female Flareless Swivel 3/4 na na na
16-12 TRBU-SS Straight na na Stainless Steel Tube End Reducer Male Flareless Bite Type 1 Female Flareless Swivel 3/4 na na na
16-8 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1 Female Flareless Swivel 1/2 na na na
16-8 TRBU-SS Straight na na Stainless Steel Tube End Reducer Male Flareless Bite Type 1 Female Flareless Swivel 1/2 na na na
20-16 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1 1/4 Female Flareless Swivel 1 na na na
24-12 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1 1/2 Female Flareless Swivel 3/4 na na na
24-16 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1 1/2 Female Flareless Swivel 1 na na na
24-20 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1 1/2 Female Flareless Swivel 1 1/4 na na na
6-4 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 3/8 Female Flareless Swivel 1/4 na na na
6-4 TRBU-SS Straight na na Stainless Steel Tube End Reducer Male Flareless Bite Type 3/8 Female Flareless Swivel 1/4 na na na
8-4 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1/2 Female Flareless Swivel 1/4 na na na
8-4 TRBU-SS Straight na na Stainless Steel Tube End Reducer Male Flareless Bite Type 1/2 Female Flareless Swivel 1/4 na na na
8-6 TRBU-S Straight na na Steel Tube End Reducer Male Flareless Bite Type 1/2 Female Flareless Swivel 3/8 na na na
8-6 TRBU-SS Straight na na Stainless Steel Tube End Reducer Male Flareless Bite Type 1/2 Female Flareless Swivel 3/8 na na na
10 TU-S Ferrule na na Steel na Flareless Ferrule 5/8 na na na na na
10 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 5/8 na na na na na
12 TU-S Ferrule na na Steel na Flareless Ferrule 3/4 na na na na na
12 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 3/4 na na na na na
14 TU-S Ferrule na na Steel na Flareless Ferrule 7/8 na na na na na
14 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 7/8 na na na na na
16 TU-S Ferrule na na Steel na Flareless Ferrule 1 na na na na na
16 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 1 na na na na na
2 TU-S Ferrule na na Steel na Flareless Ferrule 1/8 na na na na na
2 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 1/8 na na na na na
20 TU-S Ferrule na na Steel na Flareless Ferrule 1 1/4 na na na na na
20 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 1 1/4 na na na na na
24 TU-S Ferrule na na Steel na Flareless Ferrule 1 1/2 na na na na na
24 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 1 1/2 na na na na na
3 TU-S Ferrule na na Steel na Flareless Ferrule 3/16 na na na na na
3 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 3/16 na na na na na
32 TU-S Ferrule na na Steel na Flareless Ferrule 2 na na na na na
32 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 2 na na na na na
4 TU-S Ferrule na na Steel na Flareless Ferrule 1/4 na na na na na
4 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 1/4 na na na na na
5 TU-S Ferrule na na Steel na Flareless Ferrule 5/16 na na na na na
5 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 5/16 na na na na na
6 TU-S Ferrule na na Steel na Flareless Ferrule 3/8 na na na na na
6 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 3/8 na na na na na
8 TU-S Ferrule na na Steel na Flareless Ferrule 1/2 na na na na na
8 TU-SS Ferrule na na Stainless Steel na Flareless Ferrule 1/2 na na na na na
12 V5BU-S 45° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/4 Male SAE-ORB na 1 1/16-12 na na
16 V5BU-S 45° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1 Male SAE-ORB na 1 5/16-12 na na
4 V5BU-S 45° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
4 V5BU-SS 45° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 1/4 Male SAE-ORB na 7/16-20 na na
6 V5BU-S 45° Elbow na 90 Durometer Nitrile Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 na na
6 V5BU-SS 45° Elbow na 90 Durometer Nitrile Stainless Steel Tube to SAE Straight Thread Male Flareless Bite Type 3/8 Male SAE-ORB na 9/16-18 na na
10 SBU-S Tee 1/2-14 na Steel Branch Tee Male Flareless Bite Type 5/8 Male Flareless Bite Type 5/8 na Male NPT na
4 SBU-S Tee 1/8-27 na Steel Branch Tee Male Flareless Bite Type 1/4 Male Flareless Bite Type 1/4 na Male NPT na
8 C6U-SS 90° Elbow na na Stainless Steel Swivel Nut Elbow Male Flareless Bite Type - No Nut 1/2 Female Flareless Bite Type Swivel 1/2 na na na
8 R6U-SS Tee 1/2 na Stainless Steel Swivel Nut Run Tee Male Flareless Bite Type - No Nut 1/2 Female Flareless Swivel 1/2 na Male Flareless Bite Type - No Nut na

687PDC
687620