Ferulset® Presetting Tool | Product Series

Filter by

    No filters selected

Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ferulset® Presetting Tool Ferulset® Presetting Tool

Ferulset® Presetting Tool

Parker's Ferulset® Presetting Tool provides a fast and easy way to manually preset ferrules onto to steel and stainless steel tube.

Technical Specifications

  • Product Type: Pre-Setting Tool
  • Tube Material: steel and stainless steel
  • Size: 1/8 to 2 inch
Safety Warning

Full Product Description

Parker's Ferulset® Presetting Tools provide a fast and easy way to manually pre-set Parker's ferrules onto steel and stainless steel tube for Ferulok® Flareless 24° Bite Type fitting connections. The tool's bodies are manufactured from hardened steel for withstanding repeated pre-sets.

Markets:
• Construction
• Aerial Lift
• Agriculture
• Material Handling
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Separate tools are available to preset ferrules on steel and stainless steel tube sizes 1/8” through 2” O.D.

Applications:
• Presetting ferrules onto metal tube for industrial and mobile hydraulic applications

Related Documents

×
Products Tube O.D. (inch)
560576 1/8
560577 3/16
560578 1/4
560579 5/16
560580 3/8
560581 1/2
560582 5/8
560583 3/4
560584 7/8
560585 1
560586 1 1/4
560587 1 1/2
560589 2

687PDC
687620