FF400 2-271 - Perfluoroelastomer 85 Durometer O-Ring, Low & High Temperature (FF400-85) | Parker NA

Perfluoroelastomer 85 Durometer O-Ring, Low & High Temperature (FF400-85) | #FF400 2-271

FF400 2-271

Perfluoroelastomer 85 Durometer O-Ring, Low & High Temperature (FF400-85) | #FF400 2-271

Parker's perfluoroelastomer (Ultra® FFKM) O-rings offer the broadest chemical resistance, for the harshest sealing environments.


Technical Specifications

  • Width (inch): 0.139
  • Inside Diameter (inch): 9.234
  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Durometer: 82 Shore A
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 525 °F
  • For Fluid Type: Ultra Broad Range
  • Industry: Oil & Gas
  • Specifications Met: NORSOK, -, ISO 23936-2 RGD, ISO 23936-2 10% H2S, TOTAL GSPVV 142
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's perfluoroelastomer (Ultra® FFKM) FF400-85 offers the highest degree of chemical resistance, yet at a colder operating temperature than any other FFKM material.  Developed for Lower operating temperatures, High Pressure/High Temperature conditions, and RGD applications.

• Heat resistance - Up to 275°C (527°F) and higher temperatures with shorter life expectancy
• Cold flexibility  -  Down to -40°C (-40°F)

Certifications include:
• RGD per ISO 23936-2 and Total GS EP PVV142
• H2S resistant per ISO 23936-2 at 10% concentration
• HPHT

Chemical resistance including:
• Ethylene diamine
• Diesel #2
• Methanol
• Zinc Bromide
• Steam at 121°C(232°F)
• Down hole fluids

Not compatible with:
• Fluorinated refrigerants
• Perfluorinated lubricants (PFPE)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519