Perfluoroelastomer 90 Durometer O-Ring, Low & High Temperature (FF582-90) | #FF582 2-120


LOADING IMAGES
FF582 2-120

Perfluoroelastomer 90 Durometer O-Ring, Low & High Temperature (FF582-90) | #FF582 2-120

Parker's perfluoroelastomer (Ultra® FFKM) O-rings offer the broadest chemical resistance, for the harshest sealing environments.


Technical Specifications

  • Width (inch): 0.103
  • Inside Diameter (inch): 0.987
  • Brand: Parker
  • Division: O-Ring & Engineered Seals Division
  • Industry: Oil & Gas, Chemical Processing
  • Application: Mechanical Seals, Valves, Fittings, Process Instrumentation, Paint Spray Equipment, Down Hole Tools, Sour Service
  • Technology: Sealing & Shielding
  • Product Type: O-Ring
  • For Fluid Type: Ultra Broad Range
  • Thermal Application Type: Extremely High Temperature (> 400°F)
  • Operating Temperature: 5 to 525 °F
  • Specifications Met: ISO 23936-2 RGD, ISO 23936-2 10% H2S, Total GS EP PVV 142 RGD
  • Color: Black
  • Materials of Construction: Rubber
  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Durometer: 90 Shore A
  • Cross Section Width: 0.103 inch
  • Region of Origin: North America
  • Maximum Operating Temperature: 525 °F
  • Minimum Operating Temperature: 5 °F
  • Inside Diameter: 0.987 inch
Safety Warning

Item Information

Parker's perfluoroelastomer (Ultra® FFKM) FF582-90 offers the highest degree of chemical resistance over every other FFKM material.  Developed for resistance to bases, amines, steam, ethylene oxide, and more, FF582-90 is well suited for CPI, EOG, paint spray and general industrial markets.  90 durometer material with outstanding Rapid Gas Decompression resistance make FF582-90 an excellent option for HPHT applications.

• Heat resistance - Up to 275°C (527°F) and higher temperatures with shorter life expectancy
• Cold flexibility  -  Down to -15°C (5°F)
• RGD per ISO 23936-2

Chemical resistance including:
• Ethylene diamine
• Glacial Acetic, Sulfuric Acid, Nitric Acid, MEK, Toluene, NaOH
• Down hole fluids
• Steam at 121°C(232°F)

Not compatible with:
• Fluorinated refrigerants
• Perfluorinated lubricants (PFPE)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519