Flange / Flare Adapters | Product Series

Filter by

    No filters selected

Flange Size (inch)

Shape

Style

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flange / Flare Adapters Flange / Flare Adapters

Flange / Flare Adapters

Parker's Flange and Flare Adapters assist with making challenging routing situations easier by providing different connection types for hydraulic systems.

Technical Specifications

  • Flange Size: 1/2 to 1-1/2 inch
  • Product Style: Multiple Styles Available
  • Shape: Straight, Elbow 45°, Elbow 90°, Elbow 90° - Long Drop
Safety Warning

Full Product Description

Parker's Flange and Flare Adapters assist with making challenging routing situations easier by providing different connection types for hydraulic systems. We offer flanges that accommodate numerous end configurations. Our Flanges and Flare Adapters meet and/or exceed all industry standards and specifications, and only Parker can provide the most efficient and appropriate flange for every hose product.
Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Numerous end configurations available
• Unique connection types to make tough routing situations easier
• Meets and/or exceeds industry standards

Applications:
• Petroleum base hydraulic fluids and lubricating oils
Products Flange Size (inch) Shape Style Connection Thread Size (inch)
15T3-8-8 1/2 Straight Code 61 Flange - Male JIC 37° Flare 3/4x16
15T3-12-12 3/4 Straight Code 61 Flange - Male JIC 37° Flare 1-1/16x12
15T3-16-12 1 Straight Code 61 Flange - Male JIC 37° Flare 1-1/16x12
15T3-16-16 1 Straight Code 61 Flange - Male JIC 37° Flare 1-5/16x12
15T3-20-16 1-1/4 Straight Code 61 Flange - Male JIC 37° Flare 1-5/16x12
15T3-20-20 1-1/4 Straight Code 61 Flange - Male JIC 37° Flare 1-5/8x12
15T3-24-24 1-1/2 Straight Code 61 Flange - Male JIC 37° Flare 1-7/8x12
15T3-32-32 2 Straight Code 61 Flange - Male JIC 37° Flare 2-1/2x12
17T3-8-8 1/2 45° Elbow Code 61 Flange - Male JIC 37° Flare 3/4x16
17T3-12-12 3/4 45° Elbow Code 61 Flange - Male JIC 37° Flare 1-1/16x12
17T3-16-12 1 45° Elbow Code 61 Flange - Male JIC 37° Flare 1-1/16x12
17T3-16-16 1 45° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/16x12
17T3-20-16 1-1/4 45° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/16x12
17T3-20-20 1-1/4 45° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/8x12
17T3-24-20 1-1/2 45° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/8x12
17T3-24-24 1-1/2 45° Elbow Code 61 Flange - Male JIC 37° Flare 1-7/8x12
17T3-32-32 2 45° Elbow Code 61 Flange - Male JIC 37° Flare 2-1/2x12
19T3-8-8 1/2 90° Elbow Code 61 Flange - Male JIC 37° Flare 3/4x16
19T3-12-12 3/4 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-1/16x12
19T3-16-12 1 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-1/16x12
19T3-20-12 1-1/4 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-1/16x12
19T3-16-16 1 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/16x12
19T3-20-16 1-1/4 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/16x12
19T3-24-16 1-1/2 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/16x12
19T3-20-20 1-1/4 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/8x12
19T3-24-20 1-1/2 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-5/8x12
19T3-20-24 1-1/4 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-7/8x12
19T3-24-24 1-1/2 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-7/8x12
19T3-32-24 2 90° Elbow Code 61 Flange - Male JIC 37° Flare 1-7/8x12
19T3-32-32 2 90° Elbow Code 61 Flange - Male JIC 37° Flare 2-1/2x12
39T3-6-6 3/8 90° Elbow Male - Female JIC 37° - Swivel 9/16x18
39T3-8-8 1/2 90° Elbow Male - Female JIC 37° - Swivel 3/4x16
39T3-10-10 5/8 90° Elbow Male - Female JIC 37° - Swivel 7/8x14
39T3-12-12 3/4 90° Elbow Male - Female JIC 37° - Swivel 1-1/16x12
39T3-16-16 1 90° Elbow Male - Female JIC 37° - Swivel 1-5/16x12
39T3-20-20 1-1/4 90° Elbow Male - Female JIC 37° - Swivel 1-5/8x12
41T3-8-8 1/2 90° Elbow - Long Drop Male - Female JIC 37° - Swivel 3/4x16
41T3-10-10 5/8 90° Elbow - Long Drop Male - Female JIC 37° - Swivel 7/8x14
41T3-12-12 3/4 90° Elbow - Long Drop Male - Female JIC 37° - Swivel 1-1/16x12
41T3-16-16 1 90° Elbow - Long Drop Male - Female JIC 37° - Swivel 1-5/16x12
4AH3-12-12 3/4 Straight Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-1/16x12
4AH3-16-16 1 Straight Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-5/16x12
4AH3-20-20 1-1/4 Straight Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-5/8x12
4AH3-24-24 1-1/2 Straight Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-7/8x12
4FH3-12-12 3/4 45° Elbow Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-1/16x12
4FH3-16-16 1 45° Elbow Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-5/16x12
4FH3-20-20 1-1/4 45° Elbow Code 61 Male JIC 37° Flare 1-5/8x12
4NH3-8-8 1/2 90° Elbow Code 61 Flange - Male JIC 37° Flare - 5,000 psi 3/4x16
4NH3-12-12 3/4 90° Elbow Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-1/16x12
4NH3-16-16 1 90° Elbow Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-5/16x12
4NH3-20-20 1-1/4 90° Elbow Code 61 Flange - Male JIC 37° Flare - 5,000 psi 1-5/8x12
4NH3-24-24 1-1/2 90° Elbow Code 61 Flange - Male JIC 37° Flare - 5,000 psi 3/4x16
6AH3-12-12 3/4 Straight Code 62 Flange - Male JIC 37° Flare 1-1/16x12
6AH3-16-16 1 Straight Code 62 Flange - Male JIC 37° Flare 1-5/16x12
6AH3-20-20 1-1/4 Straight Code 62 Flange - Male JIC 37° Flare 1-5/8x12
6AH3-24-24 1-1/2 Straight Code 62 Flange - Male JIC 37° Flare 3/4x16
6FH3-12-12 3/4 45° Elbow Code 62 Flange - Male JIC 37° Flare 1-1/16x12
6FH3-16-16 1 45° Elbow Code 62 Flange - Male JIC 37° Flare 1-5/16x12
6FH3-20-20 1-1/4 45° Elbow Code 62 Flange - Male JIC 37° Flare 1-5/8x12
6FH3-24-24 1-1/2 45° Elbow Code 62 Flange - Male JIC 37° Flare 3/4x16
6NH3-12-12 3/4 90° Elbow Code 62 Flange - Male JIC 37° Flare 1-1/16x12
6NH3-16-16 1 90° Elbow Code 62 Flange - Male JIC 37° Flare 1-5/16x12
6NH3-20-20 1-1/4 90° Elbow Code 62 Flange - Male JIC 37° Flare 1-5/8x12
6NH3-24-24 1-1/2 90° Elbow Code 62 Flange - Male JIC 37° Flare 3/4x16
4AJM-12-12 3/4 Straight Code 61 Flange - Male Seal-Lok® 1-3/16x12
4AJM-16-16 1 Straight Code 61 Flange - Male Seal-Lok® 1-7/16x12
4FJM-16-16 1 45° Elbow Code 61 Flange - Male Seal-Lok® 1-7/16x12
4NJM-12-12 3/4 90° Elbow Code 61 Flange - Male Seal-Lok® 1-3/16x12
4NJM-16-16 1 90° Elbow Code 61 Flange - Male Seal-Lok® 1-7/16x12
4NJM-20-20 1-1/4 90° Elbow Code 61 Flange - Male Seal-Lok® 1-11/16x12
6AJM-12-12 3/4 Straight Code 62 Flange - Male Seal-Lok® 1-3/16x12
6AJM-16-16 1 Straight Code 62 Flange - Male Seal-Lok® 1-7/16x12
6FJM-12-12 3/4 45° Elbow Code 62 Flange - Male Seal-Lok® 1-3/16x12
6FJM-16-16 1 45° Elbow Code 62 Flange - Male Seal-Lok® 1-7/16x12
6NJM-12-12 3/4 90° Elbow Code 62 Flange - Male Seal-Lok® 1-3/16x12
6NJM-16-16 1 90° Elbow Code 62 Flange - Male Seal-Lok® 1-7/16x12
6NJM-20-20 1-1/4 90° Elbow Code 62 Flange - Male Seal-Lok® 1-11/16x12

687PDC
687583