Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Flange Kits contain four bolts, a split flange and an O-ring developed to provide long-lasting performance and durability.
| Literature and Reference Materials |
|---|
| Full Flange System Bulletin |
| Products | Flange Size (inch) | Din Flange Size (inch) | Maximum Working Pressure (psi) | Style |
|---|---|---|---|---|
| 5050HK-20 | 1-1/4 | na | 5,000 psi | Code 61 Flange Kit - 5,000 psi |
| 5050HK-24 | 1-1/2 | na | 5,000 psi | Code 61 Flange Kit - 5,000 psi |
| 5050HK-32 | 2 | na | 5,000 psi | Code 61 Flange Kit - 5,000 psi |
| 5151HK-8 | 1/2 | na | 5,000 psi | Code 61 Flange Kit |
| 5151HK-12 | 3/4 | na | 5,000 psi | Code 61 Flange Kit |
| 5151HK-16 | 1 | na | 5,000 psi | Code 61 Flange Kit |
| 5151HK-20 | 1-1/4 | na | 4,000 psi | Code 61 Flange Kit |
| 5151HK-24 | 1-1/2 | na | 3,000 psi | Code 61 Flange Kit |
| 5151HK-32 | 2 | na | 3,000 psi | Code 61 Flange Kit |
| 5151HK-40 | 2-1/2 | na | 2,500 psi | Code 61 Flange Kit |
| 5151HK-48 | 3 | na | 2,000 psi | Code 61 Flange Kit |
| HFHFHK-12 | 3/4 | na | 6,000 psi | Code 62 Flange Kit |
| HFHFHK-16 | 1 | na | 6,000 psi | Code 62 Flange Kit |
| HFHFHK-20 | 1-1/4 | na | 6,000 psi | Code 62 Flange Kit |
| HFHFHK-24 | 1-1/2 | na | 6,000 psi | Code 62 Flange Kit |
| HFHFHK-32 | 2 | na | 6,000 psi | Code 62 Flange Kit |
| Flange Kits | 3/4 | na | 8,000 psi | 8,000 psi Flange Kit |
| Flange Kits | 1 | na | 8,000 psi | 8,000 psi Flange Kit |
| M1M1HK-8 | na | 8 | 5,000 psi | DIN (ISO) - Code 61 Flange Kit |
| M1M1HK-12 | na | 12 | 5,000 psi | DIN (ISO) - Code 61 Flange Kit |
| M1M1HK-16 | na | 16 | 5,000 psi | DIN (ISO) - Code 61 Flange Kit |
| M1M1HK-20 | na | 20 | 4,000 psi | DIN (ISO) - Code 61 Flange Kit |
| M1M1HK-24 | na | 24 | 3,000 psi | DIN (ISO) - Code 61 Flange Kit |
| M1M1HK-32 | na | 32 | 3,000 psi | DIN (ISO) - Code 61 Flange Kit |
| Flange Kits | na | 8 | 6,000 psi | DIN (ISO) - Code 62 Flange Kit |
| M2M2HK-12 | na | 12 | 6,000 psi | DIN (ISO) - Code 62 Flange Kit |
| M2M2HK-16 | na | 16 | 6,000 psi | DIN (ISO) - Code 62 Flange Kit |
| M2M2HK-20 | na | 20 | 6,000 psi | DIN (ISO) - Code 62 Flange Kit |
| M2M2HK-24 | na | 24 | 6,000 psi | DIN (ISO) - Code 62 Flange Kit |
| M2M2HK-32 | na | 32 | 6,000 psi | DIN (ISO) - Code 62 Flange Kit |
| XCXCHK-12 | 3/4 | na | 6,000 psi | CAT Flange Kit |
| XCXCHK-16 | 1 | na | 6,000 psi | CAT Flange Kit |
| XCXCHK-20 | 1-1/4 | na | 6,000 psi | CAT Flange Kit |
| XCXCHK-24 | 1-1/2 | na | 6,000 psi | CAT Flange Kit |
| XCXCHK-32 | 2 | na | 6,000 psi | CAT Flange Kit |