FN – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, NON-FLANGED | #FNE-4250-5500-1-1


LOADING IMAGES
FNE-4250-5500-1-1

FN – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, NON-FLANGED | #FNE-4250-5500-1-1

This hybrid isolator combines labyrinth technology with dual contacting PTFE lips which ride on an internal stainless steel sleeve which produces zero shaft wear. For flooded or oil mist applications requiring an airtight seal.


Technical Specifications

  • O-Ring Material: FKM
  • Length Unit of Measure: Inch
  • Shaft Diameter: 4.250
  • Bore Diameter: 5.500
  • Seal Material: Proprietary PTFE
  • Operation Type: Flooded
  • Flange Size: No
  • Maximum Surface Speed: up to 3000 ft/min Contact factory for speeds >3000 fpm (15 m/s)., up to 15 m/sec Contact factory for speeds >3000 fpm (15 m/s).
  • Thermal Application Type: -40 to 250°C, -40 to 121°C
  • Pressure Rating: 5 psi
  • Axial Movement: 0.003 inch, 0.08 mm
  • Unit of Measure: Length: inch
  • Eccentricity: 0.003 inch, 0.08 mm
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C
  • Shaft Diameter: 4.25
  • Bore Diameter: 5.5
  • Seal Material: Proprietary PTFE
  • O-Ring Material: FKM
Safety Warning

Item Information

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from 1/2” to 10” (12.7 mm to 254 mm). For a list of common sizes see Product Support tab.

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s ProTech™ bearing isolators provide reliable, two-way sealing protection of rotating equipment for extended bearing life and zero shaft wear. Labyrinth sealing technology applied to high performance materials allows the ProTech FN-360 bearing isolator to operate far beyond shaft speed limits of standard radial lip seals. Because it is a precision-machined seal, costs can be eliminated on tooling charges, allowing retrofit of most shaft and bore combinations.

DESIGN
An external O-ring on the outside diameter of the ProTech stator allows for easy seal installation, maintains a press fit in the seal housing, and provides a static seal against the bore for oil retention. The stator features PTFE lips which ride on an internal stainless steel sleeve for zero shaft wear. The rotor utilizes dual O-rings to maintain a static press fit on the shaft. Since the rotor spins with the shaft, it will not wear, groove, or damage the shaft. This eliminates costs associated with having to recondition the sealing surface of the shaft.

The rotor and stator are assembled at the Parker facility where they are permanently unitized, allowing for a one-piece installation. This unitized design also maintains the seal’s integrity by keeping high-pressure water spray, vibration or axial movement from separating or increasing the gap between the rotor and stator.

APPLICATIONS
The FN 360 design is specifically designed for oil flooded and oil mist applications where the seal must be flush mounted and for applications that may require an airtight seal. It is ideal for equipment used in food processing or subjected to frequent wash down where positive oil retention is required, including flooded oil conditions. It is also used for severe splash exclusion for gearboxes, motors, pumps, mixers, cooling towers, aerators, and custom equipment. If external contamination is heavy in vertical up mounting position, contact Parker.

Total Eccentricity: 0.003” (0.08 mm)
Shaft Speed: Up to 3,000 fpm (15 m/s). Contact factory for speed exceeding 3,000 fpm (15 m/s).
Axial Movement: 0.003” (0.08 mm)
Maximum internal pressure: 5 psi (0.34 bar)
Shaft/Bore Tolerances: ±0.002” (±.05 mm). Special designs available.

MATERIALS
Stator: ProTech uses proprietary PTFE compounds making it well suited for harsh environments.

Characteristics of the various PTFE materials offered by Parker include:
• Temperature range: -40 to 250 F (-40 to 121 C)
• Higher temperature applications can be handled with alternate materials.
• Low wear, low coefficient of friction. Superior for dynamic applications.
• FDA compliant PTFE
• Anti-microbial PTFE
• Sanitary standards for USDA food and dairy product contact

Rotor: The 360 series utilizes stainless steel for the rotor. This provides excellent corrosion resistance and chemical compatibility, as well as the ability to transition well into FDA applications. It is highly resistant to the attack of marine and corrosive industrial atmospheres as well as acids, dyes and salts.

O-Rings: Come standard as FKM, but also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

SIZE RANGE
Parker manufactures the FN 360 Profile in standard shaft diameters ranging from 1/2” to 10” (12.7mm to 254mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: See listing of common sizes or configure your part number using ProTech Part Numbering Guide from the Product Support tab. Contact Parker for an application review for requirements outside standards shown. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567