Hydraulic Return Filter Replacement Element BR | #FR24 010


LOADING IMAGES
FR24 010

Hydraulic Return Filter Replacement Element BR | #FR24 010

Parker Hydraulic Return Filters prevent particles that penetrate through the seal of the cylinders and the particles generated by the system reach the tank and recirculate in the system.


Technical Specifications

  • Brand: Parker
  • Division: Parker Brazil - Filtration
  • Technology: Filtration
  • Micron Rating: 15.0 micron
  • Flow Direction: Normal Flow
  • Outside Diameter: 178 mm
  • Inside Diameter: 45.5 mm
  • Length: 113 mm
  • Weight (per unit of measure): 0.56 kg
  • Quantity per Box: 10
  • Packing Material: Caixa Coletiva - (C x L x A) [mm] 465 x 345 x 180
Safety Warning

Item Information

Parker Hydraulic Return Filters prevent particles that penetrate through the seal of the cylinders and the particles generated by the system reach the tank and recirculate in the system.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Wind Energy -Filtration Solutions Brochure
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681