Flow Control, Subplate Mounted Valve – FS Series | #FS600S


LOADING IMAGES
FS600S

Flow Control, Subplate Mounted Valve – FS Series | #FS600S

Parker’s FS series flow control valve offers superior construction and high versatility due to its variety of materials, sizes and port styles. It can be used in both the mobile and industrial markets.


Technical Specifications

  • Maximum Flow Rate: 8 GPM
  • Maximum Operating Pressure: 3000 PSI
  • Size: 3/8"
  • Mounting Type: Subplate
  • Flow Rate: N/A
  • Connection Size: 3/8 inch
  • Maximum Operating Temperature: N/A
  • Maximum Flow Rate: 8 gal/min
  • Configuration: N/A
  • Minimum Operating Temperature: N/A
  • Actuation Type: Manual
  • Maximum Operating Pressure: 3000 psi
  • Connection Type: Subplate mounting
  • Function: Flow Control
  • Cracking Pressure: 5 psi
  • Seal Material: Nitrile
  • Needle Type: Standard
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s FS series flow control valve offers superior construction and high versatility due to its variety of materials, sizes and port styles.  It can be used in both the mobile and industrial markets.

The FS series flow control valve comes in 5 sizes ranging from 5 to 40 GPM.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Pressures up to 3,000 PSI
• 5 mounting sizes with flows up to 40 GPM
• Needle and poppet are stainless steel
• Set screw or optional finger screw locks needle flow position

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505