FSH Series High Capacity Synthetic Filter Cartridges | #FSH-5436PL5


LOADING IMAGES
FSH-5436PL5

FSH Series High Capacity Synthetic Filter Cartridges | #FSH-5436PL5

Parker Velcon FOH Series High Capacity Filter Cartridges for long-lasting & efficient performance that's up to three times greater solids capacity


Technical Specifications

  • Micron Rating (µm): 0
  • Application: Aviation and Industrial
  • Seal Material: Buna-N
  • Outer Wrap: No
  • Maximum Flow Rate (gpm): 75
  • End Cap Configuration: Open-End
  • Length (inch): 36
  • Outside Diameter (inch): 5
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Collapse Pressure: 75 psi
  • pH Range: Continuous Operation: 5 -9
  • Media: Polyester Meltblown
  • Application: Aviation & Industrial
  • Filter Type: High Capacity Synthetic
  • Brand: Velcon
Safety Warning

Item Information

Parker Velcon FSH Series
High Capacity Synthetic Filter Cartridges

Long-lasting, High Capacity, & Efficient Performance
Up To Three Times Greater Solids Capacity

High Capacity Synthetic Filter Separator Cartridges - Data Sheet #VEL1937

BENEFITS

- Polyester meltblown media - excellent water and hydrocarbon resistance
- Up to three times greater solids capacity than our regular pleated paper cartridges
- Coated Steel Components - resists corrosion from most fluids
- Buna-N Gaskets - the best general gasket material available assumes positive seal in most fluids
- Thermoset Bonding Material - durable endcap-to-media bond prevents internal bypassing 98%+ Filtration Efficiency for various micron ratings
- Available with threaded base
- Can be supplied with metal outer jacket
- Out-to-In Flow

APPLICATIONS

Parker Velcon synthetic media cartridges are suitable for a broad range of polar and non-polar fluids.
Recommended in applications where the contaminant is granular (non-colloidal), allowing maximum utilization of the high surface area.
Recommended in applications where water or chemicals cause softening or degradation of conventional resin impregnated cellulose filter media.

Suitable for:

- All hydrocarbon fuels
- Ethyl alcohol
- Glycols
- Degreasing fluids
- Naphtha
- Insulating oils
- Hydraulic oils
- Cutting Oils
- Synthetic oils
- Lube oils
- Water emulsion coolants

SPECIFICATIONS

- 75 psi Collapse strength
- 5 - 9 Operating pH range
- 250°F Maximum operating temperature

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421