Multipurpose Transfer Hose - GST II Black 20 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multipurpose Transfer Hose - GST II Black 20

Multipurpose Transfer Hose - GST II Black 20

GST II Black 20 bar is a multipurpose hose extremely versatile and operational.

Technical Specifications

  • Weight: 0.11 to 0.50 lb/ft, 0.16 to 0.75 kg/m
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 2.0 MPa, 20 bar, 300 psi
  • Application: Air, Multipurpose
  • Product Type: Air Hose, Transfer Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: Delivery
  • Minimum Bend Radius: 2 to 7.874 inch, 50 to 200 mm
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 0.256 to 0.984 inch, 6.5 to 25 mm
  • Hose Reinforcement Material: Synthetic Textile Yarn
  • Outside Diameter: 0.551 to 1.437 inch, 14 to 36.5 mm
  • Media: Air (Compressed Air with traces of Oil), Air (General Industrial Air), Air (Industrial Air, Compressed Air with traces of Oil), Mild Chemicals - Check your fluid compatibility with our catalogue chart.

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

GST II Black 20 bar is a medium pressure mutlipurpose hose designed to handle air, mild chemicals and water. The EPDM tube compound is specially formulated so to withstand oil mist which is an added value for this typology of products and a real benefit for your stock control. Thanks to this peculiarity it is ideal for air tool lubricant systems where together with air there are traces of oil. Last but not least it is an optimal product for Aftermarket and Original Equipment Manufacturer (OEM) channels.  

Markets
• Industrial
• Construction
• Agriculture

Features/Benefits
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Permanent fittings capability to guarantee a more efficient and reliable performance
• All sizes available in our stock to provide you a rapid service and take advantage of any opportunity
• Design Factor 4:1 enhances the safety of operators and equipment

Applications
• Air tooling
• General industrial
• Water transfer

Related Documents

×
Products Hose I.D. (mm) Length (m)
IH709325300/100 6.5 100
IH709331300/100 8 100
IH709338300/100 9.5 100
IH709350304/100 13 100
IH709363304/100 16 100
IH709375304/40 19 40
IH7093100304/40 25 40
IH709332300/100 8 100
IH709339300/100 10 100

687PDC
687513