H06-1044 - Sandwich Plates - Series H06 | Parker NA

Sandwich Plates - Series H06 | #H06-1044

Click to View CAD Model

Sandwich Plates - Series H06 | #H06-1044

The sandwich plates series H06 in 8 different variants for NG06 / CETOP 03 are part of Parker's comprehensive modular system for vertical stackings.


Technical Specifications

  • Connection Thread Size: P, T = G 1/4"
  • Function: P, T port external
  • Mounting Type: Sandwich plate
  • Actuation Type: N/A
  • Product Series: Plate
  • Port Connection: NG06 / CETOP 03
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • Body Material: Steel
Safety Warning

Item Information

Sandwich plates series H06 for NG06 / CETOP 03 are part of Parker's comprehensive modular system for vertical stackings and contribute to a reliable operation. Due to the wide range of variations they ensure maximum flexibility in design.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO and CETOP - for quick, easy integration
• 8 different variants - provide maximum flexibility in designing vertical stackings
• O-rings are always included in the delivery
• Short delivery time for all variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478