H2PEMPD-850-175 - Hydrogen Generators For GC & GC/MS Fuel and Carrier Gas Applications (99.99999+ Purity) | Parker NA

Hydrogen Generators For GC & GC/MS Fuel and Carrier Gas Applications (99.99999+ Purity) | #H2PEMPD-850-175

H2PEMPD-850-175

Hydrogen Generators For GC & GC/MS Fuel and Carrier Gas Applications (99.99999+ Purity) | #H2PEMPD-850-175

Ultra high purity hydrogen generators providing flow rates up to 1,300 ml/m up to 11.9 bar.


Technical Specifications

  • Flow Rate: 850 ml/min
  • Outlet Pressure Rating: 175
  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Hydrogen Gas Generator
  • Flow Rate: 850 cc/min
  • Gas Type Generated: Hydrogen
  • Gas Purity: > 99.99999 %
  • Outlet Port Size: 1/4 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 100 to 230 VAC 50/60 Hz
  • Current: < 5 A
  • Ambient Temperature: 10 to 35 °C, 50 to 95 °F
  • Inlet Pressure Rating: n/a
  • Outlet Pressure Rating: 175 psig, 12 barg
  • Weight: 55 lb, 25 kg
  • Specifications Met: CSA, CE
  • Height: 13.5 inch, 452 mm
  • Width: 17.8 mm, 13.5 inch
  • Depth: 21 inch, 533 mm
  • Preventive Maintenance Kit: 6 Months: MKH2PEMPD-EU-6M, 24 Months: MKH2PEMPD-EU-24M
  • Water Quality: > 5 MΩ
Safety Warning

Item Information

The Parker Balston H2PEMPD ultra high purity hydrogen generators offer the optimum combination of safe operation, reliability, performance and low cost of ownership.

H2PEMPD hydrogen generators utilise field proven PEM cell technology, hydrogen is produced on demand from deionized water and electricity. It then passes through a palladium purifier module to remove oxygen down to <0.01ppm. Innovative control software allows remote monitoring and the connection of several generators together (cascading) to supply applications with a large hydrogen demand.

With an output capacity of up to 1,300 ml/min at a purity of 99.99999+% and pressures up to 11.9 bar, the generator is ideal for all GC & GC/MS carrier gas (including fast GC) and combustion detector applications, and a more cost effective alternative to helium. To ensure continuous operation all generators include automatic water feed as standard.

Features / Benefits:

• Flow capacities up to 1,300 ml/min and pressures up to 11.9 bar

• Ultra high purity, 99.99999+%, an ideal alternative to helium for GC & GC/MS carrier gas applications

• 3 year standard cell warranty

• Designed to run continuously with automatic water feed as standard

• Automatic shut-down in case of a hydrogen leak

• Minimal maintenance and operator attention

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066