HC-8 - Low Pressure Sleeve Clamp - HC Hose Clamp | Parker NA

Low Pressure Sleeve Clamp - HC Hose Clamp | #HC-8

HC Hose Clamp

Low Pressure Sleeve Clamp - HC Hose Clamp | #HC-8

Parker's HC Hose Clamp is a stainless steel, worm gear style, clamp designed for low pressure industrial hose clamping applications.


Technical Specifications

  • Minimum Bundle O.D. (inch): 0.56
  • Maximum Bundle O.D. (inch): 1.06
  • Maximum Bundle Outside Diameter: 0.56 inch, 1.06 inch, 27 mm
  • Minimum Bundle Outside Diameter: 14 mm
Safety Warning

Item Information

Parker's HC Hose Clamp is a stainless steel, worm gear style, clamp designed for low pressure industrial hose clamping applications. The HC Hose Clamp can also be used to hold hose sleeves in place to protect your hose. These clamps are available in seven sizes, each with a minimum and maximum diameter so you can tightly clamp your hose. Sizes range from 0.48” to 2-1/4” in diameter.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Adjustable worm gear style clamp to securely attach hose
• HC Clamps hold hose sleeves in place

Applications:
• For secure clamping applications
• For use with low pressure industrial hose applications

Specifications:
• SAE J1508, Type F and Type HD

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583