Standard Duty Heater Hose, Series 7186 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard Duty Heater Hose, Series 7186

Standard Duty Heater Hose, Series 7186

Standard Duty Heater Hose is designed for use in heater and radiator systems in in vehicles and industrial equipment in applications to 212°F and 125 psi, Series 7186

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Temperature: 200 °C, 392 °F
  • Application: Engine
  • Weight: 0.25 to 0.36 kg/m, 0.17 to 0.24 lb/ft
  • Maximum Operating Pressure: 0.5 to 0.9 MPa, 70 to 125 psi, 4.8 to 8.6 bar
  • Nominal Hose Inside Diameter: 5 to 20 mm
  • Media: Coolants
  • Specifications Met: n/a
  • Inside Diameter: 1/2 to 3/4 inch, 12.7 to 19.1 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Outside Diameter: 0.781 to 1.032 inch, 19.8 to 26.2 mm
  • Package Type: Carton, Reel
  • Size: -8 to -12
  • Cover Color: Black
  • Minimum Bend Radius: 6 to 9 inch, 152 to 229 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7186 Standard Duty Heater Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The hose construction resists aging, chemicals, cold leaks, cracking, delamination, heat and ozone to maximize performance in elevated temperatures common to engine compartments.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black EPDM for heat and chemical resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black EPDM for abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Coolants
• Hot water
• Mild chemicals
- usage
• Coolant systems
• Drain lines

Safety/Technical:
• Design Factor: 4:1
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Standard Pack Qty (ft)
7186-501 1/2 125 500
7186-501050 1/2 125 5 x 50
7186-631 5/8 90 500
7186-631050 5/8 90 5 x 50
7186-751 3/4 70 500
7186-751050 3/4 70 5 x 50

687PDC
687583