Heavy Duty Stop Valves - Code 18/19 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heavy Duty Stop Valves - Code 18/19

Heavy Duty Stop Valves - Code 18/19 OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Connection Size: 2", 2 1/2", 3", 4"
  • Maximum Operating Pressure: 125 bar, 1,813 psi
  • Application: Underground Water Mains
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 18/19 is a heavy duty stop valve that is used to shut off flow of water safely and securely in pipelines in underground mining, to isolate areas for maintenance and extension.

This screwdown valve enables large flows in large diameter pipes to be isolated by the gradual shut off of the valve. This eliminates hydraulic shock waves or water hammer being created which would damage the steel pipes and fittings. Used as an inline stop valve for a fire hydrant, Code 18/19 prevents damage to downstream equipment. It can also be used to isolate valves for maintenance.
The fully open position gives a true full flow capability thus creating minimal resistance in the pipeline. The 4" unit incorporates a balanced pressure feature, which enables the valve to be opened and closed at high pressure with the minimum of effort.

Code 18/19 is available in 2", 2 1/2", 3" and 4" sizes and operates at a maximum working pressure of 105 bar (Code 18), 125 bar (Code 19).

Markets:
• Quarrying
• Mining

Features/Benefits:
• Flexible - flanged or screwed ends
• Inline design, for less risk of accidental damage.
• Robust, compact and full bore
• Screw down type allows for gradual shut-off, with less risk of damage.
• User friendly
• Safety.

Applications:
• Isolating areas for maintenance and extension on water mains in underground mines.

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×
Products
CODE-18-D-V1

687PDC
687414