Pre Setting Bend - Code 14 | Product Series

Filter by

    No filters selected

Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pre Setting Bend - Code 14

Pre Setting Bend - Code 14 OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Maximum Operating Pressure: 105 bar
  • Weight: 4.25 kg
  • Application: Fire Suppression
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 14 Pre-setting bend is a compact and user friendly setting and checking tool for underground fire hydrants (Code 12) in mining, quarrying and tunnelling applications.

The instantaneous inlet coupling is clipped into the hydrant outlet and the delivery nozzle is swivelled to point away to a safe area. When the hydrant is then opened the flow and pressure of the water emitting from the nozzle is indicated on the gauge.

It can be sold alongside Code 12 as a kit to ensure the fire hydrant works effectively, checking pressure and flow.
It operates to a maximum working pressure of 105 bar. It is supplied in 1/2" or 5/8" nozzles (3/4" on special request). The hydrant can be adjusted until the gauge indicates the correct flow and pressure for the nozzle size required.

Markets:
• Mining
• Underground transport systems
• Road / rail transport tunnels

Features/Benefits:
• Easy to use.
• Offers ability to check fire hydrants without need for full fire drill, saving time and reducig risk of damage.
• A compact kit that is easy to fit and operate.
• An essential part of a mine’s fire safety planning to help ensure an appropriate response in case of fire.
• It helps a mine or transport authority to comply with regulations on fire safety and preparedness.

Applications:
• For setting up and checking the deliveries of underground fire hydrants.

Compatible Products:
• Parker Conflow Code 88 Flow/Pressure Pilot Gauge comes supplied
• Designed for easy setting and testing of adjustable hydrant valves (Parker Conflow Code 12)
Products Connection
CODE-14-V1 NPT
CODE-14-V2 BSP

687PDC
687414