Helical Hydraulic Rotary Actuator - Helac L10-Series
The Helac T Series Helical Hydraulic Rotary Actuator is ideal for applications where torque generation and higher cycle rates are the primary requirements, featuring splined output shafts with 200-220 degrees of rotation.
Ideal for applications where high torque generation and higher cycle rates are the primary requirements, the Parker Helac T Series Hydraulic Rotary Actuator features splined output shafts and 200-220 degrees of rotation. Helac’s helical, hydraulic sliding spline technology is non self-locking while providing high shock resistance and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the T Series eliminates the need for external bearing systems, brakes or locking devices. 4 standard sizes with torque output up to 60,000 in-lbs at 3,000 psi.
Click on Where to Buy to view a list of Helac hydraulic rotary actuator distributors and prices.
Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer
Feature and Benefits:
Powerful – High torque, high bearing capacity
Durable – Moving parts enclosed, suitable for harsh environments
Compact – High power density, fits in tight spaces
Holds Position – Zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage
Applications:
Steering
Boom positioning
Drill positioning
Conveyor positioning
Blowout preventer
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning
Tipping and dumping
For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.
No CAD files available
Hydraulic Actuator Division
500 South Wolf Road
Des Plaines
IL
UNITED STATES
60016
Phone
847-298-2400
Fax
847-294-2655
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.