OBSOLETE: HFS2R Rubber-Covered Hydraulic Hose | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: HFS2R Rubber-Covered Hydraulic Hose

OBSOLETE: HFS2R Rubber-Covered Hydraulic Hose OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Synthetic Rubber
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA
  • Compatible Fitting: 56 Series
  • Weight: 0.31 to 1.19 kg/m, 0.21 to 0.80 lb/ft
  • Inside Diameter: 1/4 to 1/2 inch, 6 to 13 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Maximum Operating Pressure: 245 to 350 bar, 24.5 to 35.0 MPa, 3553 to 5076 psi
  • Application: Agriculture Equipment, Machine Tools, Medium Pressure Hydraulics, Mobile Hydraulic Equipment
  • Product Type: Hydraulic Hose
  • Hose Inner Tube Material: Copolyester
  • Cover Structure: Smooth
  • Hose Reinforcement Material: Synthetic Rubber
  • Minimum Bend Radius: 2 to 3-1/2 inch, 51 to 89 mm
  • Size: -4 to -8
  • Outside Diameter: 0.540 inch, 0.640 inch, 0.760 inch, 13.7 to 19.9 mm
Safety Warning

Full Product Description

HFS2R Rubber Covered Hydraulic Hose resists core washout and erosion, has excellent kink resistance, and meets MSHA standards. The thermoplastic core provides the cleanest fluid conveyance in the market and it is available in continuous long lengths (up to 500 feet). Parker HFS2R hydrauic hose is lightweight (up to 40% lighter than comparable rubber hoses) and durable, making it a prime solution for paving and road maintenance, utility equipment, material handling, and other industrial applications.

Markets:
• Construction
• Industrial
• Material Handling
• Mobile Equipment

Features/Benefits:
• Long package lengths typical, up to 500 feet, to minimize scrap and unused material
• Increased oil, ozone and impulse resistance for long hose life
•Up to 40% lighter than comparable rubber hoses for ease of installation and reduces system weight
•UV resistant cover to withstand outdoor applications
•Low force to flex for easier routing and increased flexibility
• Low length change under pressure for ease of installation
• Patented process that bonds the core to the reinforcement for a stronger construction that resists kinking and core tube wash out

Applications:
• Utility equipment
• Mobile equipment
• Material handling
• Agricultural equipment
• Paving and road maintenance
• Waste and Refuse Trucks

Technical Specifications:
• Temperature ranges:

-Petroleum base hydraulic fluids and lubricating
oils within a temperature range of -40°
up to +185°F (+85°C)
Water/glycol hydraulic fluids up to +135°F (+57°C)
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
HFS2R04-500 1/4
HFS2R06-500 3/8
HFS2R08-500 1/2
HFS2R10-250 5/8
HFS2R12-250 3/4
HFS2R16-250 1

687PDC
687563