High Flow Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR II | Product Series

Filter by

    No filters selected

Product Style

Length

End Cap Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Flow Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR II

High Flow Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR II

HIGH FLOW TETPOR II is a new generation of sterilizing gas filter setting the standard with an unrivalled combination of efficiency, flow rate and strength.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food & Beverage
    Pharmaceuticals
  • Application: Sterile Gas and Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: HIGH FLOW TETPOR II
  • Product Style: Cartridge or Demi Cartridge
  • Filter Construction: Pleated
  • Filter Material: PTFE
  • Micron Rating: 0.2 micron in Liquid, 0.01 micron in Gas
  • For Fluid Type: Air and Gas
  • End Cap Configuration: BIO-X Retrofit
    P-7
    UF Retrofit
    TRUSEAL
    Demi MCY
    Demi A & B Std
  • Pressure Differential: 3.5 barg at 60°C (140°F) Maximum Differential Pressure Outside-to-Inside., 50.76 psig at 60°C (140°F) Maximum Differential Pressure Outside-to-Inside.
  • Materials of Construction: Filtration Media: PTFE
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: Polysulphone
    Standard o-rings: Silicone
  • Operating Temperature: 60.0 °C Maximum Inlet Air Temperature, 140.0 °F Maximum Inlet Air Temperature
  • Specifications Met: Fully validated to ASTM F838-05 liquid bacterial challenge
    Fully validated to aerosol and viral challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
    Validated by aerosol bacterial and MS-2 Coliphage challenge testing
  • Seal Material: Silicone (standard)
    EPDM
    PTFE Encapsulated Silicone
    Viton
  • Length: 2.5 to 30 inch, 65 to 750 mm
Safety Warning

Full Product Description

HIGH FLOW TETPOR II is validated as a 0.2 micron sterilizing grade filter in liquids through ASTM F838-05 and in gas through full retention to an aerosol challenge of MS2 phage. This ensures the filter will guarantee the sterility of your process in the worst-case scenario where the filter may be subjected to bulk liquid due to a process problem.

Subtle changes to the structure of the hydrophobic PTFE have also resulted in the production of an extremely robust product, now validated for 225 steam sterilization cycles. The combination of non-woven supports upstream of the membrane and an expanded net layer downstream provides increased protection and service life while guaranteeing zero fibre shedding into the process.

HIGH FLOW TETPOR II is suitable for all sterile gas applications including fermentation inlet and off-gas streams, venting, lyophilisers, autoclave vacuum breaks and blow-fill-seal equipment as well as the provision of particle-free air within the electronics industry.

Features and Benefits:

• Steam sterilizable up to 225 cycles at 142°C (287.6°F)
• Unrivalled flow rates combined with low pressure drops
• Fully validated to ASTM 838-05 for liquid bacterial challenge
• Fully validated to aerosol and viral challenge
• Integrity testable by all methods including water intrusion test

Related Documents

×
Products Product Style Length End Cap Configuration Seal Material
5.39994945E8 Cartridge 10" (250 mm) P-7-Flat Silicone
5.39995684E8 Cartridge 5" (125 mm) P-7 Silicone
5.39995816E8 Cartridge 5" (125 mm) P-7 c/w Fin Silicone
5.39996382E8 Demi Cartridge 5" (125 mm) TRUESEAL Silicone
5.39996809E8 Demi Cartridge 5" (125 mm) Demi A & B Std Silicone
5.39996853E8 Demi Cartridge 2.5" (65 mm) TRUESEAL Silicone
ZHFT/1C Cartridge 10" (250 mm) P-7 Silicone
ZHFT/1C-E Cartridge 10" (250 mm) P-7 EPDM
ZHFT/1C-P Cartridge 10" (250 mm) P-7 PTFE Encapsulated Silicone
ZHFT/1C-V Cartridge 10" (250 mm) P-7 Viton
ZHFT/1P Cartridge 10" (250 mm) BIO-X Retrofit Silicone
ZHFT/2C Cartridge 20" (500 mm) P-7 Silicone
ZHFT/2C-E Cartridge 20" (500 mm) P-7 EPDM
ZHFT/2C-P Cartridge 20" (500 mm) P-7 PTFE Encapsulated Silicone
ZHFT/2C-V Cartridge 20" (500 mm) P-7 Viton
ZHFT/2H Cartridge 20" (500 mm) UF Retrofit Silicone
ZHFT/2P Cartridge 20" (500 mm) BIO-X Retrofit Silicone
ZHFT/3C Cartridge 30" (750 mm) P-7 Silicone
ZHFT/3C-E Cartridge 30" (750 mm) P-7 EPDM
ZHFT/3C-P Cartridge 30" (750 mm) P-7 PTFE Encapsulated Silicone
ZHFT/3C-V Cartridge 30" (750 mm) P-7 Viton
ZHFT/3H Cartridge 30" (750 mm) UF Retrofit Silicone
ZHFT/AH Demi Cartridge 5" (125 mm) UF Retrofit Silicone
ZHFT/AT Demi Cartridge 5" (125 mm) TRUESEAL Silicone
ZHFT/AT-E Demi Cartridge 5" (125 mm) TRUESEAL EPDM
ZHFT/AT-P Demi Cartridge 5" (125 mm) TRUESEAL PTFE Encapsulated Silicone
ZHFT/AT-V Demi Cartridge 5" (125 mm) TRUESEAL Viton
ZHFT/AY Demi Cartridge 5" (125 mm) Demi MCY Silicone
ZHFT/AZ Demi Cartridge 5" (125 mm) Demi A & B Std Silicone
ZHFT/BT Demi Cartridge 2.5" (65 mm) TRUESEAL Silicone
ZHFT/BT-E Demi Cartridge 2.5" (65 mm) TRUESEAL EPDM
ZHFT/BT-P Demi Cartridge 2.5" (65 mm) TRUESEAL PTFE Encapsulated Silicone
ZHFT/BT-V Demi Cartridge 2.5" (65 mm) TRUESEAL Viton
ZHFT/BY Demi Cartridge 2.5" (65 mm) Demi MCY Silicone
ZHFT/BY-V Demi Cartridge 2.5" (65 mm) Demi MCY Viton
ZHFT/BZ Demi Cartridge 2.5" (65 mm) Demi A & B Std Silicone
ZHFT/BZ-E Demi Cartridge 2.5" (65 mm) Demi A & B Std EPDM
ZHFT/BZ-V Demi Cartridge 2.5" (65 mm) Demi A & B Std Viton
ZHFT/KC Cartridge 5" (125 mm) P-7 Silicone
ZHFT/KC-E Cartridge 5" (125 mm) P-7 EPDM
ZHFT/KC-P Cartridge 5" (125 mm) P-7 PTFE Encapsulated Silicone
ZHFT/KC-V Cartridge 5" (125 mm) P-7 Viton

687PDC
679945