High Pressure Hose - 2245N | Product Series

Filter by

    No filters selected

Hose Inside Diameter

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hose - 2245N

High Pressure Hose - 2245N

High pressure hose handles pressures up to 6500 psi (45MPa).

Technical Specifications

  • Design Factor: 4
  • Media: Petroleum Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Compatible Fitting: 43 Series
  • Specifications Met: SAE J517 and 100R2, Type AT, ISO 1436, Type 2SN
  • Weight: 0.25 to 0.92 kg/m, 0.17 to 0.62 lb/ft
  • Inside Diameter: 1/4 to 3/4 inch, 6 to 19 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 330 to 450 bar, 33.0 to 45.0 MPa, 4350 to 6525 psi
  • Application: Hydraulics, Industrial, Mobile Hydraulic Equipment
  • Cover Color: Black
  • Hose Reinforcement Material: 2 Spirals of High Tensile Steel Wire and 1 Braid of Steel Wire
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane, Polyamide (PA)
  • Minimum Bend Radius: 2-3/4 to 9-1/2 inch, 70 to 240 mm
  • Size: -4 to -12
  • Outside Diameter: 0.492 to 10.12 inch, 12.5 to 28.5 mm
Safety Warning

Full Product Description

Parker Polyflex High Pressure 2245N hose features high working pressures for larger sizes hoses and excellent chemical resistance. Typical applications general industrial applications including hydraulics, fluid transfer and gases.

Markets:
•Industrial
• Mobile Equipment
• Construction
• Refineries
• All markets requiring pressures over 4,000 psi

Features/Benefits:
• Compact design
• Excellent chemical resistance
• Wide range of fluid and gas compatibility

Applications:
• High Pressure Hydraulics • Gas Transfer
• Industrial Tools

Related Documents

×
Products Hose Inside Diameter Notes
 2245N-04V00 1/4 Polyurethane Jacket, Non-perforated cover
 2245N-06V30 3/8 Polyamide Jacket, Non-perforated cover
 2245N-08V00 1/2 Polyurethane Jacket, Non-perforated cover
 2245N-10V30 5/8 Polyamide Jacket, Non-perforated cover
 2245N-12V30 3/4 Polyamide Jacket, Non-perforated cover

687PDC
687563