High Pressure Inline Filter WPF Series | Product Series

Filter by

    No filters selected

Flow Rate

Filter Element Type

Seal Material

Bypass Valve Pressure Rating

Port Connection Type

Indicator Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Inline Filter WPF Series

High Pressure Inline Filter WPF Series

The new industry standard in high pressure hydraulic filtration incorporating advanced features designed to improve system reliability. Allowable operating pressure of 7000 PSI/483 Bar and capable of flows up to 137 GPM/520 LPM depending on viscosity.

Technical Specifications

  • Mounting Style: Inline
  • Pressure Rating: 7000 psi, 483 bar
  • Flow Rate: 10.0 gal/min, 37.8 L/min, 25.0 gal/min, 94.6 L/min, 40.0 gal/min, 151.0 L/min, 110.0 gal/min, 416.0 L/min, 140.0 gal/min, 530.0 L/min
  • Filter Element Type: 02Q microglass, 02Q microglass high collapse, 05Q microglass, 10Q microglass, 10Q microglass high collapse, Coreless
  • Seal Material: Nitrile, Ethylene Propylene, Fluorocarbon
  • Bypass Valve Pressure Rating: 50 psi, 3.5 bar, No Bypass, No Indicator
  • Port Type: SAE-8, G1/2 BSPP, SAE-12, 3/4" SAE code 62 flange face, manifold, G3/4 BSPP, 1" SAE code 62 flange face, SAE-16, SAE-20, 1-1/4" SAE code 62 flange face, SAE-24, 1-1/2" SAE code 62 flange face
  • Indicator Type: 50 psi visual, 50 psi electrical reed switch, plugged indicator port, Electrical/Visual, 50 psi analog 4-20 mA
  • Indicator Pressure Setting: 40 psi, 7.7 bar, No Indicator
  • Options: Bypass, No Bypass
  • Housing Material: SG Iron head and forged steel bowl
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 250.0 °F, 135.0 °C
  • Weight: 9 lbs (4.1 kg), 13 lbs (5.9 kg), 21 lbs (9.5 kg), 45 lbs (20.4 kg), 67 lbs (30.4 kg)
  • Compatible Element: 941029Q, 941383Q, 941044Q, 941398Q, 941384Q, 941030Q, 941031Q, 941385Q, 941045Q, 941399Q, 941032Q, 941386Q, 941046Q, 941400Q, 941033Q, 941387Q, 941034Q, 941388Q, 941047Q, 941035Q, 941048Q, 941403Q, 941036Q, 941390Q, 941037Q, 941049Q, 941038Q, 941050Q, 941
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter
Safety Warning

Full Product Description

Modern high pressure hydraulic systems are demanding. Improved controls and long component life are expected. To deliver the high standards of performance, hydraulic components are built with tighter tolerance and higher system pressures, which increase a system’s sensitivity to contamination. Pressure filters are used to safeguard expensive downstream components from contaminants, helping to protect a system from devastating failure.

Parker’s World Pressure Filter (WPF) series offers a new concept in High Pressure Fluid Filtration Solutions. Parker engineers have developed an innovative alternative to conventional high pressure and reverse flow filters. The WPF design incorporates all the benefits of Ecoglass media along with a unique reverse flow and bypass valve arrangement. The design offers superior element integrity protection when transient reverse flow spikes are encountered.

Parker pressure filters are a valuable and required component in meeting today’s system demands. Parker’s WPF series removes ingressed contamination before it flows downstream to sensitive components. They block pump-generated debris before it gets to servo or proportional valves. There is no better high pressure filter available today for durability and performance.


Typical Applications:

• Aircraft Ground Support

• Injection Molding

• Mining

• Mobile Ag

• Mobile Construction

• Oil & Gas Exploration

• Power Generation

• Primary Metals

• Refuse Trucks


Features and Benefits:

• High strength ductile iron filter head with integral indicator port

• Forged steel bowl with standard drain port

• Ecoglass, non-metallic design reduces disposal costs due to minimum mass and oil retention – making it environmentally friendly

• Proprietary SurgeGuard element endcap assembly includes bypass and reverse flow valves for element component performance integrity with improved flow fatigue resistance

• Reliable high performance, quick response design incorporates integrated bypass and reverse flow valve technology

• Patented flexible tangs secure element in bowl for easy, fast, safe, and clean removal

• Coreless element assembly

• Element removal clearance – Benchmarked best-in-class against major competitors

• Re-usable element support core

• Patented valves with low hysteresis and low friction creating optimum performance

Related Documents

×
Products Flow Rate Filter Element Type Seal Material Bypass Valve Pressure Rating Port Connection Type Indicator Type Options
WPF102QEBM2KS081 10 gpm (37.8 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) SAE-8 50 psi visual Bypass
WPF102QEEM2KS081 10 gpm (37.8 lpm) 02Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-8 50 psi visual Bypass
WPF102QEVGSKS081 10 gpm (37.8 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi electrical reed switch Bypass
WPF102QEVM2KS081 10 gpm (37.8 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi visual Bypass
WPF102QEVPKS081 10 gpm (37.8 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 plugged indicator port Bypass
WPF102QHBM2KS082 10 gpm (37.8 lpm) 02Q microglass high collapse Nitrile 50 psi (3.5 bar) SAE-8 50 psi visual No Bypass
WPF102QHEM2KS082 10 gpm (37.8 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) SAE-8 50 psi visual No Bypass
WPF102QHVGSKS082 10 gpm (37.8 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi electrical reed switch No Bypass
WPF102QHVM2KS082 10 gpm (37.8 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi visual No Bypass
WPF102QHVPXS082 10 gpm (37.8 lpm) 02Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-8 plugged indicator port No Bypass
WPF105QEEM2KS081 10 gpm (37.8 lpm) 05Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-8 50 psi visual Bypass
WPF105QEVE2KS081 10 gpm (37.8 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 Electrical/Visual Bypass
WPF105QEVGAKS081 10 gpm (37.8 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi analog 4-20 mA Bypass
WPF105QEVGSKS081 10 gpm (37.8 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi electrical reed switch Bypass
WPF105QEVM2KS081 10 gpm (37.8 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi visual Bypass
WPF105QEVPKS081 10 gpm (37.8 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 plugged indicator port Bypass
WPF110QEBGSKS081 10 gpm (37.8 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-8 50 psi electrical reed switch Bypass
WPF110QEBM2KS081 10 gpm (37.8 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-8 50 psi visual Bypass
WPF110QEEM2KS081 10 gpm (37.8 lpm) 10Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-8 50 psi visual Bypass
WPF110QEVE2KS081 10 gpm (37.8 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 Electrical/Visual Bypass
WPF110QEVGSKS081 10 gpm (37.8 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi electrical reed switch Bypass
WPF110QEVM2KG081 10 gpm (37.8 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) G½ BSPP 50 psi visual Bypass
WPF110QEVM2KS081 10 gpm (37.8 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi visual Bypass
WPF110QEVPKG081 10 gpm (37.8 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) G½ BSPP plugged indicator port Bypass
WPF110QEVPKS081 10 gpm (37.8 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-8 plugged indicator port Bypass
WPF110QHBM2KS082 10 gpm (37.8 lpm) 10Q microglass high collapse Nitrile 50 psi (3.5 bar) SAE-8 50 psi visual No Bypass
WPF110QHBPXS082 10 gpm (37.8 lpm) 10Q microglass high collapse Nitrile no bypass and no indicator SAE-8 plugged indicator port No Bypass
WPF110QHEM2KS082 10 gpm (37.8 lpm) 10Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) SAE-8 50 psi visual No Bypass
WPF110QHEPXS082 10 gpm (37.8 lpm) 10Q microglass high collapse Ethylene Propylene no bypass and no indicator SAE-8 plugged indicator port No Bypass
WPF110QHVM2KS082 10 gpm (37.8 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-8 50 psi visual No Bypass
WPF110QHVPXS082 10 gpm (37.8 lpm) 10Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-8 plugged indicator port No Bypass
WPF202QEBM2KS121 25 gpm (94.6 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF202QEBM2KY121 25 gpm (94.6 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) ¾ SAE code 62 flange face 50 psi visual Bypass
WPF202QEEM2KS121 25 gpm (94.6 lpm) 02Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF202QEVGSKS121 25 gpm (94.6 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi electrical reed switch Bypass
WPF202QEVM2KS121 25 gpm (94.6 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF202QEVM2KX121 25 gpm (94.6 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) manifold 50 psi visual Bypass
WPF202QEVPKX121 25 gpm (94.6 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) manifold plugged indicator port Bypass
WPF202QHBM2KX122 25 gpm (94.6 lpm) 02Q microglass high collapse Nitrile 50 psi (3.5 bar) manifold 50 psi visual No Bypass
WPF202QHBM2KY122 25 gpm (94.6 lpm) 02Q microglass high collapse Nitrile 50 psi (3.5 bar) ¾ SAE code 62 flange face 50 psi visual No Bypass
WPF202QHBPXS122 25 gpm (94.6 lpm) 02Q microglass high collapse Nitrile no bypass and no indicator SAE-12 plugged indicator port No Bypass
WPF202QHEGSKS122 25 gpm (94.6 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) SAE-12 50 psi electrical reed switch No Bypass
WPF202QHEM2KS122 25 gpm (94.6 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) SAE-12 50 psi visual No Bypass
WPF202QHEM2KX122 25 gpm (94.6 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) manifold 50 psi visual No Bypass
WPF202QHEPXS122 25 gpm (94.6 lpm) 02Q microglass high collapse Ethylene Propylene no bypass and no indicator SAE-12 plugged indicator port No Bypass
WPF202QHEPXX122 25 gpm (94.6 lpm) 02Q microglass high collapse Ethylene Propylene no bypass and no indicator manifold plugged indicator port No Bypass
WPF202QHVE2KS122 25 gpm (94.6 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-12 Electrical/Visual No Bypass
WPF202QHVGSKS122 25 gpm (94.6 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi electrical reed switch No Bypass
WPF202QHVM2KS122 25 gpm (94.6 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi visual No Bypass
WPF202QHVM2KX122 25 gpm (94.6 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) manifold 50 psi visual No Bypass
WPF202QHVPXS122 25 gpm (94.6 lpm) 02Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-12 plugged indicator port No Bypass
WPF202QHVPXX122 25 gpm (94.6 lpm) 02Q microglass high collapse Fluorocarbon no bypass and no indicator manifold plugged indicator port No Bypass
WPF205QEBM2KS121 25 gpm (94.6 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF205QEEM2KS121 25 gpm (94.6 lpm) 05Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF205QEVE2KX121 25 gpm (94.6 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) manifold Electrical/Visual Bypass
WPF205QEVGSKS121 25 gpm (94.6 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi electrical reed switch Bypass
WPF205QEVM2KS121 25 gpm (94.6 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF205QEVM2KX121 25 gpm (94.6 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) manifold 50 psi visual Bypass
WPF205QEVPKS121 25 gpm (94.6 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 plugged indicator port Bypass
WPF205QEVPKX121 25 gpm (94.6 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) manifold plugged indicator port Bypass
WPF210QEBE2KS121 25 gpm (94.6 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-12 Electrical/Visual Bypass
WPF210QEBM2KS121 25 gpm (94.6 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF210QEEM2KS121 25 gpm (94.6 lpm) 10Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF210QEVE2KS121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 Electrical/Visual Bypass
WPF210QEVE2KY121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) ¾ SAE code 62 flange face Electrical/Visual Bypass
WPF210QEVGSKS121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi electrical reed switch Bypass
WPF210QEVM2KS121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi visual Bypass
WPF210QEVM2KX121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) manifold 50 psi visual Bypass
WPF210QEVM2KY121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) ¾ SAE code 62 flange face 50 psi visual Bypass
WPF210QEVPKG121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) G¾ BSPP plugged indicator port Bypass
WPF210QEVPKS121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-12 plugged indicator port Bypass
WPF210QEVPKX121 25 gpm (94.6 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) manifold plugged indicator port Bypass
WPF210QHBM2KS122 25 gpm (94.6 lpm) 10Q microglass high collapse Nitrile 50 psi (3.5 bar) SAE-12 50 psi visual No Bypass
WPF210QHBPXS122 25 gpm (94.6 lpm) 10Q microglass high collapse Nitrile no bypass and no indicator SAE-12 plugged indicator port No Bypass
WPF210QHBPXY122 25 gpm (94.6 lpm) 10Q microglass high collapse Nitrile no bypass and no indicator ¾ SAE code 62 flange face plugged indicator port No Bypass
WPF210QHVE2KG122 25 gpm (94.6 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) G¾ BSPP Electrical/Visual No Bypass
WPF210QHVGSKS122 25 gpm (94.6 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi electrical reed switch No Bypass
WPF210QHVM2KS122 25 gpm (94.6 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-12 50 psi visual No Bypass
WPF210QHVM2KX122 25 gpm (94.6 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) manifold 50 psi visual No Bypass
WPF210QHVM2KY122 25 gpm (94.6 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) ¾ SAE code 62 flange face 50 psi visual No Bypass
WPF210QHVPXS122 25 gpm (94.6 lpm) 10Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-12 plugged indicator port No Bypass
WPF302QEBGSKS161 40 gpm (151 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF302QEBM2KS161 40 gpm (151 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) SAE-16 50 psi visual Bypass
WPF302QEVGSKY161 40 gpm (151 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF302QEVM2KS161 40 gpm (151 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi visual Bypass
WPF302QEVM2KY161 40 gpm (151 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi visual Bypass
WPF302QEVPKS161 40 gpm (151 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 plugged indicator port Bypass
WPF302QHBGSKS162 40 gpm (151 lpm) 02Q microglass high collapse Nitrile 50 psi (3.5 bar) SAE-16 50 psi electrical reed switch No Bypass
WPF302QHBM2KS162 40 gpm (151 lpm) 02Q microglass high collapse Nitrile 50 psi (3.5 bar) SAE-16 50 psi visual No Bypass
WPF302QHBPXS162 40 gpm (151 lpm) 02Q microglass high collapse Nitrile no bypass and no indicator SAE-16 plugged indicator port No Bypass
WPF302QHEGSKS162 40 gpm (151 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) SAE-16 50 psi electrical reed switch No Bypass
WPF302QHVGSKS162 40 gpm (151 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi electrical reed switch No Bypass
WPF302QHVM2KS162 40 gpm (151 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi visual No Bypass
WPF302QHVPXS162 40 gpm (151 lpm) 02Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-16 plugged indicator port No Bypass
WPF305QEBGSKS161 40 gpm (151 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) SAE-16 50 psi electrical reed switch Bypass
WPF305QEBM2KS161 40 gpm (151 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) SAE-16 50 psi visual Bypass
WPF305QEBPKS161 40 gpm (151 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) SAE-16 plugged indicator port Bypass
WPF305QEBPKY161 40 gpm (151 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) 1 inch SAE code 62 flange face plugged indicator port Bypass
WPF305QEEM2KS161 40 gpm (151 lpm) 05Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-16 50 psi visual Bypass
WPF305QEEPKS161 40 gpm (151 lpm) 05Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-16 plugged indicator port Bypass
WPF305QEVE2KS161 40 gpm (151 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 Electrical/Visual Bypass
WPF305QEVGSKS161 40 gpm (151 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi electrical reed switch Bypass
WPF305QEVM2KS161 40 gpm (151 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi visual Bypass
WPF305QEVM2KY161 40 gpm (151 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi visual Bypass
WPF305QEVPKS161 40 gpm (151 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 plugged indicator port Bypass
WPF310QEBE2KS161 40 gpm (151 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-16 Electrical/Visual Bypass
WPF310QEBGSKS161 40 gpm (151 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-16 50 psi electrical reed switch Bypass
WPF310QEBGSKY161 40 gpm (151 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF310QEBM2KS161 40 gpm (151 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-16 50 psi visual Bypass
WPF310QEBM2KY161 40 gpm (151 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi visual Bypass
WPF310QEBPKS161 40 gpm (151 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-16 plugged indicator port Bypass
WPF310QEVE2KS161 40 gpm (151 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 Electrical/Visual Bypass
WPF310QEVGAKS161 40 gpm (151 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi analog 4-20 mA Bypass
WPF310QEVGSKS161 40 gpm (151 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi electrical reed switch Bypass
WPF310QEVGSKY161 40 gpm (151 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF310QEVM2KS161 40 gpm (151 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi visual Bypass
WPF310QEVM2KY161 40 gpm (151 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi visual Bypass
WPF310QEVPKS161 40 gpm (151 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-16 plugged indicator port Bypass
WPF310QHBM2KS162 40 gpm (151 lpm) 10Q microglass high collapse Nitrile 50 psi (3.5 bar) SAE-16 50 psi visual No Bypass
WPF310QHBPXS162 40 gpm (151 lpm) 10Q microglass high collapse Nitrile no bypass and no indicator SAE-16 plugged indicator port No Bypass
WPF310QHVGSKS162 40 gpm (151 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi electrical reed switch No Bypass
WPF310QHVM2KS162 40 gpm (151 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-16 50 psi visual No Bypass
WPF310QHVM2KY162 40 gpm (151 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) 1 inch SAE code 62 flange face 50 psi visual No Bypass
WPF310QHVPXS162 40 gpm (151 lpm) 10Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-16 plugged indicator port No Bypass
WPF310QHVPXY162 40 gpm (151 lpm) 10Q microglass high collapse Fluorocarbon no bypass and no indicator 1 inch SAE code 62 flange face plugged indicator port No Bypass
WPF402QEBM2KS201 110 gpm (416 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) SAE-20 50 psi visual Bypass
WPF402QEBM2KY201 110 gpm (416 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi visual Bypass
WPF402QEVM2KS201 110 gpm (416 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-20 50 psi visual Bypass
WPF402QHBM2KS202 110 gpm (416 lpm) 02Q microglass high collapse Nitrile 50 psi (3.5 bar) SAE-20 50 psi visual No Bypass
WPF402QHEGSKX202 110 gpm (416 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) manifold 50 psi electrical reed switch No Bypass
WPF402QHEGSKY202 110 gpm (416 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi electrical reed switch No Bypass
WPF402QHEM2KS202 110 gpm (416 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) SAE-20 50 psi visual No Bypass
WPF402QHEM2KX202 110 gpm (416 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) manifold 50 psi visual No Bypass
WPF402QHEPXS202 110 gpm (416 lpm) 02Q microglass high collapse Ethylene Propylene no bypass and no indicator SAE-20 plugged indicator port No Bypass
WPF402QHEPXX202 110 gpm (416 lpm) 02Q microglass high collapse Ethylene Propylene no bypass and no indicator manifold plugged indicator port No Bypass
WPF402QHVGSKS202 110 gpm (416 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-20 50 psi electrical reed switch No Bypass
WPF402QHVGSKY202 110 gpm (416 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi electrical reed switch No Bypass
WPF402QHVM2KS202 110 gpm (416 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-20 50 psi visual No Bypass
WPF402QHVM2KX202 110 gpm (416 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) manifold 50 psi visual No Bypass
WPF402QHVM2KY202 110 gpm (416 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi visual No Bypass
WPF402QHVPXS202 110 gpm (416 lpm) 02Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-20 plugged indicator port No Bypass
WPF405QEBM2KS201 110 gpm (416 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) SAE-20 50 psi visual Bypass
WPF405QEBM2KX201 110 gpm (416 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) manifold 50 psi visual Bypass
WPF405QEBM2KY201 110 gpm (416 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi visual Bypass
WPF405QEBPKY201 110 gpm (416 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) 1¼ SAE code 62 flange face plugged indicator port Bypass
WPF405QEEGSKX201 110 gpm (416 lpm) 05Q microglass Ethylene Propylene 50 psi (3.5 bar) manifold 50 psi electrical reed switch Bypass
WPF405QEVE2KS201 110 gpm (416 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-20 Electrical/Visual Bypass
WPF405QEVE2KY201 110 gpm (416 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face Electrical/Visual Bypass
WPF405QEVGSKS201 110 gpm (416 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-20 50 psi electrical reed switch Bypass
WPF405QEVGSKY201 110 gpm (416 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF405QEVM2KS201 110 gpm (416 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-20 50 psi visual Bypass
WPF405QEVM2KX201 110 gpm (416 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) manifold 50 psi visual Bypass
WPF405QEVM2KY201 110 gpm (416 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi visual Bypass
WPF405QEVPKY201 110 gpm (416 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face plugged indicator port Bypass
WPF410QEBGSKY201 110 gpm (416 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF410QEBM2KS201 110 gpm (416 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-20 50 psi visual Bypass
WPF410QEBM2KX201 110 gpm (416 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) manifold 50 psi visual Bypass
WPF410QEBM2KY201 110 gpm (416 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi visual Bypass
WPF410QEEM2KS201 110 gpm (416 lpm) 10Q microglass Ethylene Propylene 50 psi (3.5 bar) SAE-20 50 psi visual Bypass
WPF410QEVE2KS201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-20 Electrical/Visual Bypass
WPF410QEVE2KY201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face Electrical/Visual Bypass
WPF410QEVGSKX201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) manifold 50 psi electrical reed switch Bypass
WPF410QEVGSKY201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF410QEVM2KS201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-20 50 psi visual Bypass
WPF410QEVM2KY201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi visual Bypass
WPF410QEVPKS201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-20 plugged indicator port Bypass
WPF410QEVPKX201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) manifold plugged indicator port Bypass
WPF410QEVPKY201 110 gpm (416 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face plugged indicator port Bypass
WPF410QHBPXX202 110 gpm (416 lpm) 10Q microglass high collapse Nitrile no bypass and no indicator manifold plugged indicator port No Bypass
WPF410QHEM2KS202 110 gpm (416 lpm) 10Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) SAE-20 50 psi visual No Bypass
WPF410QHVE2KS202 110 gpm (416 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-20 Electrical/Visual No Bypass
WPF410QHVGSKX202 110 gpm (416 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) manifold 50 psi electrical reed switch No Bypass
WPF410QHVM2KS202 110 gpm (416 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-20 50 psi visual No Bypass
WPF410QHVM2KX202 110 gpm (416 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) manifold 50 psi visual No Bypass
WPF410QHVM2KY202 110 gpm (416 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) 1¼ SAE code 62 flange face 50 psi visual No Bypass
WPF410QHVPXS202 110 gpm (416 lpm) 10Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-20 plugged indicator port No Bypass
WPF410QHVPXY202 110 gpm (416 lpm) 10Q microglass high collapse Fluorocarbon no bypass and no indicator 1¼ SAE code 62 flange face plugged indicator port No Bypass
WPF502QEBGSKS241 140 gpm (530 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) SAE-24 50 psi electrical reed switch Bypass
WPF502QEBGSKY241 140 gpm (530 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF502QEVPKS241 140 gpm (530 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-24 plugged indicator port Bypass
WPF502QHBM2KS242 140 gpm (530 lpm) 02Q microglass high collapse Nitrile 50 psi (3.5 bar) SAE-24 50 psi visual No Bypass
WPF502QHBM2KY242 140 gpm (530 lpm) 02Q microglass high collapse Nitrile 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi visual No Bypass
WPF502QHBPXS242 140 gpm (530 lpm) 02Q microglass high collapse Nitrile no bypass and no indicator SAE-24 plugged indicator port No Bypass
WPF502QHEGSKS242 140 gpm (530 lpm) 02Q microglass high collapse Ethylene Propylene 50 psi (3.5 bar) SAE-24 50 psi electrical reed switch No Bypass
WPF502QHVGAKX242 140 gpm (530 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) manifold 50 psi analog 4-20 mA No Bypass
WPF502QHVGSKS242 140 gpm (530 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-24 50 psi electrical reed switch No Bypass
WPF502QHVGSKY242 140 gpm (530 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi electrical reed switch No Bypass
WPF502QHVM2KS242 140 gpm (530 lpm) 02Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-24 50 psi visual No Bypass
WPF502QHVPXY242 140 gpm (530 lpm) 02Q microglass high collapse Fluorocarbon no bypass and no indicator 1½ SAE code 62 flange face plugged indicator port No Bypass
WPF505QEVGSKS241 140 gpm (530 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-24 50 psi electrical reed switch Bypass
WPF505QEVGSKX241 140 gpm (530 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) manifold 50 psi electrical reed switch Bypass
WPF505QEVM2KS241 140 gpm (530 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-24 50 psi visual Bypass
WPF505QEVM2KY241 140 gpm (530 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi visual Bypass
WPF505QEVPKS241 140 gpm (530 lpm) 05Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-24 plugged indicator port Bypass
WPF510QEBE2KS241 140 gpm (530 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-24 Electrical/Visual Bypass
WPF510QEBE2KY241 140 gpm (530 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 1½ SAE code 62 flange face Electrical/Visual Bypass
WPF510QEBGSKS241 140 gpm (530 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-24 50 psi electrical reed switch Bypass
WPF510QEBGSKY241 140 gpm (530 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF510QEBM2KS241 140 gpm (530 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-24 50 psi visual Bypass
WPF510QEBM2KY241 140 gpm (530 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi visual Bypass
WPF510QEBPKS241 140 gpm (530 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) SAE-24 plugged indicator port Bypass
WPF510QEVE2KS241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-24 Electrical/Visual Bypass
WPF510QEVE2KY241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1½ SAE code 62 flange face Electrical/Visual Bypass
WPF510QEVGSKS241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-24 50 psi electrical reed switch Bypass
WPF510QEVGSKY241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi electrical reed switch Bypass
WPF510QEVM2KS241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-24 50 psi visual Bypass
WPF510QEVM2KY241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi visual Bypass
WPF510QEVPKS241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) SAE-24 plugged indicator port Bypass
WPF510QEVPKX241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) manifold plugged indicator port Bypass
WPF510QEVPKY241 140 gpm (530 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 1½ SAE code 62 flange face plugged indicator port Bypass
WPF510QHBM2KY242 140 gpm (530 lpm) 10Q microglass high collapse Nitrile 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi visual No Bypass
WPF510QHVM2KS242 140 gpm (530 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) SAE-24 50 psi visual No Bypass
WPF510QHVM2KY242 140 gpm (530 lpm) 10Q microglass high collapse Fluorocarbon 50 psi (3.5 bar) 1½ SAE code 62 flange face 50 psi visual No Bypass
WPF510QHVPXS242 140 gpm (530 lpm) 10Q microglass high collapse Fluorocarbon no bypass and no indicator SAE-24 plugged indicator port No Bypass

687PDC
731421