Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker engineers have developed what soon will be the industry standard in high pressure hydraulic filtration. The 7,000 psi WPF series incorporates many advanced features designed for one reason: to improve your bottom line.
Parker’s World Pressure Filter (WPF) Series offers an innovative alternative to conventional high pressure and reverse flow filters. The WPF design incorporates all the benefits of Wireglass media along with a unique reverse flow and bypass valve arrangement.
There is no better high pressure filter available today for durability and performance. The reduction of your operating costs is our primary concern, and we are committed to contributing towards your success.
Using the genuine Parker World Pressure Filter (WPF) Series replacement elements guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.
Available in several micron ratings (2, 5, and 10), these patented replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.
| Literature and Reference Materials |
|---|
| Hydraulic and Lube Filtration Products Catalog 2300-HFF |
| WPF Product Bulletin |
| Wind Energy -Filtration Solutions Brochure |
| Products | Compatible Series | Micron Rating | Length | Seal Material |
|---|---|---|---|---|
| 941029Q | WPF1 | 02QE microglass | single | Fluorocarbon |
| 941030Q | WPF1 | 05QE microglass | single | Fluorocarbon |
| 941031Q | WPF1 | 10QE microglass | single | Fluorocarbon |
| 941044Q | WPF1 | 02QH microglass high collapse | single | Fluorocarbon |
| 941045Q | WPF1 | 10QH microglass high collapse | single | Fluorocarbon |
| 941032Q | WPF2 | 02QE microglass | single | Fluorocarbon |
| 941033Q | WPF2 | 05QE microglass | single | Fluorocarbon |
| 941034Q | WPF2 | 10QE microglass | single | Fluorocarbon |
| 941046Q | WPF2 | 02QH microglass high collapse | single | Fluorocarbon |
| 941047Q | WPF2 | 10QH microglass high collapse | single | Fluorocarbon |
| 941035Q | WPF3 | 02QE microglass | single | Fluorocarbon |
| 941036Q | WPF3 | 05QE microglass | single | Fluorocarbon |
| 941037Q | WPF3 | 10QE microglass | single | Fluorocarbon |
| 941048Q | WPF3 | 02QH microglass high collapse | single | Fluorocarbon |
| 941049Q | WPF3 | 10QH microglass high collapse | single | Fluorocarbon |
| 941038Q | WPF4 | 02QE microglass | single | Fluorocarbon |
| 941039Q | WPF4 | 05QE microglass | single | Fluorocarbon |
| 941040Q | WPF4 | 10QE microglass | single | Fluorocarbon |
| 941050Q | WPF4 | 02QH microglass high collapse | single | Fluorocarbon |
| 941051Q | WPF4 | 10QH microglass high collapse | single | Fluorocarbon |
| 941041Q | WPF5 | 02QE microglass | single | Fluorocarbon |
| 941042Q | WPF5 | 05QE microglass | single | Fluorocarbon |
| 941043Q | WPF5 | 10QE microglass | single | Fluorocarbon |
| 941052Q | WPF5 | 02QH microglass high collapse | single | Fluorocarbon |
| 941053Q | WPF5 | 10QH microglass high collapse | single | Fluorocarbon |
| 941383Q | WPF1 | 02QE microglass | single | Ethylene Propylene |
| 941384Q | WPF1 | 05QE microglass | single | Ethylene Propylene |
| 941385Q | WPF1 | 10QE microglass | single | Ethylene Propylene |
| 941386Q | WPF2 | 02QE microglass | single | Ethylene Propylene |
| 941387Q | WPF2 | 05QE microglass | single | Ethylene Propylene |
| 941388Q | WPF2 | 10QE microglass | single | Ethylene Propylene |
| 941389Q | WPF3 | 02QE microglass | single | Ethylene Propylene |
| 941390Q | WPF3 | 05QE microglass | single | Ethylene Propylene |
| 941391Q | WPF3 | 10QE microglass | single | Ethylene Propylene |
| 941392Q | WPF4 | 02QE microglass | single | Ethylene Propylene |
| 941393Q | WPF4 | 05QE microglass | single | Ethylene Propylene |
| 941394Q | WPF4 | 10QE microglass | single | Ethylene Propylene |
| 941395Q | WPF5 | 02QE microglass | single | Ethylene Propylene |
| 941396Q | WPF5 | 05QE microglass | single | Ethylene Propylene |
| 941397Q | WPF5 | 10QE microglass | single | Ethylene Propylene |
| 941398Q | WPF1 | 02QH microglass high collapse | single | Ethylene Propylene |
| 941399Q | WPF1 | 10QH microglass high collapse | single | Ethylene Propylene |
| 941400Q | WPF2 | 02QH microglass high collapse | single | Ethylene Propylene |
| 941401Q | WPF2 | 10QH microglass high collapse | single | Ethylene Propylene |
| 941402Q | WPF3 | 02QH microglass high collapse | single | Ethylene Propylene |
| 941403Q | WPF3 | 10QH microglass high collapse | single | Ethylene Propylene |
| 941404Q | WPF4 | 02QH microglass high collapse | single | Ethylene Propylene |
| 941405Q | WPF4 | 10QH microglass high collapse | single | Ethylene Propylene |
| 941406Q | WPF5 | 02QH microglass high collapse | single | Ethylene Propylene |
| 941407Q | WPF5 | 10QH microglass high collapse | single | Ethylene Propylene |