High Pressure Parkrimp No-Skive Compact Hoses 372 - 372RH - 372TC | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Parkrimp No-Skive Compact Hoses 372 - 372RH - 372TC

High Pressure Parkrimp No-Skive Compact Hoses 372 - 372RH - 372TC

Parker's No-Skive High Pressure hoses 372, 372RH and 372TC are designed for a working pressure up to 44,5 MPa and a temperature range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Technical Specifications

  • Weight: 0.73 to 1.78 kg/m, 0.49 to 1.20 lb/ft
  • Industry: Off-road Machinery
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 28.0 to 44.5 MPa, 280 to 445 bar, 4000 to 6500 psi
  • Product Type: Hydraulic Hose, Specialty Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber, Fire Retardant, Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: No-Skive Compact
  • Materials of Construction: Rubber
  • Minimum Bend Radius: 120 to 310 mm, 4.724 to 12.205 inch
  • Specifications Met: EN 45545, EN 45545 HL2 for R22 (internal) and HL3 for R23 (external), ISO 15540.0, SAE 100R7
  • Compatible Fitting: Parkrimp 70 Series
  • Inside Diameter: 3/8 to 1 inch, 9.5 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Small Bending Radii Hydraulic Applications (High Pressure)
  • Hose Reinforcement Material: 3 Braids of High Tensile Steel Wire
  • Outside Diameter: 0.842 to 1.563 inch, 21.4 to 39.7 mm
  • Media: Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Petroleum Hydraulic Fluids
Safety Warning

Full Product Description

Parker's High Pressure No-Skive Compact hoses 372, 372RH and 372TC with 3-wire braid Compact No-Skive construction and 4SP working pressures offer extended fluid compatibility and is the ideal hose for general high pressure small bending radii hydraulic applications. The Parker High Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.

Markets:
• Mobile
• Transportation

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety,
  combined with the longest service life of the final product to the end-users.
• The hose type 372RH with fire-retardant cover is railway approved according to EN45545 and ISO 15540 and
  combined with the small bending radius making this the ideal hose for dynamic and static high-pressure hydraulic
  systems.
• 372TC with highly abrasion resistant tough cover (TC) and MSHA approval is the preferred hose for general high
  pressure hydraulic applications in the mobile market.  
• Tough cover offers 80 x greater abrasion resistance than standard rubber cover hoses.
• Hose 372TC is also suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and
  safer hose assembly.

Applications:
• General high pressure small bending radii mobile hydraulic applications
• Dynamic and static high pressure hydraulic systems

Parker's High Pressures Hoses 372, 372RH and 372TC are compatible with the Parker Parkrimp medium pressure fitting series 70.

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm) Hose Cover Type
372-6 3/8 9.5 Standard
372RH-6 3/8 9.5 Rail Hose (RH) fire retardant
372RH-8 1/2 12.7 Rail Hose (RH) fire retardant
372RH-10 5/8 15.9 Rail Hose (RH) fire retardant
372RH-12 3/4 19.1 Rail Hose (RH) fire retardant
372RH-16 1 25.4 Rail Hose (RH) fire retardant
372TC-6 3/8 9.5 Tough Cover
372TC-8 1/2 12.7 Tough Cover
372TC-10 5/8 15.9 Tough Cover
372TC-12 3/4 19.1 Tough Cover
372TC-16 1 25.4 Tough Cover
372-8 1/2 12.7 Standard
372-10 5/8 15.9 Standard
372-12 3/4 19.1 Standard
372-16 1 25.4 Standard

687PDC
687513