High-Pressure No-Skive Compact Hoses - 3 wire braid with 4SP working pressure - 371LT | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High-Pressure No-Skive Compact Hoses - 3 wire braid with 4SP working pressure -  371LT

High-Pressure No-Skive Compact Hoses - 3 wire braid with 4SP working pressure - 371LT

High Pressure Parkrimp No-Skive hydraulic hoses. Working pressure up to 44,5 MPa and a temperature range from -50 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel

Technical Specifications

  • Weight: 0.49 to 1.20 lb/ft, 0.73 to 1.78 kg/m
  • Industry: Off-road Machinery
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -50 °C, -58 °F
  • Maximum Operating Pressure: 28.0 to 44.5 MPa, 280 to 445 bar, 4000 to 6500 psi
  • Application: Mobile Applications in Low Temperature Environments (forestry machines and refrigerated warehouses)
  • Product Type: Hydraulic Hose, Specialty Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: No-Skive Compact
  • Materials of Construction: Rubber
  • Minimum Bend Radius: 120 to 310 mm, 4.724 to 12.205 inch
  • Compatible Fitting: Parkrimp 70 Series
  • Inside Diameter: 3/8 to 1 inch, 9.5 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Hose Reinforcement Material: 3 Braids of High Tensile Steel Wire
  • Outside Diameter: 0.842 to 1.563 inch, 21.4 to 39.7 mm
  • Media: Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Petroleum Hydraulic Fluids
Safety Warning

Full Product Description

Parker's High Pressure Parkrimp No-Skive hydraulic hose 371LT with No-Skive hose construction and excellent ozone resistance has been designed for low temperature mobile applications up to -50 °C.

Markets:
• Mobile

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety
  combined with the longest service life of the final product to the end-users.
• High quality compounds allows usage in low temperature environment,  less weight, long service life.
• High flexibility for easier installation
• High ozone-resistant cover compounds extending weathering and aging resistance.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and
  safer hose assembly.

Applications:
• All mobile applications in low temperature environments such as forestry machines, refrigerated warehouses.

Parker's High Pressures Hose 371LT is compatible with the Parker Parkrimp high pressure fitting Series 70.

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
371LT-6 -6 Low Temperature Synthetic Rubber
371LT-8 -8 Low Temperature Synthetic Rubber
371LT-10 -10 Low Temperature Synthetic Rubber
371LT-12 -12 Low Temperature Synthetic Rubber
371LT-16 -16 Low Temperature Synthetic Rubber

687PDC
687513