Medium Pressure Elite No-Skive Compact Hoses - EN 857 2SC low temperature - 461LT | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Elite No-Skive Compact Hoses - EN 857 2SC low temperature - 461LT

Medium Pressure Elite No-Skive Compact Hoses - EN 857 2SC low temperature - 461LT

Parker's Elite No-Skive Compact hose 461LT has been designed for low temperature applications up to -50°C and a working pressure of up to 42,5 MPa. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Technical Specifications

  • Weight: 0.20 to 0.79 lb/ft, 0.30 to 1.17 kg/m
  • Industry: Agriculture, Construction, General Industrial, Material Handling, Off-road Machinery
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -45 °F, -50 °C, -58 °F
  • Maximum Operating Pressure: 21.0 to 42.5 MPa, 3045 to 6160 psi, 210 to 425 bar
  • Application: Mobile Applications in Low Temperature Environments (forestry machines), Refrigerated Warehouses
  • Product Type: Hydraulic Hose, Specialty Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: Elite No-Skive Compact
  • Minimum Bend Radius: 2.953 to 9.843 inch, 75 to 250 mm
  • Specifications Met: EN 857, Type 2SC (low temperature)
  • Compatible Fitting: 46 Series, 48 Series
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 125 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F), 257 °F (Water 185°F / Air 158°F)
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Outside Diameter: 0.512 to 1.378 inch, 13 to 35 mm
  • Media: Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
Safety Warning

Full Product Description

Parker's Medium Pressure Elite No-Skive Compact hose 461LT according to EN 857 2SC with No-Skive thin cover hose construction and excellent ozone resistance has been designed for low temperature mobile applications up to -50 °C.

Markets:
• Mobile

Features/Benefits:
• Matched hose and fitting system guarantees an approved
  and safe combination and the highest quality and safety
  combined with the longest service life of the final product to
  the end-users.
• High quality compounds allows thin covers, usage in low
   temperature environment,  less weight, long service life.
• High flexibility for easier installation
• High ozone-resistant cover compounds extending weathering
  and aging resistance.
• Complete No-Skive fitting technology across the full range of
  medium pressure hoses providing simpler, quicker and safer
  hose assembly.

Applications:
• All mobile medium pressure applications
• Forestry and agriculture machines
• Materials handling machines in refrigerated warehouses

Parker's Medium Pressures Hose 461LT is compatible with the Parker Parkrimp medium pressure fitting series 46 and 48.

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
461LT-4 -4 Low Temp Synthetic Rubber
461LT-5 -5 Low Temp Synthetic Rubber
461LT-6 -6 Low Temp Synthetic Rubber
461LT-8 -8 Low Temp Synthetic Rubber
461LT-10 -10 Low Temp Synthetic Rubber
461LT-12 -12 Low Temp Synthetic Rubber
461LT-16 -16 Low Temp Synthetic Rubber

687PDC
687513