High Pressure Parkrimp Hoses 701 - 701TC | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Parkrimp Hoses 701 - 701TC

High Pressure Parkrimp Hoses 701 - 701TC OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.52 to 1.37 lb/ft, 0.78 to 2.04 kg/m
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 280 to 450 bar, 4000 to 6500 psi, 28.0 to 45.0 MPa
  • Product Type: Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber, Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Minimum Bend Radius: 7.087 to 13.386 inch, 180 to 340 mm
  • Product Style: No-Skive Multispiral, No-Skive Multispiral Tough Cover
  • Specifications Met: EN 856, Type 4SP, ISO 3862, Type 4SP
  • Compatible Fitting: Parkrimp 70 Series
  • Inside Diameter: 3/8 to 1 inch, 9.5 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.842 to 1.563 inch, 21.4 to 39.7 mm
  • Media: Air, Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Petroleum Hydraulic Fluids
Safety Warning

Full Product Description

Parker's High Pressure No-Skive hoses 701 and 701TC are the preferred hoses for general high pressure hydraulic applications. The hoses are designed with a No-Skive construction and are suitable for a working pressure up to 45,0 MPa. Based on the advanced materials the hose type 701TC is highly abrasion resistant. The Parker High Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.

Markets:
• Construction Equipment
• Injection Moulding
• Forestry and Agriculture
• Materials Handling
• Pulp and Paper

Features/Benefits:
• Reinforcement of four spirals high-tensile steel wire - according to ISO 3862 - EN 856 Type 4SP.
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users.
• The hose type 701TC has a tough cover (TC) and is therefore ideal for applications where high abrasion resistance is required. Tough cover 80 x greater abrasion resistance than standard rubber cover hoses.
• 701TC is also MSHA approved and suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly.

Applications:
• General high pressure hydraulic applications

Parker's High Pressures Hoses 701 and 701TC are compatible with the Parker Parkrimp medium pressure fitting series 70.

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm) Hose Cover Type
701-6 3/8 9.5 Standard
701-8 1/2 12.7 Standard
701-10 5/8 15.9 Standard
701-12 3/4 19.1 Standard
701-16 1 25.4 Standard
701TC-6 3/8 9.5 Tough Cover
701TC-8 1/2 12.7 Tough Cover
701TC-10 5/8 15.9 Tough Cover
701TC-12 3/4 19.1 Tough Cover
701TC-16 1 25.4 Tough Cover

687PDC
687513