UHP Single Stage, Tied-diaphragm Pressure Regulator (up to 3,500 psig inlet) – 959W and NPR959W Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP Single Stage, Tied-diaphragm Pressure Regulator (up to 3,500 psig inlet) – 959W and NPR959W Series

UHP Single Stage, Tied-diaphragm Pressure Regulator (up to 3,500 psig inlet) – 959W and NPR959W Series

959W Series Tied-diaphragm Pressure Regulators are designed for high-pressure UHP applications. The series offers excellent reliability and leak integrity, and is ideal for use in gas cabinets, valve manifold boxes, and upstream process lines.

Technical Specifications

  • Body Material: 316L Stainless Steel
  • Compression Member Material: 316L Stainless Steel (std), Hastelloy C-22
  • Diaphragm Material: 316L Stainless Steel (std), Hastelloy C-22
  • Seat Material: PCTFE (std), Vespel
  • Poppet Material: 316L Stainless Steel (std), Hastelloy C-22, Spring: 316L Stainless Steel (std), Inconel
  • Poppet Screen Material: Hastelloy C-22
  • Cap Material: Nickel Plated Brass
  • Nut Material: 316L Stainless Steel
  • Knob Material: ABS (Black) (959W), ABS (White) (NPR959W)
  • Burst Pressure: 10,500 psig (724 barg)
  • Proof Pressure: 5,250 psig (362 barg)
  • Flow Rate: Cv: 0.04 (std), 0.2
  • Internal Leak Rate: < 2 x 10-9 scc/sec He
  • External Leak Rate: < 2 x 10-10 scc/sec He
  • Volume: 5.41 (without fittings) cm3
  • Weight: 2 lb, 0.9 kg
  • Surface Finish: 15-20 micro inch Ra (std), 10 micro inch Ra
  • Maximum Inlet Pressure Rating: Cv 0.04 3,500 , Cv 0.2 1,250 psig, Cv 0.04 240 , Cv 0.2 86 barg
  • Outlet Pressure Rating: 1-30 psig (2 barg), 3-100 psig (7 barg), 5-150 psig (10.3 barg) (959W),-25 in Hg - 0-30 psig (NPR959W)
  • Maximum Operating Temperature: 65 °C, 150 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
Safety Warning

Full Product Description

The Parker Veriflo division 959W and NPR959W (sub-atmospheric) are the workhorse pressure regulators of ultra-high purity gas distribution systems. The tied-diaphragm design enhances safety by improving shutoff thereby reducing the risk of high-pressure build-up down steam. The seat is further protected from upstream cylinder contamination by an integrated filter screen. The series is suitable for use with both inert and corrosive gases, and features a unique compression member design which eliminates entrapment caused by seat retention threads further improving process cleanliness and purging performance. It is ideal for use in manufacturing operations where cleanliness, reliability, and leak integrity are critical.

The 959W and NPR959W Series wetted components are fabricated from 316L stainless steel to provide excellent corrosion resistance and leak integrity. The body is internally electropolished to further enhance corrosion resistance. A Hastelloy C-22® material trim option is offered for those applications demanding a higher level of corrosion resistance for the critical components (diaphragm, poppet, and compression member). Seats are available in either PCTFE or Vespel®. These materials afford the regulators excellent corrosion resistance and maximum cycle life at inlet pressures up to 3,500 psig.

Both the internal (seat) seal and metal external seal on the regulators are inboard Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.

For non-UHP applications, refer to the standard 959 and NPR959 Series Pressure Regulators.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features and Benefits:
• Unique compression member loads seal to body without requiring a threaded nozzle
• High cycle life
• Metal-to-metal diaphragm-to-body seal ensures high leak integrity
• Internal leak rate: <2 x 10-9 scc/sec He
• External leak rate: <2 x 10-10 scc/sec He
• Inlet pressures up to 3,500 psig
• Outlet pressures from -25 in-Hg to 100 psig (NPR959W for sub-atmospheric pressure control)
• Cv options 0.04 (std) or 0.20
• 15 – 20 Ra (std) or 10 Ra electropolish surface finish

Applications:
• Corrosive and specialty gases
• Tool hook-ups
• Gas cabinets
• Valve manifold boxes (VMB)
• Upstream process lines


Vespel® is a registered trademark of DuPont Performance Elastomers L.L.C.
Hastelloy C-22® is a registered trademark of Haynes International, Inc.

Related Documents

×

687PDC
938256