Single Stage, Pressure Regulator - QR4000 & NPR4000 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single Stage, Pressure Regulator - QR4000 & NPR4000 Series

Single Stage, Pressure Regulator - QR4000 & NPR4000 Series

The QR4000 & NPR4000 are excellent choices for gas cabinets and bulk gas distribution. Designed for enhanced leak integrity and for applications involving negative delivery pressures.

Technical Specifications

  • Body Material: 316L Stainless Steel
  • Compression Member Material: Inconel 625
  • Diaphragm Material: Hastelloy C-22
  • Pin Material: Hastelloy C-22 (NPR4000 Only)
  • Poppet Material: Hastelloy C-276, Spring: Inconel X750
  • Filter Material: Hastelloy C-22
  • Seat Material: PCTFE (std), PEEK, Vespel
  • Seat Retainer Material: 316L Stainless Steel
  • Back-Up Washer Material: 316 Stainless Steel
  • Cap Material: Nickel Plated Brass
  • Nut Material: 316L Stainless Steel
  • Knob Material: Aluminum, ABS (Black) (QR4000) ABS (White) (NPR4000)
  • Flow Rate: Cv: 0.06 (std), 0.02, 0.15
  • Internal Leak Rate: < 4 x 10-8 scc/sec He
  • External Leak Rate: < 2 x 10-10 scc/sec He
  • Supply Pressure Effect: 0.23 psig/100 psig (0.16 barg/7 barg) (0.02 Cv) (QR4000) 0.6 [sig/100 psig (0.04 barg/7 barg) (0.06 Cv) (QR4000) 1.5 psig/100 psig (0.1 barg/7 barg) (0.15 Cv) (QR4000)
  • Volume: 4.0 (without fitting) cm3
  • Weight: 1.5 lb, 0.7 kg
  • Maximum Inlet Pressure Rating: NPR4000: 250 psig (@Cv: 0.02 - 0.15) | QR4000: 400 psig (@Cv: 0.02-0.15) | QR4001/4002/4004/4005: 1250 psig (@Cv 0.15), 4000 psig (@Cv 0.02-0.06) | QR4003/4015: 4000 psig (@Cv 0.02-0.15)
  • Outlet Pressure Rating: 1-10 psig (0.07 barg), 1-30 psig (2 barg),1-60 psig (4 barg), 2-100 psig (7 barg),3-250 psig (17 barg), 5-150 psig (10 barg),20-500 psig (35 barg) (QR4000)100 torr - 10 psig (-26 in Hg - 0.7 barg) 100 torr - 30 psig (-26 in Hg - 2 barg) 100 torr - 60 psig (-26 in Hg - 4 barg) (NPR4000)
  • Maximum Operating Temperature: 66 (PCTFE), 135 (PEEK), 260 (Vespel) °C, 150°F PCTFE, 275°F PEEK, 500°F Vespel °F
  • Minimum Operating Temperature: -40 °C, -40 °F
Safety Warning

Full Product Description

Parker Veriflo Division’s QR4000 & NPR4000 Series are non-tied diaphragm, pressure reducing regulators that provide precise control of process gas resulting in a stable flow and pressure supply to downstream systems making it an excellent choice for valve manifold boxes, gas cabinets, and many semiconductor manufacturing applications.

Markets:
• Semiconductor Fab
• Gas Companies

Features/Benefits:
• “VeriClean”, Veriflo’s custom low sulfur high purity 316L Stainless Steel™ enhances electropolishing, welding and corrosion resistance
• Unique compression member loads the seal to the body without requiring a threaded nozzle or additional seals to atmosphere
• Threadless internal nozzle assembly
• Metal-to-metal diaphragm to body seal assures high leak integrity
• Minimal particle generation and entrapment
• Positive upward and downward diaphragm stops
• Standard full internal electropolish

Applications:
• Gas Cabinets
• Valve Manifold Boxes
• Bulk Gas Distribution

Related Documents

×

687PDC
938256