Single Stage, Pressure Regulator, Welded – IR4000W | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single Stage, Pressure Regulator, Welded – IR4000W

Single Stage, Pressure Regulator, Welded – IR4000W

The IR4000W is a versatile welded stainless steel regulator for both high and low pressure applications, controlling a broad range of corrosive and non-corrosive gases with process proven field reliability.

Technical Specifications

  • Body Material: 316L Stainless Steel
  • Compression Member Material: Inconel 625
  • Diaphragm Material: Hastelloy C-22
  • Poppet Material: Hastelloy C-276, Spring: Inconel X-750
  • Seat Type: PCTFE (std), Vespel, PEEK
  • Seat Retainer Material: 316L Stainless Steel (std), Hastelloy C-22
  • Back-Up Washer Material: 316 Stainless Steel (std), Hastelloy C-276
  • O-Ring Material: FKM (std), PTFE
  • Poppet Screen Material: Hastelloy C-22 (76 um)
  • Seat Material: PEEK
  • Cap Material: Nickel Plated Brass (std), Stainless Steel
  • Nut Material: Stainless Steel
  • Knob Material: ABS (std) (ambient temp), Aluminum
  • Burst Pressure: 12,000 psig (828 barg)
  • Proof Pressure: 6,000 psig (414 barg)
  • Flow Rate: Cv: 0.06 (std), 0.02, 0.15
  • Internal Leak Rate: ≤ 4 x 10¯⁸ cc/sec He
  • External Leak Rate: ≤ 2 x 10¯⁸ cc/sec He
  • Supply Pressure Effect: 0.23 psig/100 psig (0.016 barg/7 barg) @ 0.02 Cv<br/>0.6 psig/100 psig (0.04 barg/7 barg) @ 0.06 Cv<br/>1.5 psig/100 psig (0.1 barg/7 barg) @ 0.15 Cv
  • Volume: 4.0 (without fitting) cm3
  • Weight: 1.5 lb, 0.7 kg
  • Maximum Inlet Pressure Rating: "400 psi 0.06 Cv, 0.02 Cv, 0.15 Cv IR4000W 1250 psi 0.15 Cv IR4001W, IR4002W, IR4004W, IR4005W 4000 psi 0.06 Cv, 0.02 Cv IR4001-IR4005, IR4015 4000 psi 0.15 Cv IR4003, IR4015"
  • Outlet Pressure Rating: 0-10 psig (.7 barg), 1-30 psig (2 barg),<br/>2-60 psig (4 barg), 3-100 psig (7 barg),<br/>5-150 psig (10 barg), 10-250 psig (17 barg),<br/>20-500 psig (35 barg)
  • Maximum Operating Temperature: 66 (PCTFE), 135 (PEEK), 260 (Vespel), 66 (Self Relieving Option) °C, 150°F PCTFE, 275°F PEEK, 500°F Vespel, 150°F Self Relieving Option °F
  • Minimum Operating Temperature: -40 °C, -40 °F
Safety Warning

Full Product Description

Veriflo Division's IR4000W Series pressure reducing regulator can be used in a wide range of application conditions, and has the capability to meet the most stringent requirements of your system design. The IR4000W’s unique design characteristics give you precise control and consistent performance through superior internal component alignment and contamination control.
The IR4000W Series regulator offers high pressure capability with an inlet pressure up to 4,000 psig, and functions equally well with low supply pressure for point-of-use applications.  The large convoluted Hastelloy C-22® diaphragm provides stable pressure control over the operational range of the regulator.

Markets:
• Fluid & Gas Handling
• Process Control

Features/Benefits:
• Unique compression member loads the seal to the body without requiring a threaded nozzle or additional seals
• Internally threadless design reduces particle generation and promotes long seat life.
• Low internal volume reduces purge times.
• Cleaned for O2 service is standard
• Positive upward and downward stops increase cycle life and prevents diaphragm damage and failure
• Multiple seat materials for media compatibility and temperature applications
• Standard Hastelloy C-22 diaphragm provides high corrosion resistance

Applications:
• Analyzer sample systems
• Point-of-use for corrosive or specialty gases
• Research labs
• Instrument calibration
• Breathing systems

Related Documents

×

687PDC
938256