UHP PFA Submersible Heat Exchanger – HPX1 Series | Product Series

Filter by

    No filters selected

Length (inch)

Inlet Size (inch)

Outlet Size (inch)

Inlet Connection

Outlet Connection

O-ring

Nut Material

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP PFA Submersible Heat Exchanger – HPX1 Series

UHP PFA Submersible Heat Exchanger – HPX1 Series

The HPX1 Series PFA Submersible Heat Exchanger enables precise temperature control of process chemicals and water in semiconductor and pharmaceutical applications. It can be mounted inside of the tank, which eliminates external space requirements.

Technical Specifications

  • Length: 3, 5.83, 7 ft
Safety Warning

Full Product Description

The Parker HPX1 Series is a PFA submersible heat exchanger that enables high-resolution temperature control of processing chemicals and DI water. It can operate under a broad range of pressure and temperature conditions and is ideally suited for use in ultra-high purity (UHP) semiconductor manufacturing and pharmaceutical control operations.

The HPX1 Series offers high performance heat transfer to surrounding fluids while ensuring process purity and safety through a leak-proof design. The heat exchanger is comprised of 85 thin-walled, specially made PFA tubes, which provide exceptional resistance to aggressive chemicals and maximize heat transfer while maintaining a high pressure rating. The heat exchanger is designed for mounting inside of the tank, which simplifies installation and eliminates external space requirements.  

The HPX1 Series is available in different lengths and flow capacities to meet the unique requirements of customers’ systems. It comes equipped with Parflare tubing connections, which reduce assembly time and installation costs, while ensuring a leak-tight seal for reliability in applications where cleanliness is critical.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Offers high performance heat transfer to surrounding fluids while ensuring process purity and safety
• Submersible heat exchanger mounts inside a tank, requiring no external space for installation
• Built with 85 specially made, thin-walled PFA tubes, which maximize heat transfer while maintaining a high pressure rating
• Leak proof design assures integrity of process chemicals
• Variety of lengths (up to 84 inches) and flow capacities (up to 4.2 Cv) provide increased flexibility
• Manufactured in the USA
• Storage temperature range: -40°F to +150° F (-40°C to +66° C)
• Fluid temperature range: 32°F to +320° F (0°C to 260° C) depending on nut material

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• CMP/Slurry Systems
• Storage Tanks

Related Documents

×
Products Length (inch) Inlet Size (inch) Outlet Size (inch) Inlet Connection Outlet Connection O-ring Nut Material Additional Options
HPX1036080866PNNH1 36 1/2" 1/2" Flare Flare None HT Nuts, Tefzel Flare Nut 1 Spacer Plate
HPX1036080866PNNN1 36 1/2" 1/2" Flare Flare None None 1 Spacer Plate
HPX1036080866PNNT1 36 1/2" 1/2" Flare Flare None PFA Nuts, Flare 1 Spacer Plate
HPX1036080866PPNH1 36 1/2" 1/2" Flare Flare PK (only w/Panel Nut) HT Nuts, Tefzel Flare Nut 1 Spacer Plate
HPX1036080866PPNN1 36 1/2" 1/2" Flare Flare PK (only w/Panel Nut) None 1 Spacer Plate
HPX1036080866PPNT1 36 1/2" 1/2" Flare Flare PK (only w/Panel Nut) PFA Nuts, Flare 1 Spacer Plate
HPX1036080899PNNP0 36 1/2" 1/2" Pillar Pillar None Pillar No Spacer Plate
HPX1036080899PPNP0 36 1/2" 1/2" Pillar Pillar PK (only w/Panel Nut) Pillar No Spacer Plate
HPX1036080899PPNP1 36 1/2" 1/2" Pillar Pillar PK (only w/Panel Nut) Pillar 1 Spacer Plate
HPX1036121266PNNH0 36 3/4" 3/4" Flare Flare None HT Nuts, Tefzel Flare Nut No Spacer Plate
HPX1036121266PNNN0 36 3/4" 3/4" Flare Flare None None No Spacer Plate
HPX1036121266PNNT0 36 3/4" 3/4" Flare Flare None PFA Nuts, Flare No Spacer Plate
HPX1036121266PPNH0 36 3/4" 3/4" Flare Flare PK (only w/Panel Nut) HT Nuts, Tefzel Flare Nut No Spacer Plate
HPX1036121266PPNN0 36 3/4" 3/4" Flare Flare PK (only w/Panel Nut) None No Spacer Plate
HPX1036121266PPNT0 36 3/4" 3/4" Flare Flare PK (only w/Panel Nut) PFA Nuts, Flare No Spacer Plate
HPX1070080866PNNH1 70 1/2" 1/2" Flare Flare None HT Nuts, Tefzel Flare Nut 1 Spacer Plate
HPX1070080866PNNN1 70 1/2" 1/2" Flare Flare None None 1 Spacer Plate
HPX1070080866PNNT1 70 1/2" 1/2" Flare Flare None PFA Nuts, Flare 1 Spacer Plate
HPX1070080866PPNH1 70 1/2" 1/2" Flare Flare PK (only w/Panel Nut) HT Nuts, Tefzel Flare Nut 1 Spacer Plate
HPX1070080866PPNN1 70 1/2" 1/2" Flare Flare PK (only w/Panel Nut) None 1 Spacer Plate
HPX1070080866PPNT1 70 1/2" 1/2" Flare Flare PK (only w/Panel Nut) PFA Nuts, Flare 1 Spacer Plate
HPX1070080899PNNP0 70 1/2" 1/2" Pillar Pillar None Pillar No Spacer Plate
HPX1070080899PPNP0 70 1/2" 1/2" Pillar Pillar PK (only w/Panel Nut) Pillar No Spacer Plate
HPX1070080899PPNP1 70 1/2" 1/2" Pillar Pillar PK (only w/Panel Nut) Pillar 1 Spacer Plate
HPX1084080866PNNH1 84 1/2" 1/2" Flare Flare None HT Nuts, Tefzel Flare Nut 1 Spacer Plate
HPX1084080866PNNN1 84 1/2" 1/2" Flare Flare None None 1 Spacer Plate
HPX1084080866PNNT1 84 1/2" 1/2" Flare Flare None PFA Nuts, Flare 1 Spacer Plate
HPX1084080866PPNH1 84 1/2" 1/2" Flare Flare PK (only w/Panel Nut) HT Nuts, Tefzel Flare Nut 1 Spacer Plate
HPX1084080866PPNN1 84 1/2" 1/2" Flare Flare PK (only w/Panel Nut) None 1 Spacer Plate
HPX1084080866PPNT1 84 1/2" 1/2" Flare Flare PK (only w/Panel Nut) PFA Nuts, Flare 1 Spacer Plate
HPX1084080899PNNP0 84 1/2" 1/2" Pillar Pillar None Pillar No Spacer Plate
HPX1084080899PPNP0 84 1/2" 1/2" Pillar Pillar PK (only w/Panel Nut) Pillar No Spacer Plate
HPX1084080899PPNP1 84 1/2" 1/2" Pillar Pillar PK (only w/Panel Nut) Pillar 1 Spacer Plate
HPX1084121266PNNH0 84 3/4" 3/4" Flare Flare None HT Nuts, Tefzel Flare Nut No Spacer Plate
HPX1084121266PNNN0 84 3/4" 3/4" Flare Flare None None No Spacer Plate
HPX1084121266PNNT0 84 3/4" 3/4" Flare Flare None PFA Nuts, Flare No Spacer Plate
HPX1084121266PPNH0 84 3/4" 3/4" Flare Flare PK (only w/Panel Nut) HT Nuts, Tefzel Flare Nut No Spacer Plate
HPX1084121266PPNN0 84 3/4" 3/4" Flare Flare PK (only w/Panel Nut) None No Spacer Plate
HPX1084121266PPNT0 84 3/4" 3/4" Flare Flare PK (only w/Panel Nut) PFA Nuts, Flare No Spacer Plate

687PDC
938256